(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Angled, tapered or ball type.

Handles - Angled, tapered or ball type.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Handles - Angled, tapered or ball type.
  • Handles - Angled, tapered or ball type.
  • Volume Discount

The length can be specified and the angle can be selected within the allowable range.

  • inCAD Components

Part Number

Configured Part Number is shown.

Stationary Handles - Offset, Spherical Knob:Related Image
・Materials
TypeHandleLever
Handle TypeBall Knobs[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
LAGNLAGPhenol Resin (Black)1045 Carbon SteelCathodic Coating (Black)
LAGNSLAGS304 Stainless Steel-

Specifications

Part Number-L1-L2-
LAGN5-30-60-30
LAGS10-80-100-90
Part NumberL1L2
(Tolerance ±2°)
L3dDH
TypeM (Coarse)LAGN, LAGNSLAG, LAGSLAGN, LAGNSLAG, LAGS
Handle Type
LAGN
LAGNS

Ball Knobs
LAG
LAGS
530603012617254024
6
830~100
10mm Increment
60~100
10mm Increment
30456090158
10201021305029
12251225356534

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LAG5-30-60-30
LAG6-30-60-30
LAG8-[30-100/10]-[60-100/10]-[30,​45,​60,​90]
LAG10-[30-100/10]-[60-100/10]-[30,​45,​60,​90]
LAG12-[30-100/10]-[60-100/10]-[30,​45,​60,​90]
LAGN5-30-60-30
LAGN6-30-60-30
LAGN8-[30-100/10]-[60-100/10]-[30,​45,​60,​90]
LAGN10-[30-100/10]-[60-100/10]-[30,​45,​60,​90]
LAGN12-[30-100/10]-[60-100/10]-[30,​45,​60,​90]
LAGNS5-30-60-30
LAGNS6-30-60-30
LAGNS8-[30-100/10]-[60-100/10]-[30,​45,​60,​90]
LAGNS10-[30-100/10]-[60-100/10]-[30,​45,​60,​90]
LAGNS12-[30-100/10]-[60-100/10]-[30,​45,​60,​90]
LAGS5-30-60-30
LAGS6-30-60-30
LAGS8-[30-100/10]-[60-100/10]-[30,​45,​60,​90]
LAGS10-[30-100/10]-[60-100/10]-[30,​45,​60,​90]
LAGS12-[30-100/10]-[60-100/10]-[30,​45,​60,​90]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Material Mounting Section Surface Treatment Nominal of Thread (M) Grip thickness
(mm)
Grip length
(mm)
length of L1 part
(mm)
length of L2 part
(mm)
Lever Angle A°
(deg)
L1 Part Length
(mm)
L2 Length
(mm)
1 Piece(s)Available

8 Days

10[Steel] 1045 Carbon Steel-M52524306030--
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel-M62524306030--
1 Piece(s)

28 Days or more

10[Steel] 1045 Carbon Steel-M82524--30 ~ 9030 ~ 10060 ~ 100
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel-M103029--30 ~ 9030 ~ 10060 ~ 100
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel-M123534--30 ~ 9030 ~ 10060 ~ 100
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel-M51740306030--
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel-M61740306030--
1 Piece(s)

28 Days or more

10[Steel] 1045 Carbon Steel-M81740--30 ~ 9030 ~ 10060 ~ 100
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel-M102150--30 ~ 9030 ~ 10060 ~ 100
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel-M122565--30 ~ 9030 ~ 10060 ~ 100
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelNoM51740306030--
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelNoM61740306030--
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoM81740--30 ~ 9030 ~ 10060 ~ 100
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoM102150--30 ~ 9030 ~ 10060 ~ 100
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoM122565--30 ~ 9030 ~ 10060 ~ 100
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelNoM52524306030--
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelNoM62524306030--
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoM82524--30 ~ 9030 ~ 10060 ~ 100
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoM103029--30 ~ 9030 ~ 10060 ~ 100
1 Piece(s)

12 Days or more

10[Stainless Steel] 304 Stainless SteelNoM123534--30 ~ 9030 ~ 10060 ~ 100
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Material Mounting Section Surface Treatment Nominal of Thread (M) Grip thickness
(mm)
Grip length
(mm)
length of L1 part
(mm)
length of L2 part
(mm)
Lever Angle A°
(deg)
L1 Part Length
(mm)
L2 Length
(mm)

Loading...

  1. 1

Basic Information

Type fixation Handle Material Phenol Resin Grip surface treatment No
Mounting Method Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.