(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Knobs - 3 and 5-Lobe, with Internal Threads.

Knobs - 3 and 5-Lobe, with Internal Threads.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Main Body Type: Polygonal Shape
•Main Body Material: Nylon 66 (Black)
•Mounting Section Type: Round Hole
•Tapped Round Hole Machining: Through

  • inCAD Components
Super Knobs:Related Image
・Materials
TypeKnobsCap
[ M ]Material[ M ]Material
SKNNylon 66 (Black)Polypropylene
SSN

Specifications

Part Number-Cap Color
SKN6-Y
Part NumberCap ColorDdHSA
TypeM
SKN6Y (Orange)
W (White)
341816415
838201818
10432222621
125326425
SSN63716163.515
84220194.518
10472323621
[ ! ]M in part number indicates the size of bolts. [ ! ]Regardless of its manufacturers or materials, any commercially available hex bolts and nuts can be used.
[ ! ]Super Knobs:Related Image For orders of 1~9 pieces: Unit Price + Small Order Charge.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SKN6-W
SKN6-Y
SKN8-W
SKN8-Y
SKN10-W
SKN10-Y
SKN12-W
SKN12-Y
SSN6-W
SSN6-Y
SSN8-W
SSN8-Y
SSN10-W
SSN10-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPolygonal Shape, Type Main Body Outer Diameter (D)
(φ)
Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Cap Color
1 Piece(s)Available

8 Days or more

10[Pentagon Shape] Five Lobed34166W (White)
1 Piece(s)Available

8 Days or more

10[Pentagon Shape] Five Lobed34166Y (Orange)
1 Piece(s)Available

8 Days or more

10[Pentagon Shape] Five Lobed38188W (White)
1 Piece(s)Available

8 Days or more

10[Pentagon Shape] Five Lobed38188Y (Orange)
1 Piece(s)Available

8 Days or more

10[Pentagon Shape] Five Lobed432210W (White)
1 Piece(s)Available

8 Days or more

10[Pentagon Shape] Five Lobed432210Y (Orange)
1 Piece(s)Available

8 Days or more

10[Pentagon Shape] Five Lobed532212W (White)
1 Piece(s)Available

8 Days or more

10[Pentagon Shape] Five Lobed532212Y (Orange)
1 Piece(s)Available

8 Days or more

10[Triangular Shape] Three Lobed37166W (White)
1 Piece(s)Available

8 Days or more

10[Triangular Shape] Three Lobed37166Y (Orange)
1 Piece(s)Available

8 Days or more

10[Triangular Shape] Three Lobed42198W (White)
1 Piece(s)Available

8 Days or more

10[Triangular Shape] Three Lobed42198Y (Orange)
1 Piece(s)Available

8 Days or more

10[Triangular Shape] Three Lobed472310W (White)
1 Piece(s)Available

8 Days or more

10[Triangular Shape] Three Lobed472310Y (Orange)

Loading...

  1. 1

Example

Super Knobs:Related Image
 

Basic Information

Main Body, Type Polygon Additional Function No Mounting Section Type Round hole
Main Body Material Nylon 66 (Black) Tapped, Round Hole Machining Through Set Screw Flat Machining No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.