(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Mushroom Type with Phenolic Resin Grip.

Knobs - Mushroom Type with Phenolic Resin Grip.
  • On Sale Till 15/12/2024
  • Volume Discount

•Main Body Type: Round Shape
•Main Body Material: Phenol Resin (Black)
•Round Shape Type: Mushroom Shape
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Blind Hole

  • inCAD Components
Plastic Knobs - Mushroom Shaped:Related Image
・Materials
TypeScrewKnobsScrew
[ M ]Material[ M ]Material[ S ]Surface Treatment
NMMThreadedPhenol Resin (Black)12L13 Carbon SteelTrivalent Chromate
NMFTappedBrass (Insert)-

Specifications

Part Number
NMM5-17
Part NumberLLfHdMass (g)
TypeM (Coarse) -DNMMNMFNMMNMF
NMM
(Threaded)
NMF
(Tapped)
5-17107151054
6-2111181296
6-252214129
8-33151230182619

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NMF5-17
NMF6-21
NMF6-25
NMF8-33
NMM5-17
NMM6-21
NMM6-25
NMM8-33
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Mounting Section, Material Mounting Section, Surface Treatment Main Body Outer Diameter (D)
(φ)
End Threaded Tapped, Round Hole Machining Set Screw Flat Machining Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
1 Piece(s)Available

Same day

Stock

10Female ThreadBrassNo17-Blind HoleNo155-
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo21-Blind HoleNo186-
1 Piece(s)Available

Same day

Stock

10Female ThreadBrassNo25-Blind HoleNo226-
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo33-Blind HoleNo308-
1 Piece(s)Available

Same day

Stock

10-[Steel] 12L13 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate17No--15510
1 Piece(s)Available

Same day

Stock

10-[Steel] 12L13 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate21No--18610
1 Piece(s)Available

Same day

Stock

10-[Steel] 12L13 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate25No--22610
1 Piece(s)Available

Same day

Stock

10-[Steel] 12L13 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate33No--30815

Loading...

  1. 1
 

Basic Information

Main Body, Type Round shape Round Shape, Type Mushroom Shaped Plastic Knobs Additional Function No
Main Body Material Phenol Resin (Black)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.