(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With Straight or Crossed Knurling.

Knobs - With Straight or Crossed Knurling.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Knobs - With Straight or Crossed Knurling.
  • Knobs - With Straight or Crossed Knurling.
  • Volume Discount

•Main Body Type: Round Shape
•Round Shape Type: Clamp Knobs
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Through

  • inCAD Components
Knurled Clamp Knobs:Related Image
・Materials
TypeBodyAccessories
KnurledChecker Knurled[ M ]Material[ S ]Surface Treatment[ M ]Material
KNBKNBX1045 Carbon SteelBlack Oxide-
KNBMKNBMXElectroless Nickel Plating-
KNBSKNBSX303 Stainless Steel--
KNBSPKNBSXPNylon Washer

Specifications

Part Number-D
KNB3
KNBSP5
KNBX6
KNBSXP8
-
-

12
16


Part NumberDdATHS
TypeM (Coarse)(Knurl)(Checker Knurl)
Knurled
KNB
KNBM
KNBS

Checker Knurled
KNBX
KNBMX
KNBSX
310128.477.24.22.4
129
4131611.299.65.63.2
1612
5162014111274
2015
6192416131484
2418
82430201817105
3024
102936282320126
3630
123240322624148
4034
[ ! ]Selection of D dimension of Checker Knurled Knobs are unavailable.
■With Nylon Washer
Part NumberDdATHSD1d1t
TypeM (Coarse)(Knurl)(Checker Knurl)
Knurled
KNBSP
(With Nylon Washer)
Checker Knurled
KNBSXP
(With Nylon Washer)
5162014111274135.30.8
2015
6192416131484136.30.8
2418
82430201817105188.31
3024
[ ! ]Selection of D dimension of Checker Knurled Knobs are unavailable.

Alterations

Knurled Clamp Knobs:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KNB3-10
KNB3-12
KNB4-13
KNB4-16
KNB5-16
KNB5-20
KNB6-19
KNB6-24
KNB8-24
KNB8-30
KNB10-29
KNB10-36
KNB12-32
KNB12-40
KNBM3-10
KNBM3-12
KNBM4-13
KNBM4-16
KNBM5-16
KNBM5-20
KNBM6-19
KNBM6-24
KNBM8-24
KNBM8-30
KNBM10-29
KNBM10-36
KNBM12-32
KNBM12-40
KNBMX3
KNBMX4
KNBMX5
KNBMX6
KNBMX8
KNBMX10
KNBMX12
KNBS3-10
KNBS3-12
KNBS4-13
KNBS4-16
KNBS5-16
KNBS5-20
KNBS6-19
KNBS6-24
KNBS8-24
KNBS8-24-MC
KNBS8-30
KNBS8-30-MC
KNBS10-29
KNBS10-29-MC
KNBS10-36
KNBS10-36-MC
KNBS12-32
KNBS12-32-MC
KNBS12-40
KNBS12-40-MC
KNBSP5-16
KNBSP5-20
KNBSP6-19
KNBSP6-24
KNBSP8-24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Material Main Body, Surface Treatment Main Body Outer Diameter (D)
(φ)
Side Machined Set Screw Flat Machining Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Nylon Washer
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating10KnurlingNo7.23Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating12KnurlingNo7.23Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating13KnurlingNo9.64Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating16KnurlingNo9.64Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating16KnurlingNo125Not Provided
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon SteelBlack Oxide Coating20KnurlingNo125Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating19KnurlingNo146Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating24KnurlingNo146Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating24KnurlingNo178Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating30KnurlingNo178Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating29KnurlingNo2010Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating36KnurlingNo2010Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating32KnurlingNo2412Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating40KnurlingNo2412Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating10KnurlingNo7.23Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating12KnurlingNo7.23Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating13KnurlingNo9.64Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating16KnurlingNo9.64Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating16KnurlingNo125Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating20KnurlingNo125Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating19KnurlingNo146Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating24KnurlingNo146Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating24KnurlingNo178Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating30KnurlingNo178Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating29KnurlingNo2010Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating36KnurlingNo2010Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating32KnurlingNo2412Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating40KnurlingNo2412Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating12Checkered KnurlingNo7.23Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating16Checkered KnurlingNo9.64Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating20Checkered KnurlingNo125Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating24Checkered KnurlingNo146Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating30Checkered KnurlingNo178Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating36Checkered KnurlingNo2010Not Provided
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating40Checkered KnurlingNo2412Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo10KnurlingNo7.23Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo12KnurlingNo7.23Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo13KnurlingNo9.64Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo16KnurlingNo9.64Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo16KnurlingNo125Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo20KnurlingNo125Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo19KnurlingNo146Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo24KnurlingNo146Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo24KnurlingNo178Not Provided
1 Piece(s)Available

15 Days or more

10[Stainless Steel] 303 Stainless SteelNo24Knurling-178Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo30KnurlingNo178Not Provided
1 Piece(s)Available

15 Days or more

10[Stainless Steel] 303 Stainless SteelNo30Knurling-178Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo29KnurlingNo2010Not Provided
1 Piece(s)Available

15 Days or more

10[Stainless Steel] 303 Stainless SteelNo29Knurling-2010Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo36KnurlingNo2010Not Provided
1 Piece(s)Available

15 Days or more

10[Stainless Steel] 303 Stainless SteelNo36Knurling-2010Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo32KnurlingNo2412Not Provided
1 Piece(s)Available

15 Days or more

10[Stainless Steel] 303 Stainless SteelNo32Knurling-2412Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo40KnurlingNo2412Not Provided
1 Piece(s)Available

15 Days or more

10[Stainless Steel] 303 Stainless SteelNo40Knurling-2412Not Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo16KnurlingNo125Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo20KnurlingNo125Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo19KnurlingNo146Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo24KnurlingNo146Provided
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo24KnurlingNo178Provided

Loading...

 

Basic Information

Main Body, Type Round shape Round Shape, Type Clamp Knobs Additional Function No
Mounting Section Type Female Thread Tapped, Round Hole Machining Through

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.