(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Knurled with Internal or External Threads.

Knobs - Knurled with Internal or External Threads.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Main Body Type: Round Shape
•Round Shape Type: Cylindrical Shape
•Side Machined: Checker Knurled
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Through

Twill Knurled Knobs:Related Image
・Materials
TypeShape[ M ]Material[ S ]Surface Treatment
StandardStepped
NOBXNKBXThreaded1215 Carbon SteelBuff Polished+Chrome Plating
NOOSXNKOSX303 Stainless SteelBrushed Finish
NOMSXNKMSXTapped

Specifications

Part Number-L
NOBX3
NOBD5
-
-
6
10
Part NumberL
(Threaded Type only)
ADdTHS
TypeM (Coarse)
Standard
NOBX
NOOSX
NOMSX
Stepped
NKBX
NKOSX
NKMSX
361010126111551
46101611168121761.2
51016201220101319.57.51.4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NKBX3-6
NKBX3-10
NKBX4-6
NKBX4-10
NKBX4-16
NKBX5-10
NKBX5-16
NKBX5-20
NKMSX3
NKMSX4
NKMSX5
NKOSX3-6
NKOSX3-10
NKOSX4-6
NKOSX4-10
NKOSX4-16
NKOSX5-10
NKOSX5-16
NKOSX5-20
NOBX3-6
NOBX3-10
NOBX4-6
NOBX4-10
NOBX4-16
NOBX5-10
NOBX5-16
NOBX5-20
NOMSX3
NOMSX4
NOMSX5
NOOSX3-6
NOOSX3-10
NOOSX4-6
NOOSX4-10
NOOSX4-16
NOOSX5-10
NOOSX5-16
NOOSX5-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdditional Function Mounting Section Type Main Body Material Main Body, Surface Treatment Main Body Outer Diameter (D)
(φ)
End Threaded Tapped, Round Hole Machining Set Screw Flat Machining Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating12No--1536
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating12No--15310
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating16No--1746
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating16No--17410
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating16No--17416
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating20No--19.5510
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating20No--19.5516
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating20No--19.5520
1 Piece(s)Available

8 Days or more

10--[Stainless Steel] 303 Stainless SteelBrushed Finish12-ThroughNo153-
1 Piece(s)Available

8 Days or more

10--[Stainless Steel] 303 Stainless SteelBrushed Finish16-ThroughNo174-
1 Piece(s)Available

8 Days or more

10--[Stainless Steel] 303 Stainless SteelBrushed Finish20-ThroughNo19.55-
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish12No--1536
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish12No--15310
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish16No--1746
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish16No--17410
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish16No--17416
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish20No--19.5510
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish20No--19.5516
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish20No--19.5520
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating12No--1036
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating12No--10310
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating16No--1146
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating16No--11410
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating16No--11416
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating20No--12510
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating20No--12516
1 Piece(s)Available

8 Days or more

10No-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating20No--12520
1 Piece(s)Available

8 Days or more

10-Female Thread[Stainless Steel] 303 Stainless SteelBrushed Finish12-ThroughNo113-
1 Piece(s)Available

8 Days or more

10-Female Thread[Stainless Steel] 303 Stainless SteelBrushed Finish16-ThroughNo124-
1 Piece(s)Available

8 Days or more

10-Female Thread[Stainless Steel] 303 Stainless SteelBrushed Finish20-ThroughNo135-
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish12No--1036
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish12No--10310
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish16No--1146
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish16No--11410
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish16No--11416
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish20No--12510
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish20No--12516
1 Piece(s)Available

8 Days or more

10No-[Stainless Steel] 303 Stainless SteelBrushed Finish20No--12520

Loading...

  1. 1
 

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Side Machined Checkered Knurling

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.