(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Thick Flange, Standard L Dimension.

Knobs - Thick Flange, Standard L Dimension.
  • Volume Discount
  • Lead Time Reduction

•Main Body Type: Round Shape
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Through

  • inCAD Components
Knurled Knobs - Thick, L Dimension Standard:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment
ThreadedTapped
L Dimension StandardL Dimension Configurable
NOBA-NOMA1212 Carbon SteelBuff Polished
Chrome Plating
NOOSANOOSAFNOMSA303 Stainless SteelBrushed Finish
NOBAB-NOMAB1212 Carbon SteelBlack Oxide
■Stepped Type
Type[ M ]
Material
[ S ]Surface Treatment
ThreadedTapped
L Dimension StandardL Dimension Configurable
NKBA-NKMA1212 Carbon SteelBuff Polished
Chrome Plating
NKOSANKOSAFNKMSA303 Stainless SteelBrushed Finish
NKBAB-NKMAB1212 Carbon SteelBlack Oxide

Specifications

Part Number-L-A
NOB3
NOBA4
-
-
10
6

-

7
Part NumberL (Threaded)ADdTHS
TypeM (Coarse)StationaryConfigurable in 1mm Increment
(Threaded L Dimension Standard)
NOBA

NOOSA

NOBAB

Stepped Type
NKBA

NKOSA

NKBAB
(Threaded L Dimension Configurable)


NOOSAF






NKOSAF

(Tapped)
NOMA

NOMSA

NOMAB


NKMA

NKMSA

NKMAB
36106~1051265.51051
66.511
8913
1213.517
4610166~1671687.51361.2
910.515
111217
1718.523
510162010~2082010915.57.51.4
101117.5
121319.5
2629.533.5
6101620253010~301024121120101.5
131423
151625
2526.535
81620253016~301230161424122
151727
3031.542
102025304020~401636201831152.5
202235
4041.555

Alterations

Knurled Knobs - Thick, L Dimension Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NKBA3-6-5
NKBA3-6-6
NKBA3-6-8
NKBA3-6-12
NKBA3-10-5
NKBA3-10-6
NKBA3-10-8
NKBA3-10-12
NKBA4-6-7
NKBA4-6-9
NKBA4-6-11
NKBA4-6-17
NKBA4-10-7
NKBA4-10-9
NKBA4-10-11
NKBA4-10-17
NKBA4-16-7
NKBA4-16-9
NKBA4-16-11
NKBA4-16-17
NKBA5-10-8
NKBA5-10-10
NKBA5-10-12
NKBA5-10-26
NKBA5-16-8
NKBA5-16-10
NKBA5-16-12
NKBA5-16-26
NKBA5-20-8
NKBA5-20-10
NKBA5-20-12
NKBA5-20-26
NKBA6-10-10
NKBA6-10-13
NKBA6-10-15
NKBA6-10-25
NKBA6-16-10
NKBA6-16-13
NKBA6-16-15
NKBA6-16-25
NKBA6-20-10
NKBA6-20-13
NKBA6-20-15
NKBA6-20-25
NKBA6-25-10
NKBA6-25-13
NKBA6-25-15
NKBA6-25-25
NKBA6-30-10
NKBA6-30-13
NKBA6-30-15
NKBA6-30-25
NKBA8-16-12
NKBA8-16-15
NKBA8-16-30
NKBA8-20-12
NKBA8-20-15
NKBA8-20-30
NKBA8-25-12
NKBA8-25-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Main Body Material Main Body, Surface Treatment Main Body Outer Diameter (D)
(φ)
End Threaded Tapped, Round Hole Machining Set Screw Flat Machining Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating12No--1036
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating12No--1136
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating12No--1336
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating12No--1736
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating12No--10310
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating12No--11310
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating12No--13310
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating12No--17310
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating16No--1346
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating16No--1546
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating16No--1746
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating16No--2346
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating16No--13410
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating16No--15410
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating16No--17410
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating16No--23410
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating16No--13416
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating16No--15416
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating16No--17416
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating16No--23416
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating20No--15.5510
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating20No--17.5510
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating20No--19.5510
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating20No--33.5510
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating20No--15.5516
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating20No--17.5516
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating20No--19.5516
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating20No--33.5516
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating20No--15.5520
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating20No--17.5520
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating20No--19.5520
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating20No--33.5520
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--20610
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--23610
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--25610
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--35610
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--20616
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--23616
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--25616
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--35616
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--20620
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--23620
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--25620
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--35620
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--20625
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--23625
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--25625
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--35625
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--20630
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--23630
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--25630
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating24No--35630
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating30No--24816
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating30No--27816
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating30No--42816
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating30No--24820
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating30No--27820
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating30No--42820
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating30No--24825
1 Piece(s)Available

8 Days or more

10-[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating30No--27825

Loading...

 

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Additional Function No
Side Machined Knurling

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.