(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Standard L Dimension.

Knobs - Standard L Dimension.
  • On Sale Till 15/12/2024
  • Volume Discount

•Main Body Type: Round Shape
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Through

  • inCAD Components
Knurled Knobs - L Dimension Standard:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment
ThreadedTapped
L Dimension StandardL Dimension Configurable
NOB-NOM1215 Carbon SteelBuff Polished
Chrome Plating
NOOSNOOSFNOMS303 Stainless SteelNOOS, NOOSF:
Brushed Finish
NOMS: None
NOBB-NOMB1215 Carbon SteelBlack Oxide
■Stepped Type
Type[ M ]
Material
[ S ]Surface Treatment
ThreadedTapped
L Dimension StandardL Dimension Configurable
NKB-NKM1215 Carbon SteelBuff Polished
Chrome Plating
NKOSNKOSFNKMS303 Stainless SteelNKOS, NKOSF:
Brushed Finish
NKMS: None
NKBB-NKMB1215 Carbon SteelBlack Oxide

Specifications

Part Number-L-A
NOB3
NOBA4
-
-
10
6

-

7
Part NumberL (Threaded)DdATHS
TypeM (Coarse)StationaryConfigurable in 1mm Increment
(Threaded L Dimension Standard)
NOB
NOOS
NOBB
Stepped Type
NKB
NKOS
NKBB
(Threaded L Dimension Configurable)

NOOSF



NKOSF
(Tapped)
NOM
NOMS
NOMB

NKM
NKMS
NKMB
3610166~161262.537.551
461016206~201683.549.561.2
51016202510~2520104511.57.51.4
6101620253010~3024125615101.5
81620253016~3030166818122
102025304020~40362081023152.5

Alterations

Knurled Knobs - L Dimension Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NKB3-6
NKB3-10
NKB3-16
NKB4-6
NKB4-10
NKB4-16
NKB4-20
NKB5-10
NKB5-16
NKB5-20
NKB5-25
NKB6-10
NKB6-16
NKB6-20
NKB6-25
NKB6-30
NKB8-16
NKB8-20
NKB8-25
NKB8-30
NKB10-20
NKB10-25
NKB10-30
NKB10-40
NKBB3-6
NKBB3-10
NKBB3-16
NKBB4-6
NKBB4-10
NKBB4-16
NKBB4-20
NKBB5-10
NKBB5-16
NKBB5-20
NKBB5-25
NKBB6-10
NKBB6-16
NKBB6-20
NKBB6-25
NKBB6-30
NKBB8-16
NKBB8-20
NKBB8-25
NKBB8-30
NKBB10-20
NKBB10-25
NKBB10-30
NKBB10-40
NKM3
NKM4
NKM5
NKM6
NKM8
NKM10
NKMB3
NKMB4
NKMB5
NKMB6
NKMB8
NKMB10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Main Body Material Main Body, Surface Treatment Main Body Outer Diameter (D)
(φ)
End Threaded Tapped, Round Hole Machining Set Screw Flat Machining Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating12No--7.536
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating12No--7.5310
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating12No--7.5316
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating16No--9.546
1 Piece(s)Available

Same day

Stock

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating16No--9.5410
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating16No--9.5416
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating16No--9.5420
1 Piece(s)Available

Same day

Stock

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating20No--11.5510
1 Piece(s)Available

Same day

Stock

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating20No--11.5516
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating20No--11.5520
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating20No--11.5525
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating24No--15610
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating24No--15616
1 Piece(s)Available

Same day

Stock

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating24No--15620
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating24No--15625
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating24No--15630
1 Piece(s)Available

Same day

Stock

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating30No--18816
1 Piece(s)Available

Same day

Stock

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating30No--18820
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating30No--18825
1 Piece(s)Available

Same day

Stock

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating30No--18830
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating36No--231020
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating36No--231025
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating36No--231030
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating36No--231040
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating12No--7.536
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating12No--7.5310
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating12No--7.5316
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating16No--9.546
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating16No--9.5410
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating16No--9.5416
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating16No--9.5420
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating20No--11.5510
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating20No--11.5516
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating20No--11.5520
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating20No--11.5525
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating24No--15610
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating24No--15616
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating24No--15620
1 Piece(s)Available

Same day

Stock

10-[Steel] 1215 Carbon SteelBlack Oxide Coating24No--15625
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating24No--15630
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating30No--18816
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating30No--18820
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating30No--18825
1 Piece(s)Available

Same day

Stock

10-[Steel] 1215 Carbon SteelBlack Oxide Coating30No--18830
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating36No--231020
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating36No--231025
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating36No--231030
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating36No--231040
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating12-ThroughNo7.53-
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating16-ThroughNo9.54-
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating20-ThroughNo11.55-
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating24-ThroughNo156-
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating30-ThroughNo188-
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBuff Polished + Chrome Plating36-ThroughNo2310-
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating12-ThroughNo7.53-
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating16-ThroughNo9.54-
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating20-ThroughNo11.55-
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating24-ThroughNo156-
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating30-ThroughNo188-
1 Piece(s)Available

8 Days or more

10-[Steel] 1215 Carbon SteelBlack Oxide Coating36-ThroughNo2310-

Loading...

 

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Additional Function No
Side Machined Knurling

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.