(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Revolving Handles - Hexagon socket head cap screw.

Revolving Handles - Hexagon socket head cap screw.
  • Volume Discount

Only the grip part rotates after the product is attached to a handwheel.

  • inCAD Components

Part Number

Configured Part Number is shown.

Revolving Grips - Hexagon Socket Head Cap Screw:Related Image
・Materials
TypeHandleScrew[ A ]Accessories
[ M ]Material[ M ]Material[ S ]Surface Treatment
GRMNylon6 (Black)4137 Alloy SteelTrivalent ChromateDisc Spring

Specifications

Part Number
GRAM12
GRMS6
GRMK13
GRM5
Part NumberDdHhLMass (g)
TypeM (Coarse)
GRM518135518.51025
61330
8262085331560
1020100

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRM5
GRM6
GRM8
GRM10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Grip thickness
(mm)
Grip length
(mm)
1 Piece(s)Available

Same day

Stock

10M51855
1 Piece(s)Available

Same day

Stock

10M61855
1 Piece(s)Available

8 Days

Stock

10M82685
1 Piece(s)Available

Same day

Stock

10M102685
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Grip thickness
(mm)
Grip length
(mm)

Loading...

  1. 1

Basic Information

Handle Material Nylon 6 Grip surface treatment No Mounting Section Material 4137 Alloy Steel
Mounting Section Surface Treatment Trivalent Chromate Mounting Method Screw Mounted

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.