(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Generally used Handles.
For complete product overview and details on Stationary Handle see the sections below:
Part Number
Configured Part Number is shown.
Type | Shape | Handle | Screw | |
[ M ]Material | [ M ]Material | [ S ]Surface Treatment | ||
GRAM | Threaded | Phenol | 12L14 Carbon Steel | Trivalent Chromate |
GRAMS | 303 Stainless Steel | - | ||
GRAF | Tapped | - | ||
GRAFC | Tapped (Insert) | Nylon 6 | 1045 Carbon Steel | Trivalent Chromate |
Part Number |
GRAM12 |
GRMS6 |
GRMK13 |
GRM5 |
Part Number | D | D2 | d | d1 | d2 | A | ℓ | H | H1 | L | Lf | Lf1 | Mass (g) | ||||
Type | M (Coarse) | GRAM, GRAMS | GRAF | GRAFC | |||||||||||||
GRAM | Threaded | 6 | 17 | 19 | 12 | 8 | 6.5 | 1.5 | 1.8 | 40 | 65 | 13 | 20 | 12 | 16 | 10 | 30 |
GRAMS | Stainless Steel, Threaded | 8 | 21 | 24 | 17 | 11 | 8.5 | 2 | 4.5 | 50 | 80 | 16 | 26 | 16 | 32 | 20 | 40 |
GRAF | Tapped | 10 | 25 | 20 | 13 | 10.5 | 5 | 65 | 20 | 33 | 20 | 61 | 37 | 45 | |||
GRAFC | Tapped Type Insert | 12 | 28 | 28 | 21 | 16 | 12.5 | 2.5 | 85 | 95 | 25 | 40 | 24 | 100 | 61 | 65 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
GRAF6 |
GRAF8 |
GRAF10 |
GRAF12 |
GRAFC6 |
GRAFC8 |
GRAFC10 |
GRAFC12 |
GRAM6 |
GRAM8 |
GRAM10 |
GRAM12 |
GRAMS6 |
GRAMS8 |
GRAMS10 |
GRAMS12 |
Loading...
Type | fixation | Grip surface treatment | No |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy