(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stationary Levers - Ball knob.

Stationary Levers - Ball knob.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Stationary Levers - Ball knob.
  • Stationary Levers - Ball knob.
  • Volume Discount

•Type: Fixed Type
•Shape: Ball Shape
•Mounting Method: Threads

  • inCAD Components
Stationary Handles - with Cylindrical Knob:Related Image
・Materials
TypeHandleLever
Handle TypeBall Knobs[ M ]Material[ M ]Material[ S ]Surface Treatment
LRGNLBG(Black) Phenol Resin
(Red) Melamine Resin
12L14 Carbon SteelMatt Chrome Plating (Silver)
LRGBLBGBBlack Oxide (Black)
LRGNSLBGS303 Stainless Steel-
[ ! ]Plastic handles/ball knobs are bonded and cannot be removed.

Specifications

Part Number-L-Handle Color
LBGS6
LRGB8
-
-
63
100
-
-
R
B
Part NumberLHandle ColorL3dLRGN, LRGB, LRGNSLBG, LBGB, LBGSReference Mass
(g)
TypeM (Coarse)D1H1L1D2H2L2
Handle Type
LRGN
LRGB
LRGNS

Ball Knobs
LBG
LBGB
LBGS
663R
(Red)

B
(Black)
12817402320184525
80406232
100608240
880201021503025235753
100507765
1257510281
10100251225653530287297
1256097119
16095132149
121253014288540353293163
16075128205
200115168253
[ ! ]The handle color for LRGB and LBGB is black only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBG6-63-B
LBG6-63-R
LBG6-80-B
LBG6-80-R
LBG6-100-B
LBG6-100-R
LBG8-80-B
LBG8-80-R
LBG8-100-B
LBG8-100-R
LBG8-125-B
LBG8-125-R
LBG10-100-B
LBG10-100-R
LBG10-125-B
LBG10-125-R
LBG10-160-B
LBG10-160-R
LBG12-125-B
LBG12-125-R
LBG12-160-B
LBG12-160-R
LBG12-200-B
LBG12-200-R
LBGB6-63-B
LBGB6-80-B
LBGB6-100-B
LBGB8-80-B
LBGB8-100-B
LBGB8-125-B
LBGB10-100-B
LBGB10-125-B
LBGB10-160-B
LBGB12-125-B
LBGB12-160-B
LBGB12-200-B
LBGS6-63-B
LBGS6-63-R
LBGS6-80-B
LBGS6-80-R
LBGS6-100-B
LBGS6-100-R
LBGS8-80-B
LBGS8-80-R
LBGS8-100-B
LBGS8-100-R
LBGS8-125-B
LBGS8-125-R
LBGS10-100-B
LBGS10-100-R
LBGS10-125-B
LBGS10-125-R
LBGS10-160-B
LBGS10-160-R
LBGS12-125-B
LBGS12-125-R
LBGS12-160-B
LBGS12-160-R
LBGS12-200-B
LBGS12-200-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Handle Material Mounting Section Material Mounting Section Surface Treatment Nominal of Thread (M) Full Length L (or H1)
(mm)
Grip thickness
(mm)
Grip length
(mm)
Handle Color
1 Piece(s)Available

Same day

Stock

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM6632018B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM6632018R (Red)
1 Piece(s)Available

Same day

Stock

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM6802018B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM6802018R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM61002018B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM61002018R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM8802523B (Black)
1 Piece(s)Available

Same day

Stock

10BallMelamine Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM8802523R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM81002523B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM81002523R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM81252523B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM81252523R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM101003028B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM101003028R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM101253028B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM101253028R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM101603028B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM101603028R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM121253532B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM121253532R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM121603532B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM121603532R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM122003532B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Steel] 12L14 Carbon Steel[Chrome Plating] Matt Chrome PlatingM122003532R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon SteelBlack Oxide CoatingM6631740B (Black)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon SteelBlack Oxide CoatingM6801740B (Black)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon SteelBlack Oxide CoatingM61001740B (Black)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon SteelBlack Oxide CoatingM8802150B (Black)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon SteelBlack Oxide CoatingM81002150B (Black)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon SteelBlack Oxide CoatingM81252150B (Black)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon SteelBlack Oxide CoatingM101002565B (Black)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon SteelBlack Oxide CoatingM101252565B (Black)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon SteelBlack Oxide CoatingM101602565B (Black)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon SteelBlack Oxide CoatingM121252885B (Black)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon SteelBlack Oxide CoatingM121602885B (Black)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Steel] 12L14 Carbon SteelBlack Oxide CoatingM122002885B (Black)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Stainless Steel] 303 Stainless SteelNoM6632018B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Stainless Steel] 303 Stainless SteelNoM6632018R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Stainless Steel] 303 Stainless SteelNoM6802018B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Stainless Steel] 303 Stainless SteelNoM6802018R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Stainless Steel] 303 Stainless SteelNoM61002018B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Stainless Steel] 303 Stainless SteelNoM61002018R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Stainless Steel] 303 Stainless SteelNoM8802523B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Stainless Steel] 303 Stainless SteelNoM8802523R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Stainless Steel] 303 Stainless SteelNoM81002523B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Stainless Steel] 303 Stainless SteelNoM81002523R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Stainless Steel] 303 Stainless SteelNoM81252523B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Stainless Steel] 303 Stainless SteelNoM81252523R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Stainless Steel] 303 Stainless SteelNoM101003028B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Stainless Steel] 303 Stainless SteelNoM101003028R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Stainless Steel] 303 Stainless SteelNoM101253028B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Stainless Steel] 303 Stainless SteelNoM101253028R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Stainless Steel] 303 Stainless SteelNoM101603028B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Stainless Steel] 303 Stainless SteelNoM101603028R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Stainless Steel] 303 Stainless SteelNoM121253532B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Stainless Steel] 303 Stainless SteelNoM121253532R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Stainless Steel] 303 Stainless SteelNoM121603532B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Stainless Steel] 303 Stainless SteelNoM121603532R (Red)
1 Piece(s)Available

8 Days or more

10Ball[Phenol] Phenol Resin[Stainless Steel] 303 Stainless SteelNoM122003532B (Black)
1 Piece(s)Available

8 Days or more

10BallMelamine Resin[Stainless Steel] 303 Stainless SteelNoM122003532R (Red)

Loading...

 

Basic Information

Type fixation Grip surface treatment No Mounting Method Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.