(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tension Levers - Straight type, socket for hexagonal key.

Tension Levers - Straight type, socket for hexagonal key.
  • Volume Discount

•Mounting Section Material: 1045 Carbon Steel
•Type Clamp: Clamp Mechanism
•Operation Direction: Horizontal
•Shape: Knobbed Type
•Knobbed Lever Shape: Ball Knob

  • inCAD Components
Flat Tension Levers - with Hexagonal Socket Head, Threaded:Related Image
・Materials
TypeR DimensionShapeMain Body, LeverHandle
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
LFTMRR Dimension FixedThreaded1045 Carbon SteelCathodic Coating (Black)Phenol Resin (Black)-
LFTFRSTapped303 Stainless Steel-304 Stainless SteelElectrolytic Polishing
LFTMRFR Dimension ConfigurableThreaded1045 Carbon SteelCathodic Coating (Black)Phenol Resin (Black)-

Specifications

Part Number-L-R
LFTM 8
LFTMF 8
LFTMRF 8
LFTFRS 8
-

-
30

30

-


110
Part NumberL (Threaded Type only)RLfHH1hABbDdNumber of Serrated TeethFmax. Max. Load (N)Pmax. Max. Tightening Force
(kN)
Reference Mass (g)
TypeMStationary10mm Increment (LFTMRF only)SteelStainless Steel
Threaded
LFTMR
LFTMRF

Tapped
LFTFRS
830405010080~12081216191025333132212010185250
1030405060130100~1501113.517.5221230541192618016340400
123040506030023350400
16405060150120~18014172228143545233666043580680

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LFTFRS8
LFTFRS10
LFTFRS12
LFTFRS16
LFTMR8-30
LFTMR8-40
LFTMR8-50
LFTMR10-30
LFTMR10-40
LFTMR10-50
LFTMR10-60
LFTMR12-30
LFTMR12-40
LFTMR12-50
LFTMR12-60
LFTMR16-40
LFTMR16-50
LFTMR16-60
LFTMRF8-30-80
LFTMRF8-30-90
LFTMRF8-30-100
LFTMRF8-30-110
LFTMRF8-30-120
LFTMRF8-40-80
LFTMRF8-40-90
LFTMRF8-40-100
LFTMRF8-40-110
LFTMRF8-40-120
LFTMRF8-50-80
LFTMRF8-50-90
LFTMRF8-50-100
LFTMRF8-50-110
LFTMRF8-50-120
LFTMRF10-30-100
LFTMRF10-30-110
LFTMRF10-30-120
LFTMRF10-30-130
LFTMRF10-30-140
LFTMRF10-30-150
LFTMRF10-40-100
LFTMRF10-40-110
LFTMRF10-40-120
LFTMRF10-40-130
LFTMRF10-40-140
LFTMRF10-40-150
LFTMRF10-50-100
LFTMRF10-50-110
LFTMRF10-50-120
LFTMRF10-50-130
LFTMRF10-50-140
LFTMRF10-50-150
LFTMRF10-60-100
LFTMRF10-60-110
LFTMRF10-60-120
LFTMRF10-60-130
LFTMRF10-60-140
LFTMRF10-60-150
LFTMRF12-30-100
LFTMRF12-30-110
LFTMRF12-30-120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Rotating Radius (R)
(mm)
Lever Material Lever Surface Treatment Mounting Section, Material Mounting Section, Surface Treatment Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)
1 Piece(s)Available

8 Days or more

10Female Thread-[Stainless Steel] 303 Stainless SteelNo-No8-10000
1 Piece(s)Available

8 Days or more

10Female Thread-[Stainless Steel] 303 Stainless SteelNo-No10-16000
1 Piece(s)Available

8 Days or more

10Female Thread-[Stainless Steel] 303 Stainless SteelNo-No12-23000
1 Piece(s)Available

8 Days or more

10Female Thread-[Stainless Steel] 303 Stainless SteelNo-No16-43000
1 Piece(s)Available

8 Days or more

10[Threads] Male thread100[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-83010000
1 Piece(s)Available

8 Days or more

10[Threads] Male thread100[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-84010000
1 Piece(s)Available

8 Days or more

10[Threads] Male thread100[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-85010000
1 Piece(s)Available

8 Days or more

10[Threads] Male thread130[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-103016000
1 Piece(s)Available

8 Days or more

10[Threads] Male thread130[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-104016000
1 Piece(s)Available

8 Days or more

10[Threads] Male thread130[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-105016000
1 Piece(s)Available

8 Days or more

10[Threads] Male thread130[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-106016000
1 Piece(s)Available

8 Days or more

10[Threads] Male thread130[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-123023000
1 Piece(s)Available

8 Days or more

10[Threads] Male thread130[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-124023000
1 Piece(s)Available

8 Days or more

10[Threads] Male thread130[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-125023000
1 Piece(s)Available

8 Days or more

10[Threads] Male thread130[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-123023000
1 Piece(s)Available

8 Days or more

10[Threads] Male thread150[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-164043000
1 Piece(s)Available

8 Days or more

10[Threads] Male thread150[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-165043000
1 Piece(s)Available

8 Days or more

10[Threads] Male thread150[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-166043000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread80[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-83010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread90[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-83010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread100[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-83010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread110[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-83010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread120[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-83010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread80[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-84010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread90[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-84010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread100[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-84010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread110[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-84010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread120[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-84010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread80[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-85010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread90[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-85010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread100[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-85010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread110[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-85010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread120[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-85010000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread100[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-103016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread110[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-103016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread120[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-103016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread130[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-103016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread140[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-103016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread150[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-103016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread100[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-104016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread110[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-104016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread120[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-104016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread130[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-104016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread140[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-104016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread150[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-104016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread100[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-105016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread110[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-105016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread120[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-105016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread130[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-105016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread140[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-105016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread150[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-105016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread100[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-106016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread110[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-106016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread120[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-106016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread130[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-106016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread140[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-106016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread150[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-106016000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread100[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-123023000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread110[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-123023000
1 Piece(s)Available

10 Days or more

10[Threads] Male thread120[Steel] 1045 Carbon Steel-[Steel] 1045 Carbon Steel-123023000

Loading...

Example

Flat Tension Levers - with Hexagonal Socket Head, Threaded:Related Image
 

Basic Information

Type, Clamp Clamp Mechanism Operation Direction Horizontal Shape Shape with Knob
Knobbed Lever Shape Grip Ball

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.