(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Material: Zinc Alloy
•Mounting Section Material: 12L14 Carbon Steel
•Type Clamp: Clamp Mechanism
•Operation Direction: Horizontal
Part Number
Configured Part Number is shown.
Type | Shape | Screw | Pad (Clamp Levers with Pad only) | Spring | Lever | ||
Clamp Levers with SR Tip | Clamp Levers with Pad | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | ||
CLRM | CLWBP | 12L14 Carbon Steel | Black Chromate | Polyacetal (White) | 304 Stainless Steel | Zinc Die Casting | Select from the followings. |
CLRS | CLWP | 303 Stainless Steel | - | ||||
- | CLWBC | 12L14 Carbon Steel | Black Chromate | Free-Cutting Brass (C36000 Brass) | |||
CLWC | 303 Stainless Steel | - |
Part Number | - | L | - | Lever Color |
CLDMP5 CLDFP4 CLWP8 CLRM10 | - - - - | 12 7 20 20 | - - - - | B M M S |
M | R | H | H1 | (h) | S | D | d | d1 | SR | ℓ | SerrationsNumber of Serrated Teeth | B | *Max. Load Fmax. (N) | *Max. Tightening Force Pmax. (kN) | Reference Mass (g) |
5 | 45 | 35 | 38.5 | 25.8 | 4 | 13 | 10 | 3 | 5 | 1 | 16 | 3 | 74 | 3.3 | 34 |
6 | 4 | 6 | 126 | 4.7 | 40 | ||||||||||
8 | 63.5 | 45 | 48.5 | 32.3 | 7 | 17.5 | 14 | 6 | 8 | 2 | 20 | 4 | 217 | 8.6 | 70 |
10 | 78.5 | 54 | 58 | 37.6 | 8 | 21 | 16 | 8 | 10 | 24 | 347 | 13.6 | 152 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CLRM5-[12,16,20,25,32]-[B,C,M,S,SC] |
CLRM6-[12,16,20,25,32]-[B,C,M,S,SC] |
CLRM8-[16,20,25,32,40]-[B,C,M,S,SC] |
CLRM10-[20,25,32,40]-[B,C,M,S,SC] |
CLRS5-[12,16,20,25,32]-[B,C,M,S,SC] |
CLRS6-[12,16,20,25,32]-[B,C,M,S,SC] |
CLRS8-[16,20,25,32,40]-[B,C,M,S,SC] |
CLRS10-[20,25,32,40]-[B,C,M,S,SC] |
CLWBC5-[12,16,20,25,32]-[B,C,M,S,SC] |
CLWBC6-[12,16,20,25,32]-[B,C,M,S,SC] |
CLWBC8-[16,20,25,32,40]-[B,C,M,S,SC] |
CLWBC10-[20,25,32,40]-[B,C,M,S,SC] |
CLWBP5-[12,16,20,25,32]-[B,C,M,S,SC] |
CLWBP6-[12,16,20,25,32]-[B,C,M,S,SC] |
CLWBP8-[16,20,25,32,40]-[B,C,M,S,SC] |
CLWBP10-[20,25,32,40]-[B,C,M,S,SC] |
CLWC5-[12,16,20,25,32]-[B,C,M,S,SC] |
CLWC6-[12,16,20,25,32]-[B,C,M,S,SC] |
CLWC8-[16,20,25,32,40]-[B,C,M,S,SC] |
CLWC10-[20,25,32,40]-[B,C,M,S,SC] |
CLWP5-[12,16,20,25,32]-[B,C,M,S,SC] |
CLWP6-[12,16,20,25,32]-[B,C,M,S,SC] |
CLWP8-[16,20,25,32,40]-[B,C,M,S,SC] |
CLWP10-[20,25,32,40]-[B,C,M,S,SC] |
Part Number |
---|
Loading...
Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal | Lever Material | Zinc Die-Casting |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy