(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Levers - Miniature.

Clamping Levers - Miniature.

Move the mouse over the image to zoom

  • Clamping Levers - Miniature.
  • Clamping Levers - Miniature.
  • Volume Discount

•Main Body Material: Zinc Alloy
•Mounting Section Material: 1045 Carbon Steel
•Type Clamp: Clamp Mechanism
•Operation Direction: Horizontal
•Mounting Section Type: Tapped

  • inCAD Components
Miniature Clamp Levers - Threaded:Related Image
・Materials
TypeLeverScrewSpring
ThreadedTapped[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material
CLDMCCLDFCZinc Die CastingBaked Paint Finish1045 Carbon SteelBlack Oxide304 Stainless Steel
CLMSCCLFSC303 Stainless Steel-
CLCMCCLCFCChrome Plating, Chrome over Satin Nickel
[ ! ]Chrome over satin nickel is a non-gloss finish.

Specifications

Part Number-L-Lever Color
CLDMC4
CLDMT4
-
-
12
16
-
-
M
M
MRHH1(h)SDdNumber of Serrated TeethBMax. Load Fmax. (N)Max. Tightening Force Pmax. (kN)Reference Mass (g)
303 Stainless Steel1045 Carbon Steel303 Stainless Steel1045 Carbon SteelThreadedTapped
4302932.525.84131016348 80 1.8 3.0 2523
565 108 2.9 4.8 2624
6110 184 4.1 6.8 3230
8424043.532.3717.514204189 316 7.5 12.5 60-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLCFC4-7-C
CLCFC4-7-SC
CLCFC5-7-C
CLCFC5-7-SC
CLCFC6-7-C
CLCFC6-7-SC
CLCMC4-8-C
CLCMC4-8-SC
CLCMC4-12-C
CLCMC4-12-SC
CLCMC4-16-C
CLCMC4-16-SC
CLCMC4-20-C
CLCMC4-20-SC
CLCMC4-25-C
CLCMC4-25-SC
CLCMC5-8-C
CLCMC5-8-SC
CLCMC5-12-C
CLCMC5-12-SC
CLCMC5-16-C
CLCMC5-16-SC
CLCMC5-20-C
CLCMC5-20-SC
CLCMC5-25-C
CLCMC5-25-SC
CLCMC5-32-C
CLCMC5-32-SC
CLCMC6-8-C
CLCMC6-8-SC
CLCMC6-12-C
CLCMC6-12-SC
CLCMC6-16-C
CLCMC6-16-SC
CLCMC6-20-C
CLCMC6-20-SC
CLCMC6-25-C
CLCMC6-25-SC
CLCMC6-32-C
CLCMC6-32-SC
CLDFC4-7-B
CLDFC4-7-M
CLDFC4-7-R
CLDFC4-7-S
CLDFC4-7-Y
CLDFC5-7-B
CLDFC5-7-M
CLDFC5-7-R
CLDFC5-7-S
CLDFC5-7-Y
CLDFC6-7-B
CLDFC6-7-M
CLDFC6-7-R
CLDFC6-7-S
CLDFC6-7-Y
CLDMC4-8-B
CLDMC4-8-M
CLDMC4-8-S
CLDMC4-12-B
CLDMC4-12-M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Rotating Radius (R)
(mm)
Lever Surface Treatment Mounting Section, Material Mounting Section, Surface Treatment Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)
Lever Color
1 Piece(s)Available

8 Days or more

10Female Thread30[Chrome Plating] Chrome Plating Standard-No471800-
1 Piece(s)Available

8 Days or more

10Female Thread30[Chrome Plating] Satin Nickel Chrome Plating-No471800-
1 Piece(s)Available

8 Days or more

10Female Thread30[Chrome Plating] Chrome Plating Standard-No572900-
1 Piece(s)Available

8 Days or more

10Female Thread30[Chrome Plating] Satin Nickel Chrome Plating-No572900-
1 Piece(s)Available

8 Days or more

10Female Thread30[Chrome Plating] Chrome Plating Standard-No674100-
1 Piece(s)Available

8 Days or more

10Female Thread30[Chrome Plating] Satin Nickel Chrome Plating-No674100-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No481800-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No481800-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No4121800-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No4121800-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No4161800-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No4161800-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No4201800-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No4201800-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No4251800-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No4251800-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No582900-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No582900-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No5122900-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No5122900-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No5162900-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No5162900-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No5202900-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No5202900-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No5252900-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No5252900-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No5322900-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No5322900-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No684100-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No684100-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No6124100-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No6124100-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No6164100-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No6164100-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No6204100-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No6204100-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No6254100-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No6254100-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Chrome Plating Standard-No6324100-
1 Piece(s)Available

8 Days or more

10-30[Chrome Plating] Satin Nickel Chrome Plating-No6324100-
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating473000B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating473000M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating473000R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating473000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating473000Y (Yellow)
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating574800B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating574800M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating574800R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating574800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating574800Y (Yellow)
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating676800B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating676800M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating676800R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating676800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating676800Y (Yellow)
1 Piece(s)Available

8 Days or more

10-30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating483000B (Black)
1 Piece(s)Available

8 Days or more

10-30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating483000M (Orange)
1 Piece(s)Available

8 Days or more

10-30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating483000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating4123000B (Black)
1 Piece(s)Available

Same day

Stock

10-30Baked Paint[Steel] 1045 Carbon SteelBlack Oxide Coating4123000M (Orange)

Loading...

Example

Miniature Clamp Levers - Threaded:Related Image
 

Basic Information

Type, Clamp Clamp Mechanism Operation Direction Horizontal Lever Material Zinc Die-Casting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.