(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Swivel casters, with integrated leveler and configurable mounting holes.

Casters - Swivel casters, with integrated leveler and configurable mounting holes.

Click this image to zoom it.

Move the mouse over the image to zoom

Mounting Holes Configurable Type usable for various frame units

  • inCAD Components
Casters and Adjustment Pads Assembly - Custom Mounting Hole Type:Related Image
・Materials
Part NumberWheel
Type[ M ]Material (Color)
HCFTFNylon (Gray)
HCFTFMMC Nylon (Blue)
HCFTFDElectrically Conductive MC Nylon (Black)
*HCFTF500 is phenol (black).
*HCFTFD250 and 350 is gray.
No.Main BodyJack BoltPad
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material
60
130
Aluminum Casting Alloy 383.0Black Paint1018 Carbon SteelTrivalent
Chromate
EPDM Synthetic Rubber
250
350
Low Carbon
Steel
Trivalent Chromate (Black)
500FCD Cast Iron45Black Paint
*Pad is not included with No.500 type.

Specifications

Part Number-N-E-F-G-P-Q-R
HCFTF130-6-E18-F55-G80-P20-Q55-R70
Part NumberN
(Nominal Dia.)
Drilling Location 1mm IncrementAllowable LoadMass
(g)
TypeNo.E / PF / G / Q / RkgfN
HCFTF605 6(5+N/2)~(25-N/2)(45+N/2)~(90-N/2) 60 588 600
HCFTF
HCFTFM
HCFTFD
1306 8 10(45+N/2)~(120-N/2)13012751100
HCFTF
HCFTFM
HCFTFD
250(50+N/2)~(112-N/2)25024511445
350(5+N/2)~(20-N/2)(60+N/2)~(130-N/2)35034322170
HCFTF
HCFTFM
HCFTFD
500 8 10(10+N/2)~(35-N/2)(50+N/1)~(75-N/1)
(120+N/1)~(150-N/1)
50049025600

Price list

No.HCFTFHCFTFMHCFTFD
Unit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount Rate
1~9 pc(s).10~201~9 pc(s).10~201~9 pc(s).10~20
60 4,360 4,140----
130 5,500 5,220 7,720 7,330 8,730 8,290
250 8,640 8,21011,32010,75011,64011,050
35010,010 9,51012,83012,18013,15012,490
50022,24021,13027,85026,45029,86028,360
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Casters and Adjustment Pads Assembly - Custom Mounting Hole Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HCFTF60-[5,​6]-E[8-22/1]-F[48-87/1]-G[48-87/1]-P[8-22/1]-Q[48-87/1]-R[48-87/1]
HCFTF130-[6,​8,​10]-E[8-22/1]-F[48-117/1]-G[48-117/1]-P[8-22/1]-Q[48-117/1]-R[48-117/1]
HCFTF250-[6,​8,​10]-E[8-22/1]-F[53-109/1]-G[53-109/1]-P[8-22/1]-Q[53-109/1]-R[53-109/1]
HCFTF350-[6,​8,​10]-E[8-17/1]-F[63-127/1]-G[63-127/1]-P[8-17/1]-Q[63-127/1]-R[63-127/1]
HCFTF500-[8,​10]-E[15-31/1]-F[55-142/1]-G[55-142/1]-P[15-31/1]-Q[55-142/1]-R[55-142/1]
HCFTFD130-[6,​8,​10]-E[8-22/1]-F[48-117/1]-G[48-117/1]-P[8-22/1]-Q[48-117/1]-R[48-117/1]
HCFTFD250-[6,​8,​10]-E[8-22/1]-F[53-109/1]-G[53-109/1]-P[8-22/1]-Q[53-109/1]-R[53-109/1]
HCFTFD350-[6,​8,​10]-E[8-17/1]-F[63-127/1]-G[63-127/1]-P[8-17/1]-Q[63-127/1]-R[63-127/1]
HCFTFD500-[8,​10]-E[15-31/1]-F[55-142/1]-G[55-142/1]-P[15-31/1]-Q[55-142/1]-R[55-142/1]
HCFTFM130-[6,​8,​10]-E[8-22/1]-F[48-117/1]-G[48-117/1]-P[8-22/1]-Q[48-117/1]-R[48-117/1]
HCFTFM250-[6,​8,​10]-E[8-22/1]-F[53-109/1]-G[53-109/1]-P[8-22/1]-Q[53-109/1]-R[53-109/1]
HCFTFM350-[6,​8,​10]-E[8-17/1]-F[63-127/1]-G[63-127/1]-P[8-17/1]-Q[63-127/1]-R[63-127/1]
HCFTFM500-[8,​10]-E[15-31/1]-F[55-142/1]-G[55-142/1]-P[15-31/1]-Q[55-142/1]-R[55-142/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Load Category E
(mm)
F
(mm)
G
(mm)
P
(mm)
Q
(mm)
R
(mm)
Through Hole Nominal Dia. Selection [N]
1 Piece(s)

11 Days or more

1035.01 to 80.0058.866[Nylon] Nylon (General)Not Provided95954018Light/Medium Load8 ~ 2248 ~ 8748 ~ 878 ~ 2248 ~ 8748 ~ 875 ~ 6
1 Piece(s)

11 Days or more

1080.01 to 140.00127.595[Nylon] Nylon (General)Not Provided1251256025Light/Medium Load8 ~ 2248 ~ 11748 ~ 1178 ~ 2248 ~ 11748 ~ 1176 ~ 10
1 Piece(s)

11 Days or more

10220.01 to 320.00245.188[Nylon] Nylon (General)Not Provided1351355032Medium Load8 ~ 2253 ~ 10953 ~ 1098 ~ 2253 ~ 10953 ~ 1096 ~ 10
1 Piece(s)

16 Days or more

10320.01 to 485.00343.296[Nylon] Nylon (General)Not Provided1551556536[Heavy Load] Heavy Load8 ~ 1763 ~ 12763 ~ 1278 ~ 1763 ~ 12763 ~ 1276 ~ 10
1 Piece(s)

16 Days or more

10485.01 to 750.00490.2128[Nylon] Nylon (General)Not Provided1651657548[Heavy Load] Heavy Load15 ~ 3155 ~ 14255 ~ 14215 ~ 3155 ~ 14255 ~ 1428 ~ 10
1 Piece(s)

11 Days or more

1080.01 to 140.00127.595[Nylon] Electrically Conductive MC Nylon-1251256025Light/Medium Load8 ~ 2248 ~ 11748 ~ 1178 ~ 2248 ~ 11748 ~ 1176 ~ 10
1 Piece(s)

16 Days or more

10220.01 to 320.00245.188[Nylon] Electrically Conductive MC Nylon-1351355032Medium Load8 ~ 2253 ~ 10953 ~ 1098 ~ 2253 ~ 10953 ~ 1096 ~ 10
1 Piece(s)

16 Days or more

10320.01 to 485.00343.296[Nylon] Electrically Conductive MC Nylon-1551556536[Heavy Load] Heavy Load8 ~ 1763 ~ 12763 ~ 1278 ~ 1763 ~ 12763 ~ 1276 ~ 10
1 Piece(s)

16 Days or more

10485.01 to 750.00490.2128[Nylon] Electrically Conductive MC Nylon-1651657548[Heavy Load] Heavy Load15 ~ 3155 ~ 14255 ~ 14215 ~ 3155 ~ 14255 ~ 1428 ~ 10
1 Piece(s)

11 Days or more

1080.01 to 140.00127.595[Nylon] MC NylonNot Provided1251256025Light/Medium Load8 ~ 2248 ~ 11748 ~ 1178 ~ 2248 ~ 11748 ~ 1176 ~ 10
1 Piece(s)

11 Days or more

10220.01 to 320.00245.188[Nylon] MC NylonNot Provided1351355032Medium Load8 ~ 2253 ~ 10953 ~ 1098 ~ 2253 ~ 10953 ~ 1096 ~ 10
1 Piece(s)

16 Days or more

10320.01 to 485.00343.296[Nylon] MC NylonNot Provided1551556536[Heavy Load] Heavy Load8 ~ 1763 ~ 12763 ~ 1278 ~ 1763 ~ 12763 ~ 1276 ~ 10
1 Piece(s)

16 Days or more

10485.01 to 750.00490.2128[Nylon] MC NylonNot Provided1651657548[Heavy Load] Heavy Load15 ~ 3155 ~ 14255 ~ 14215 ~ 3155 ~ 14255 ~ 1428 ~ 10

Loading...

  1. 1

Example

Casters and Adjustment Pads Assembly - Custom Mounting Hole Type:Related Image
Specify mounting hole positions in accordance with frame sizes. For Aluminum Extrusion Type, see >> Click here.

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

 

Basic Information

Caster Type With Leveling Mounts Stopper Not Provided Metal Piece(Fittings etc.,) Material Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.