(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cover Panels - Aluminum Alloy

Cover Panels - Aluminum Alloy

Black anodized material is added. [6/30/2023]
Aluminum Panels applicable for unit covers, etc.

  • inCAD Components
Aluminum Panels:Related Image
Aluminum Panels:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
PAAL5052 Aluminum AlloyClear Anodize
PAALC-

Specifications

■Standard Type
Part Number-A-B-T
PAAL-600-400-2.0
■Hole Type
Part Number-A-B-T-F-G-Screw Nominal Dia.
PAAL4H-800-600-3.0-F700-G500-N6
■Standard Type
Part Number1mm IncrementT
TypeAB
PAAL50~120050~10001.0
1.5
2.0
3.0
5.0
PAALC
(Diamond Tread Plate)
3.2
■Hole Type
Part Number1mm IncrementT1mm IncrementBolt Nominal Dia.
TypeNominalABFGN (Through)P (Countersink)
PAAL2H
4H
6H
8H
50~120050~10001.0 9~1191
(2H, 4H Type)

9~595
(6H, 8H Type)
5~995
(2H Type)

9~991
(4H, 6H Type)

9~495
(8H Type)
3
4
5
6
8
-
1.5-
2.0 3
3.0 5
5.0 8
PAALC
(Diamond Tread Plate)
3.25
[ ! ]F Specification Range: For 2H and 4H, d (d1)+5≤F≤A-d (d1)-5; for 6H and 8H, d (d1)+5≤F≤A/2-d (d1)/2-2.5
[ ! ]G Specification Range: For 2H, d (d1)/2+2.5≤G≤B-d (d1)/2-2.5; for 4H and 6H, d (d1)+5≤G≤B-d (d1)-5; for 8H, d (d1)+5≤G≤B/2-d (d1)/2-2.5.
(d for through hole, d1 for countersink)

Alterations

Aluminum Panels:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PAAL2H-[50-1200/1]-[50-1000/1]-[1,​1.5,​2,​3,​5]-F[9-1191/1]-G[5-995/1]-N[3,​4,​5,​6,​8]
PAAL2H-[50-1200/1]-[50-1000/1]-[1,​1.5,​2,​3,​5]-F[9-1191/1]-G[5-995/1]-P[3,​5,​8]
PAAL4H-[50-1200/1]-[50-1000/1]-[1,​1.5,​2,​3,​5]-F[9-1191/0.5]-G[9-991/0.5]-N[3,​4,​5,​6,​8]
PAAL4H-[50-1200/1]-[50-1000/1]-[1,​1.5,​2,​3,​5]-F[9-1191/0.5]-G[9-991/0.5]-P[3,​5,​8]
PAAL6H-[50-1200/1]-[50-1000/1]-[1,​1.5,​2,​3,​5]-F[9-595/1]-G[9-991/1]-N[3,​4,​5,​6,​8]
PAAL6H-[50-1200/1]-[50-1000/1]-[1,​1.5,​2,​3,​5]-F[9-595/1]-G[9-991/1]-P[3,​5,​8]
PAAL8H-[50-1200/1]-[50-1000/1]-[1,​1.5,​2,​3,​5]-F[9-595/1]-G[9-495/1]-N[3,​4,​5,​6,​8]
PAAL8H-[50-1200/1]-[50-1000/1]-[1,​1.5,​2,​3,​5]-F[9-595/1]-G[9-495/1]-P[3,​5,​8]
PAAL-[50-1200/1]-[50-1000/1]-[1,​1.5,​2,​3,​5]
PAALC2H-[50-1200/1]-[50-1000/1]-3.2-F[9-1191/1]-G[5-995/1]-N[3,​4,​5,​6,​8]
PAALC2H-[50-1200/1]-[50-1000/1]-3.2-F[9-1191/1]-G[5-995/1]-P5
PAALC4H-[50-1200/1]-[50-1000/1]-3.2-F[9-1191/1]-G[9-991/1]-N[3,​4,​5,​6,​8]
PAALC4H-[50-1200/1]-[50-1000/1]-3.2-F[9-1191/1]-G[9-991/1]-P5
PAALC6H-[50-1200/1]-[50-1000/1]-3.2-F[9-595/1]-G[9-991/1]-N[3,​4,​5,​6,​8]
PAALC6H-[50-1200/1]-[50-1000/1]-3.2-F[9-595/1]-G[9-991/1]-P5
PAALC8H-[50-1200/1]-[50-1000/1]-3.2-F[9-595/0.5]-G[9-495/0.5]-N[3,​4,​5,​6,​8]
PAALC8H-[50-1200/1]-[50-1000/1]-3.2-F[9-595/0.5]-G[9-495/0.5]-P5
PAALC-[50-1200/1]-[50-1000/1]-3.2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment, Finish, Coating Type Number of Holes Countersink Hole Nominal Dia. [P] External Dimension A
(mm)
External Dimension B
(mm)
F
(mm)
G
(mm)
Plate Thickness [T]
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)

10 Days or more

10Clear AnodizePanel2H (Two Holes)-50 ~ 120050 ~ 10009 ~ 11915 ~ 9951 ~ 53 ~ 8
1 Piece(s)

10 Days or more

10Clear AnodizePanel2H (Two Holes)3 ~ 850 ~ 120050 ~ 10009 ~ 11915 ~ 9951 ~ 5-
1 Piece(s)

10 Days or more

10Clear AnodizePanel4H (Four Holes)-50 ~ 120050 ~ 10009 ~ 11919 ~ 9911 ~ 53 ~ 8
1 Piece(s)

10 Days or more

10Clear AnodizePanel4H (Four Holes)3 ~ 850 ~ 120050 ~ 10009 ~ 11919 ~ 9911 ~ 5-
1 Piece(s)

10 Days or more

10Clear AnodizePanel6H (Six Holes)-50 ~ 120050 ~ 10009 ~ 5959 ~ 9911 ~ 53 ~ 8
1 Piece(s)

10 Days or more

10Clear AnodizePanel6H (Six Holes)3 ~ 850 ~ 120050 ~ 10009 ~ 5959 ~ 9911 ~ 5-
1 Piece(s)

10 Days or more

10Clear AnodizePanel8H (Eight Holes)-50 ~ 120050 ~ 10009 ~ 5959 ~ 4951 ~ 53 ~ 8
1 Piece(s)

10 Days or more

10Clear AnodizePanel8H (Eight Holes)3 ~ 850 ~ 120050 ~ 10009 ~ 5959 ~ 4951 ~ 5-
1 Piece(s)

10 Days or more

10Clear AnodizePanelNo Hole-50 ~ 120050 ~ 1000--1 ~ 5-
1 Piece(s)

10 Days or more

10Not ProvidedDiamond Tread Plates2H (Two Holes)-50 ~ 120050 ~ 10009 ~ 11915 ~ 9953.23 ~ 8
1 Piece(s)

10 Days or more

10Not ProvidedDiamond Tread Plates2H (Two Holes)550 ~ 120050 ~ 10009 ~ 11915 ~ 9953.2-
1 Piece(s)

10 Days or more

10Not ProvidedDiamond Tread Plates4H (Four Holes)-50 ~ 120050 ~ 10009 ~ 11919 ~ 9913.23 ~ 8
1 Piece(s)

10 Days or more

10Not ProvidedDiamond Tread Plates4H (Four Holes)550 ~ 120050 ~ 10009 ~ 11919 ~ 9913.2-
1 Piece(s)

10 Days or more

10Not ProvidedDiamond Tread Plates6H (Six Holes)-50 ~ 120050 ~ 10009 ~ 5959 ~ 9913.23 ~ 8
1 Piece(s)

10 Days or more

10Not ProvidedDiamond Tread Plates6H (Six Holes)550 ~ 120050 ~ 10009 ~ 5959 ~ 9913.2-
1 Piece(s)

10 Days or more

10Not ProvidedDiamond Tread Plates8H (Eight Holes)-50 ~ 120050 ~ 10009 ~ 5959 ~ 4953.23 ~ 8
1 Piece(s)

10 Days or more

10Not ProvidedDiamond Tread Plates8H (Eight Holes)550 ~ 120050 ~ 10009 ~ 5959 ~ 4953.2-
1 Piece(s)

10 Days or more

10Not ProvidedDiamond Tread PlatesNo Hole-50 ~ 120050 ~ 1000--3.2-

Loading...

  1. 1

More Information

Aluminum Panels:Related Image
[ ! ]Cut surfaces and mounting holes are not anodized.
■Accuracy Standards
∙ T Dimension Tolerance
∙ A, B Tolerance
T 1.0 1.5 2.0 3.0 5.0 3.2
±0.06 ±0.09 ±0.09 ±0.10 ±0.12 ±0.2
±1.0
 

Basic Information

Material 5052 Aluminum Alloy

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.