(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wired Fencing - Woven, Stainless Steel

Wired Fencing - Woven, Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

Fence Nets higher in intensity than the Welded Type.

  • inCAD Components
Fence Nets - Meshed, Stainless Steel:Related Image
・Materials
Type[ M ]MaterialApplicable
NETSU304 Stainless SteelInterweave

Specifications

Part Number-A-B
NETSU2.5-30-A400-B250
Part Number1mm IncrementTXYD
TypeNo.AB
NETSU2.5-30100~1000100~10004.830302.5
3-305.83.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NETSU2.5-30-A[100-1000/1]-B[100-1000/1]
NETSU3-30-A[100-1000/1]-B[100-1000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNet Thickness D
(mm)
A
(mm)
B
(mm)
1 Piece(s)

14 Days or more

102.5100 ~ 1000100 ~ 1000
1 Piece(s)

14 Days or more

103100 ~ 1000100 ~ 1000

Loading...

  1. 1

Example

Fence Nets - Meshed, Stainless Steel:Related Image
HSCP5H-B (>> Click here)
HFS8-4040-200-LCH-RCH (>> Click here >> Click here: Description)
Single Joint Connection (Narrow Type HSJNS8) (>> Click here >> Click here: Description)
HFS8-4040-200-LDH-RDH (>> Click here >>Click here: Description)

HFSFES40-5-200 (>> Click here)
HFSJD40-5 (>> Click here)

HSCA6-Y (>> Click here)
HBLBCA6 (>> Click here)
HFS6-3030-200 (>> Click here)
 

Basic Information

Material 304 Stainless Steel Mesh Width(mm) 30

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.