(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Meshed Plate - Frame Optional

Wire Meshed Plate - Frame Optional

Click this image to zoom it.

For complete product overview and details on Wire Meshed Plate - Frame Optional see the sections below:

  • inCAD Components
Net Plates - without Frame:Related Image
Net Plates - without Frame:Related Image
・Materials
Type[ M ]MaterialApplicable
NETStainless Steel0.05-200316 Stainless SteelInterweave, Unframed
NETSF0.05-200Interweave, Framed
NETStainless Steel0.37-20304 Stainless SteelInterweave, Unframed
NETSF0.37-20Interweave, Framed
Type[ M ]MaterialAllowable TemperatureApplicable
NETSJHigh Density Polyethylene-60~120°CUnframed
NETSJFFramed
[ M ] Frame Material: 304 Stainless Steel [ M ] Rivet Material: Aluminum
 

Specifications

Part Number-A-B-Color-C-d
NETSJ 1-6.4
NETSJF4H1-6.4
NETSFNH0.37-20
-
-
-
A300
A500
A400
-
-
-
B200
B300
B350
-
-
G
G

-
-

15
20

-

6.5
■Unframed Type
Part Number1mm IncrementColorTXYDME
TypeNo.AB
NETSJ1-6.4100~1200100~1000G (Green)1.76.46.4--
0.5-3.0B (Black)13.03.0--
NETStainless Steel0.05-200100~1000100~1000-0.09--0.05200
0.37-20-0.5--0.3720
■Framed Type
[ ! ]There are 2 welding on the frame and some grinding marks remain.
Part Number1mm IncrementColorCdTXYDME
TypeNominalNo.AB
NETSJFNH
4H
6H
6HV
8H
1-6.4100~700100~700G (Green)15
20
4.5
5.5
6.5
9
4.56.46.4--
0.5-3.0B (Black)43.03.0--
NETSF0.05-200-3--0.05200
0.37-20-3.5--0.3720

Alterations

Net Plates - without Frame:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NETSF4H0.05-200-A[100-700/1]-B[100-700/1]-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSF4H0.37-20-A[100-700/1]-B[100-700/1]-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSF6H0.05-200-A[100-700/1]-B[100-700/1]-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSF6H0.37-20-A[100-700/1]-B[100-700/1]-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSF6HV0.05-200-A[100-700/1]-B[100-700/1]-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSF6HV0.37-20-A[100-700/1]-B[100-700/1]-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSF8H0.05-200-A[100-700/1]-B[100-700/1]-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSF8H0.37-20-A[100-700/1]-B[100-700/1]-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSFNH0.05-200-A[100-700/1]-B[100-700/1]-[15,​20]
NETSFNH0.37-20-A[100-700/1]-B[100-700/1]-[15,​20]
NETSJ0.5-3.0-A[100-1200/1]-B[100-1000/1]-B
NETSJ1-6.4-A[100-1200/1]-B[100-1000/1]-G
NETSJF4H0.5-3.0-A[100-700/1]-B[100-700/1]-B-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSJF4H1-6.4-A[100-700/1]-B[100-700/1]-G-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSJF6H0.5-3.0-A[100-700/1]-B[100-700/1]-B-[15,​20]-[4.5,​5.5,​6.9,​9]
NETSJF6H1-6.4-A[100-700/1]-B[100-700/1]-G-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSJF6HV0.5-3.0-A[100-700/1]-B[100-700/1]-B-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSJF6HV1-6.4-A[100-700/1]-B[100-700/1]-G-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSJF8H0.5-3.0-A[100-700/1]-B[100-700/1]-B-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSJF8H1-6.4-A[100-700/1]-B[100-700/1]-G-[15,​20]-[4.5,​5.5,​6.5,​9]
NETSJFNH0.5-3.0-A[100-700/1]-B[100-700/1]-B-[15,​20]
NETSJFNH1-6.4-A[100-700/1]-B[100-700/1]-G-[15,​20]
NETSUS0.05-200-A[100-1000/1]-B[100-1000/1]
NETSUS0.37-20-A[100-1000/1]-B[100-1000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Extrusion Number of Extrusion Holes Mesh Width
(mm)
Net Thickness D
(mm)
Number of Meshes per 1 inch ME A
(mm)
B
(mm)
C (Framed Type)
(mm)
Color d
(mm)
d (Framed Type)
(mm)
1 Piece(s)

12 Days or more

10316 Stainless SteelWith Frame4H (Four Holes)-0.05200100 ~ 700100 ~ 70015 ~ 20--4.5 ~ 9
1 Piece(s)

12 Days or more

10304 Stainless SteelWith Frame4H (Four Holes)-0.3720100 ~ 700100 ~ 70015 ~ 20--4.5 ~ 9
1 Piece(s)

12 Days or more

10316 Stainless SteelWith Frame6H (Six Holes)-0.05200100 ~ 700100 ~ 70015 ~ 20--4.5 ~ 9
1 Piece(s)

12 Days or more

10304 Stainless SteelWith Frame6H (Six Holes)-0.3720100 ~ 700100 ~ 70015 ~ 20--4.5 ~ 9
1 Piece(s)

12 Days or more

10316 Stainless SteelWith Frame6HV (6 Holes)-0.05200100 ~ 700100 ~ 70015 ~ 20--4.5 ~ 9
1 Piece(s)

12 Days or more

10304 Stainless SteelWith Frame6HV (6 Holes)-0.3720100 ~ 700100 ~ 70015 ~ 20--4.5 ~ 9
1 Piece(s)

12 Days or more

10316 Stainless SteelWith Frame8H (Eight Holes)-0.05200100 ~ 700100 ~ 70015 ~ 20--4.5 ~ 9
1 Piece(s)

12 Days or more

10304 Stainless SteelWith Frame8H (Eight Holes)-0.3720100 ~ 700100 ~ 70015 ~ 20--4.5 ~ 9
1 Piece(s)

12 Days or more

10316 Stainless SteelWith FrameNH (No Hole)-0.05200100 ~ 700100 ~ 70015 ~ 20---
1 Piece(s)

12 Days or more

10304 Stainless SteelWith FrameNH (No Hole)-0.3720100 ~ 700100 ~ 70015 ~ 20---
1 Piece(s)

8 Days or more

10High Density PolyethyleneWithout Frame-3.0--100 ~ 1200100 ~ 1000-B (Black)--
1 Piece(s)

10 Days or more

10High Density PolyethyleneWithout Frame-6.4--100 ~ 1200100 ~ 1000-G (Green)--
1 Piece(s)

8 Days or more

10High Density PolyethyleneWith Frame4H (Four Holes)3.0--100 ~ 700100 ~ 700-B (Black)4.5 ~ 915 ~ 20
1 Piece(s)

12 Days or more

10High Density PolyethyleneWith Frame4H (Four Holes)6.4--100 ~ 700100 ~ 700-G (Green)4.5 ~ 915 ~ 20
1 Piece(s)

8 Days or more

10High Density PolyethyleneWith Frame6H (Six Holes)3.0--100 ~ 700100 ~ 700-B (Black)4.5 ~ 915 ~ 20
1 Piece(s)

12 Days or more

10High Density PolyethyleneWith Frame6H (Six Holes)6.4--100 ~ 700100 ~ 700-G (Green)4.5 ~ 915 ~ 20
1 Piece(s)

10 Days or more

10High Density PolyethyleneWith Frame6HV (6 Holes)3.0--100 ~ 700100 ~ 700-B (Black)4.5 ~ 915 ~ 20
1 Piece(s)

12 Days or more

10High Density PolyethyleneWith Frame6HV (6 Holes)6.4--100 ~ 700100 ~ 700-G (Green)4.5 ~ 915 ~ 20
1 Piece(s)

8 Days or more

10High Density PolyethyleneWith Frame8H (Eight Holes)3.0--100 ~ 700100 ~ 700-B (Black)4.5 ~ 915 ~ 20
1 Piece(s)

12 Days or more

10High Density PolyethyleneWith Frame8H (Eight Holes)6.4--100 ~ 700100 ~ 700-G (Green)4.5 ~ 915 ~ 20
1 Piece(s)

8 Days or more

10High Density PolyethyleneWith FrameNH (No Hole)3.0--100 ~ 700100 ~ 700-B (Black)-15 ~ 20
1 Piece(s)

12 Days or more

10High Density PolyethyleneWith FrameNH (No Hole)6.4--100 ~ 700100 ~ 700-G (Green)-15 ~ 20
1 Piece(s)

8 Days or more

10316 Stainless SteelWithout Frame--0.05200100 ~ 1000100 ~ 1000----
1 Piece(s)

8 Days or more

10304 Stainless SteelWithout Frame--0.3720100 ~ 1000100 ~ 1000----

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.