(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Perforated Metal Sheets - Circular Shaped

Perforated Metal Sheets - Circular Shaped

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Perforated Metal Sheets - Circular Shaped see the sections below:

  • inCAD Components
Perforated Metal - Circular:Related Image
・Materials
Type[ M ]Material[ S ]Surface
Treatment
Standard TypeFramed Type
PMCPMCFLow Carbon SteelNickel Plating
PMCUPMCUF304 Stainless Steel-

Specifications

Part Number-A-T-C
PMC4
PMCF4
-
-
280
200
-
-
1.0
1.2

-

10
Part Number1mm Increment ATCPPerforated Rate %
TypeDPMC, PMCFPMCU, PMCUFPMCF, PMCUF
Standard Type
PMC
PMCU
Framed
Type
PMCF
PMCUF
1(Standard Type)
30~300
(Framed Type)
50~300
0.5 0.80.5 0.810 15 20222.6
20.5 0.8 1.01.0 340.2
31.0 1.2 1.61.0 1.2 1.5532.6
4729.6
5835.4

Alterations

Perforated Metal - Circular:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PMC1-[30-300/1]-[0.5,​0.8]
PMC2-[30-300/1]-[0.5,​0.8,​1]
PMC3-[30-300/1]-[1,​1.2,​1.6]
PMC4-[30-300/1]-[1,​1.2,​1.6]
PMC5-[30-300/1]-[1,​1.2,​1.6]
PMCF1-[50-300/1]-[0.5,​0.8]-[10,​15,​20]
PMCF2-[50-300/1]-[0.5,​0.8,​1]-[10,​15,​20]
PMCF3-[50-300/1]-[1,​1.2,​1.6]-[10,​15,​20]
PMCF4-[50-300/1]-[1,​1.2,​1.6]-[10,​15,​20]
PMCF5-[50-300/1]-[1,​1.2,​1.6]-[10,​15,​20]
PMCU1-[30-300/1]-[0.5,​0.8]
PMCU2-[30-300/1]-1
PMCU3-[30-300/1]-[1,​1.2,​1.5]
PMCU4-[30-300/1]-[1,​1.2,​1.5]
PMCU5-[30-300/1]-[1,​1.2,​1.5]
PMCUF1-[50-300/1]-[0.5,​0.8]-[10,​15,​20]
PMCUF2-[50-300/1]-1-[10,​15,​20]
PMCUF3-[50-300/1]-[1,​1.2,​1.5]-[10,​15,​20]
PMCUF4-[50-300/1]-[1,​1.2,​1.5]-[10,​15,​20]
PMCUF5-[50-300/1]-[1,​1.2,​1.5]-[10,​15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Specifications Punch Hole Dia. D
(ø)
A
(mm)
C
(mm)
T
(mm)
1 Piece(s)

12 Days or more

10Low Carbon SteelStandard Circular Type130 ~ 300-0.5 ~ 0.8
1 Piece(s)

12 Days or more

10Low Carbon SteelStandard Circular Type230 ~ 300-0.5 ~ 1
1 Piece(s)

12 Days or more

10Low Carbon SteelStandard Circular Type330 ~ 300-1 ~ 1.6
1 Piece(s)

12 Days or more

10Low Carbon SteelStandard Circular Type430 ~ 300-1 ~ 1.6
1 Piece(s)

12 Days or more

10Low Carbon SteelStandard Circular Type530 ~ 300-1 ~ 1.6
1 Piece(s)

12 Days or more

10Low Carbon SteelFramed Circular Type150 ~ 30010 ~ 200.5 ~ 0.8
1 Piece(s)

12 Days or more

10Low Carbon SteelFramed Circular Type250 ~ 30010 ~ 200.5 ~ 1
1 Piece(s)

12 Days or more

10Low Carbon SteelFramed Circular Type350 ~ 30010 ~ 201 ~ 1.6
1 Piece(s)

12 Days or more

10Low Carbon SteelFramed Circular Type450 ~ 30010 ~ 201 ~ 1.6
1 Piece(s)

12 Days or more

10Low Carbon SteelFramed Circular Type550 ~ 30010 ~ 201 ~ 1.6
1 Piece(s)

12 Days or more

10304 Stainless SteelStandard Circular Type130 ~ 300-0.5 ~ 0.8
1 Piece(s)

12 Days or more

10304 Stainless SteelStandard Circular Type230 ~ 300-1
1 Piece(s)

12 Days or more

10304 Stainless SteelStandard Circular Type330 ~ 300-1 ~ 1.5
1 Piece(s)

12 Days or more

10304 Stainless SteelStandard Circular Type430 ~ 300-1 ~ 1.5
1 Piece(s)

12 Days or more

10304 Stainless SteelStandard Circular Type530 ~ 300-1 ~ 1.5
1 Piece(s)

12 Days or more

10304 Stainless SteelFramed Circular Type150 ~ 30010 ~ 200.5 ~ 0.8
1 Piece(s)

12 Days or more

10304 Stainless SteelFramed Circular Type250 ~ 30010 ~ 201
1 Piece(s)

12 Days or more

10304 Stainless SteelFramed Circular Type350 ~ 30010 ~ 201 ~ 1.5
1 Piece(s)

12 Days or more

10304 Stainless SteelFramed Circular Type450 ~ 30010 ~ 201 ~ 1.5
1 Piece(s)

12 Days or more

10304 Stainless SteelFramed Circular Type550 ~ 30010 ~ 201 ~ 1.5

Loading...

  1. 1

Example

Perforated Metal - Circular:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.