(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Perforated Metal Sheets - Parallel Round Holes or Slotted Holes

Perforated Metal Sheets - Parallel Round Holes or Slotted Holes

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Perforated Metal Sheets - Parallel Round Holes or Slotted Holes see the sections below:

  • inCAD Components
Perforated Metal - Round Hole Parallel Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
PMRU, PMRF, PMLU1018 Carbon SteelZinc Plating
PMRUS, PMRFS, PMLUS304 Stainless Steel-

Specifications

Part Number-A-B
PMLU5-480-420
Part Number1mm incrementTPLPerforated Rate
%
TypeDAB
PMRU
PMRUS
5100~500100~5001.0 8-30.7
812-34.9
1015-34.9
PMLU
PMLUS
51.0 252047.1
Part Number10mm incrementTPPerforated Rate
%
TypeDAB
PMRF
PMRFS
5100~500100~5001.0 1019.6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PMLU5-[100-500/1]-[100-500/1]
PMLUS5-[100-500/1]-[100-500/1]
PMRF5-[100-500/10]-[100-500/10]
PMRFS5-[100-500/10]-[100-500/10]
PMRU5-[100-500/1]-[100-500/1]
PMRU8-[100-500/1]-[100-500/1]
PMRU10-[100-500/1]-[100-500/1]
PMRUS5-[100-500/1]-[100-500/1]
PMRUS8-[100-500/1]-[100-500/1]
PMRUS10-[100-500/1]-[100-500/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Specifications Punch Hole Dia. D
(ø)
A
(mm)
B
(mm)
1 Piece(s)

10 Days or more

101018 Carbon SteelSlottd Hole Type5100 ~ 500100 ~ 500
1 Piece(s)

10 Days or more

10304 Stainless SteelSlottd Hole Type5100 ~ 500100 ~ 500
1 Piece(s)

10 Days or more

101018 Carbon SteelRound Hole Parallel Type5100 ~ 500100 ~ 500
1 Piece(s)

10 Days or more

10304 Stainless SteelRound Hole Parallel Type5100 ~ 500100 ~ 500
1 Piece(s)

10 Days or more

101018 Carbon SteelRound Hole Parallel Type5100 ~ 500100 ~ 500
1 Piece(s)

10 Days or more

101018 Carbon SteelRound Hole Parallel Type8100 ~ 500100 ~ 500
1 Piece(s)

10 Days or more

101018 Carbon SteelRound Hole Parallel Type10100 ~ 500100 ~ 500
1 Piece(s)

10 Days or more

10304 Stainless SteelRound Hole Parallel Type5100 ~ 500100 ~ 500
1 Piece(s)

10 Days or more

10304 Stainless SteelRound Hole Parallel Type8100 ~ 500100 ~ 500
1 Piece(s)

10 Days or more

10304 Stainless SteelRound Hole Parallel Type10100 ~ 500100 ~ 500

Loading...

  1. 1

Example

Perforated Metal - Round Hole Parallel Type:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.