(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Tool and Spare Blades【1-10 Pieces Per Package】

Deburring Tool and Spare Blades

Click this image to zoom it.

Move the mouse over the image to zoom

  • Deburring Tool and Spare Blades
  • Deburring Tool and Spare Blades
  • Volume Discount
  • Lead Time Reduction

It can be used for deburring after cutting pipe frames. A deburring machine and spare blades are included.

Deburring Tool / Spare Blades:Related Image
・Materials
[ M ] Material: Handle: Plastic + Rubber

Specifications

Part Number
M-NG1000-F
PFREMH-BS1010
■Deburring Tools
Part NumberMass
(g)
M-NG1000-F31
M-NG1000-S31
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Replacement Blades
Part NumberFeature
TypeNo.
PFREMHBS1010For milling steel and aluminum.
One sided blade used in clockwise rotation
Black
BS2010For cast iron, brass and plastic.
Double sided blade used in both directions
Silver
BS1018For hard-cutting material such as stainless steel.
One sided blade used in clockwise rotation
Silver
* One set contains 10 pieces.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
M-NG1000-F
M-NG1000-S
PFREMH-BS1010
PFREMH-BS1018
PFREMH-BS2010
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Type Type Feature of Replacement Blades Accessories
1 Piece(s)Available

8 Days or more

DeburringDeburring Tool-PFREMH-BS1010 (1 pc.)
1 Piece(s)Available

8 Days or more

DeburringDeburring Tool-PFREMH-BS1018 (1 pc.)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Replacement Blades for Deburring ToolsFor heavy steel and aluminum - One blade in clockwise direction-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Replacement Blades for Deburring ToolsFor hard to cut material such as stainless steel - One blade in clockwise direction-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Replacement Blades for Deburring ToolsFor cast, brass, plastic - Two blades in either direction-

Loading...

  1. 1

More Information

Deburring Tool / Spare Blades:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.