(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Jacks intended to lift / take down an object.
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | [ S ]Surface Treatment |
PFJB802 | Low Carbon Steel (3.6mm) | Trivalent Chromate |
PFJB803 | Main Body: Low Carbon Steel (3.6mm) | Main Body: Trivalent Chromate |
Panel: 5052 Aluminum Alloy (3mm) | Panel: Anodized | |
PFJB802H, PFJB305 | Low Carbon Steel | Trivalent Chromate |
Part Number |
PFJB802 |
Part Number | Static Load (kg) | Dynamic Load (kg) | Mass |
PFJB802 (Main Body - Standard) | 100 | 80 | 12.5kg |
PFJB803 (Main Body - Panel Detachable Type) | 60 | 50 | 10.3kg |
PFJB802H (Handle) | - | - | 444g |
PFJB305 (Saddle) | - | - | 53g |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PFJB305 |
PFJB802 |
PFJB802H |
Loading...
Material | Low Carbon Steel | Surface Treatment | Trivalent Chromate |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy