(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Spare Blades for Pipe Cutters

Spare Blades for Pipe Cutters:Related Image
[ A ] Accessories: Retaining Ring E Type 1 pc.

Specifications

Part Number
PFCAT
PFCATH
Part Number
Mass
(g)
PFCATH
For Plastic Coated and Aluminum Extruded Pipe Frame
(
19
)
PFCATHS (For Stainless Steel Pipe Frame)
25
[ ! ]For orders larger than indicated quantity, please request a quotation.
How to Replace Replacement Blades: Remove the retaining ring E Type of the cutter body, then pull installation pin for replacement.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PFCATH
PFCATHS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipes
1 Piece(s)Available

8 Days or more

Aluminum Extruded Pipe Frame, Plastic Coated Pipe Frame
1 Piece(s)Available

8 Days or more

Stainless Steel Pipes

Loading...

  1. 1
 

Basic Information

Type Cutter Type Cutter Replacement Blades

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.