(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Single Phase Power Supply (v): 100
•Compatible Product: HEPAS100-5, HEPAS100-10
Part Number
Configured Part Number is shown.
Model | − | Air volume (air volume range) |
HEPAFS100 | − | 10-1 |
Air Conditioners, Air Holes Model | Airflow range | Included HEPA | Air volume m3 / min (controller volume) See diagram (A) above | ||||||||||
Type | Single-phase power supply (V) | filter unit | ⑩ | ⑨ | ⑧ | ⑦ | ⑥ | ⑤ | ④ | ③ | ② | ① | |
HEPAF | S100 | 5-1 | HEPAS100-5 | 5 | 4.2 | 3.9 | 3.3 | 2.9 | 1.6 | 1 | 0.5 | 0.5 or less | |
10-1 | HEPAS100-10 | 10 | 9.3 | 7.7 | 6.1 | 3.9 | 2.3 | 1.1 | 1 or less |
Air Conditioners, Air Holes Model | HEPAFS100-5-1 | HEPAFS100-10-1 | |
Included HEPA filter unit | HEPAS100-5 | HEPAS100-10 | |
Dust collection efficiency (atmospheric dust) | 99.99% or more for 0.3μm particles | ||
Main Filter | |||
Air volume (m3/min) | 5(5.0) | 10(10) | |
Blowing speed (m/s) | 0.39(0.39) | 0.51(0.51) | |
Mass (kg) | 11.5 | 14.5 | |
Noise (dBA) | 55(56) | 56(57) | |
power supply | 100V specification | AC100V, 1φ, 50/60Hz, 5m power cord with installation plug included | |
Power consumption (W) | 100V specification | 43(46) | 98(114) |
accessories | Pre-filter | ||
Outlet packing: EDPM sponge |
[ ! ] ( ) indicates 60Hz specification, noise was measured 1m from the outlet surface in an
anechoic chamber.
Air Conditioners, Air Holes Model | HEPAFS100-5-1 | HEPAFS100-10-1 | |
Included HEPA filter unit | HEPAS100-5 | HEPAS100-10 | |
Dust collection efficiency (atmospheric dust) | 99.99% or more for 0.3μm particles | ||
Main Filter | |||
Air volume (m3/min) | 5(5.0) | 10(10) | |
Blowing speed (m/s) | 0.39(0.39) | 0.51(0.51) | |
Mass (kg) | 11.5 | 14.5 | |
Noise (dBA) | 55(56) | 56(57) | |
power supply | 100V specification | AC100V, 1φ, 50/60Hz, | |
5m power cord with installation plug included | |||
Power consumption (W) | 100V specification | 43(46) | 105(120)* |
accessories | Pre-filter | ||
Outlet packing: EDPM sponge |
[ ! ] ( ) indicates 60Hz specification, noise was measured 1m from the outlet surface in an
anechoic chamber.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HEPAD |
HEPAFS100-5-1 |
HEPAFS100-10-1 |
Loading...
Single Phase Power Supply(V) | 100 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy