(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Necessary for relocating and transferring aluminum extrusion unit. Caster units in pursuit of great designs.
Part Number
Configured Part Number is shown.
No. | Caster | Jack Bolt | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | |
60 130 | Aluminum Casting Alloy 383.0 | Black Paint | 1018 Carbon Steel | Trivalent Chromate |
250 350 | Low Carbon Steel | Trivalent Chromate (Black) | ||
500 | FCD Cast Iron45 | Black Paint |
Part Number |
HCFT6-130 HCFTK-L6-130 |
Part Number | |
Type | Wheel Material (Color) |
HCFT, HCFTK, SHCFT | Nylon (Gray) |
HCFTU | Urethane (Green) |
HCFTM | MC Nylon (Blue) |
HCFTD, SHCFTD | Conductive MC Nylon (Black) |
Caster Type | Part Number | Allowable Load | Mass g | Screw / Nut | ||||||
Type | No. | Load | kg | N | Screw | Quantity | Nut | Quantity | ||
Swivel | HCFT | 5 | 60 | 60 | 588 | 600 | CBM5-15 | 4 | HNTT5-5 | 4 |
6 | CBM6-15 | HNTT6-6 | ||||||||
Swivel | HCFT HCFTM HCFTD | 6 | 130 | 130 | 1275 | 1100 | CBM6-20 | |||
8 | 130 | 1275 | 1100 | CBM8-25 | HNTT8-8 | |||||
Fixed | HCFTK-L HCFTK-R | 6 | 130 | 130 | 1275 | 1100 | CBM6-20 | HNTT6-6 | ||
8 | 130 | 1275 | 1100 | CBM8-25 | HNTT8-8 | |||||
Swivel | HCFT HCFTU HCFTM HCFTD | 6 | 250 | 250 | 2452 | 1445 | CBM6-12 | HNTT6-6 | ||
8 | CBM8-15 | HNTT8-8 | ||||||||
350 | 350 | 3432 | 2170 | |||||||
Swivel | HCFT HCFTM HCFTD | 8 | 500 | 500 | 4902 | 5600 | CBM8-30 |
Caster Type | Part Number | Allowable Load | Mass | Screw / Nut | ||||||
Type | No. | Load | kg | N | g | Screw | Quantity | Nut | Quantity | |
Swivel | 5 | 60 | 60 | 588 | 600 | SCB5−20 | 4 | HNTTSN5−5 | 4 | |
SHCFT | 6 | SCB6−20 | HNTTSN6−6 | |||||||
130 | 130 | 1275 | 1100 | |||||||
Swivel | SHCFT | 8 | SCB8−25 | HNTTSN8−8 | ||||||
SHCFTD |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Casters - with Mounting Plate- |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy