(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Bracket Extrusions - Thinner Bracket Use

Aluminum Bracket Extrusions - Thinner Bracket Use

Click this image to zoom it.

Move the mouse over the image to zoom

  • Aluminum Bracket Extrusions - Thinner Bracket Use
  • Aluminum Bracket Extrusions - Thinner Bracket Use
  • Aluminum Bracket Extrusions - Thinner Bracket Use

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

  • inCAD Components
Aluminum Bracket Extrusions:Related Image
・Materials
[ M ] Material: A6N01SS-T5 Aluminum Alloy [ S ] Surface Treatment: Clear Anodize

Specifications

Part Number-L
HFLBT5-800
Part NumberL
1mm Increment
Mass
kg/m
Sectional Area mm2Cross Sectional Moment of Inertia mm4
Typeℓxℓy
HFLBS550~30000.31110.4x1040.4x104
HFLBS60.752752.2x1042.2x104
HFLBS81.24446.4x1046.4x104

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFLBS5-[50-2000/1]
HFLBS6-[50-2000/1]
HFLBS8-[50-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeries Extrusion No. Overall Length L
(mm)
1 Piece(s)

8 Days or more

10MISUMI 5 Series550 ~ 2000
1 Piece(s)

8 Days or more

10MISUMI 6 Series650 ~ 2000
1 Piece(s)

8 Days or more

10MISUMI 8 Series850 ~ 2000

Loading...

  1. 1
 

Basic Information

Type For Thin Brackets

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.