(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion - 3 Series, Base 15, Configurable Length

Aluminum Extrusion - 3 Series, Base 15, Configurable Length

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Expansion

Aluminum Extrusions 15mm Square convenient for manufacturing a lightweighed and space-saved enclosure.

  • inCAD Components
Aluminum Extrusion - 3 Series, Base 15, Configurable Length:Related Image
・Materials
[ M ] Material: A6N01SS-T5 Aluminum Alloy [ S ] Surface Treatment: Clear Anodize

Specifications

Part Number-L
HFS3-1515-800
Part NumberLMass kg/mSectional Area mm2Cross Sectional Moment of Inertia mm4
ℓxℓy
HFS3151550~2000
0.5mm Increment
0.341260.280x1040.280x104
KHFS32000

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFS3-1515-[50-2000/0.5]
KHFS3-1515-2000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL Dimension Fixed, Specified Overall Length L (Effective Length)
(mm)
Overall Length L
(mm)
1 Piece(s)

4 Days

10Configurable-50 ~ 2000
1 Piece(s)Available

8 Days or more

10Standard, Fixed2000-

Loading...

  1. 1

Example

Aluminum Extrusion - 3 Series, Base 15, Configurable Length:Related Image
 

Basic Information

Standard Extrusion Size(mm) 15 Extrusion Size 15x15 Extrusion Series 3 Series
Extrusion Type Square Number of Extrusion Slots 1 Slot-1 Slot Extrusion Type HFS
Surface Finish Clear Anodize Number of Grooved Surfaces Four Side Slots Surface Milled None
Material A6N01SS-T5 Aluminum Alloy Extrusion Size - Width (A)(mm)(mm) 15 Extrusion Size - Thickness (T)(mm)(mm) 15

Frequently asked questions (FAQ)

質問: What is the load capacity of this extrusion?
回答: The formulas to determine load capacity of extrusions can be found at: https://us.misumi-ec.com/pdf/fa/2010/p2431.pdf

Additional Products in this Category

Complementary Products

Tech Support