(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

30x30, 30x20 Aluminum Extrusion - Mixed Series 5/6, Base 30

30x30, 30x20 Aluminum Extrusion - Mixed Series 5/6, Base 30

Move the mouse over the image to zoom

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

Aluminum extrusions with both HFS5 Series and HFS6 Series slots.

  • inCAD Components

Part Number

Configured Part Number is shown.

Aluminum Extrusions - Mixed Series (5 and 6), Base 30, H Style:Related Image
・Materials
[ M ] Material: A6N01SS-T5 Aluminum Alloy
[ S ] Surface Treatment: Clear Anodize

Specifications

Part Number-L
HFS6-5H-3030-800
Part NumberL
0.5mm Increment
Mass
kg/m
Sectional Area
mm2
Cross Sectional Moment of Inertia mm4
TypeShapeNo.ℓxℓy
HFS6-5H303050~40001.043883.08x1043.51x104
Y20300.702601.10x1042.61x104

Alterations

Aluminum Extrusions - Mixed Series (5 and 6), Base 30, H Style:Related Image
[ ! ]For details of tapping, refer to >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFS6-5H-3030-[50-1800/0.5]
HFS6-5H-3030-[1801-2000/0.5]
HFS6-5Y-2030-[50-1800/0.5]
HFS6-5Y-2030-[1801-2000/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStandard Extrusion Size
(mm)
Extrusion Size - Thickness (T)(mm)
(mm)
Overall Length L
(mm)
1 Piece(s)

8 Days or more

10303050 ~ 1800
1 Piece(s)

8 Days or more

1030301801 ~ 2000
1 Piece(s)

8 Days or more

10202050 ~ 1800
1 Piece(s)

8 Days or more

1020201801 ~ 2000
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStandard Extrusion Size
(mm)
Extrusion Size - Thickness (T)(mm)
(mm)
Overall Length L
(mm)

Loading...

  1. 1

Example

Aluminum Extrusions - Mixed Series (5 and 6), Base 30, H Style:Related Image

Basic Information

Extrusion Type Mixed Slot Widths Extrusion Type HFS Surface Finish Clear Anodize
Surface Milled None Material A6N01SS-T5 Aluminum Alloy Extrusion Size - Width (A)(mm)(mm) 30
L Dimension Fixed, Specified Configurable

Frequently asked questions (FAQ)

質問: What is the load capacity of this extrusion?
回答: The formulas to determine load capacity of extrusions can be found at: https://us.misumi-ec.com/pdf/fa/2010/p2431.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.