(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Extruded Brackets with twice as many screws. Extrusions can be connected more securely.
Part Number
Configured Part Number is shown.
HBLTSW8
Part Number |
HBLTSW8 |
Part Number | Mass (g) | Applicable Screw, T Nut | Allowable Load (N) | |||
Screw | Quantity | T Nut | Quantity | |||
HBLTSW8 | 113 | CBM8-20 | 4 | HNTT8-8 | 4 | 3087 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Bracket Type | Protrusion Brackets | Aligment tabs | No Tab | Additional Features (Protrusion Brackets) | Standard |
---|---|---|---|---|---|
Perpendicularity | Not Right-angled | Material | A6N01SS-T5 Aluminum Alloy | Surface Finish | Clear Anodize |
Extrusion Series | HFS | Extrusion No. | 8 | Extrusion Size | For 40 and 80 |
Bracket Type | Thick Brackets | Applicable Screws | M8 Screws | Number of Extrusion Connection Holes | 4 |
Please check the type/dimensions/specifications of the part HBLTSW8 in the Brackets - 8 Series, Thick Brackets, 1 Slot, 4 Holes series.
Part Number |
---|
HBLTSW8-C |
HBLTSW8-C-SEC |
HBLTSW8-C-SEP |
HBLTSW8-C-SET |
HBLTSW8-C-SEU |
HBLTSW8-C-SSP |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy