(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Has the hole positioned so eccentrically as to fit both the 3mm and 5 mm cover thicknesses for plate mounting.
Part Number
Configured Part Number is shown.
Part Number |
HBLUS6 |
Part Number | Mass (g) | Applicable Screw, T Nut | Allowable Load (N) | |||
Type | Screw | Quantity | T Nut | Quantity | ||
HBLTH6 | 44 | CBM6-15 | 2 | HNTT6-6 | 2 | 1176 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HBLTH6 |
HBLTH6-C |
HBLTH6-C-SEC |
HBLTH6-C-SEP |
HBLTH6-C-SET |
HBLTH6-C-SEU |
HBLTH6-C-SSP |
HBLTH6-C-SST |
HBLTH6-C-SSU |
HBLTH6-SEC |
HBLTH6-SEP |
HBLTH6-SET |
HBLTH6-SEU |
HBLTH6-SSP |
HBLTH6-SST |
HBLTH6-SSU |
Loading...
Bracket Type | Protrusion Brackets | Aligment tabs | No Tab | Additional Features (Protrusion Brackets) | Eccentricity |
---|---|---|---|---|---|
Perpendicularity | Not Right-angled | Material | A6N01SS-T5 Aluminum Alloy | Surface Finish | Clear Anodize |
Extrusion Series | HFS | Extrusion No. | 6 | Extrusion Size | For 30, 50, 60 |
Bracket Type | Eccentric Brackets | Applicable Screws | M6 Screws | Number of Extrusion Connection Holes | 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy