(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thin Extruded Brackets designed for space-saving.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
HBLS_5 | A6N01SS-T5 Aluminum Alloy | Clear Anodize |
HBLS_B5 | Black Anodize |
Part Number |
HBLST5 |
Part Number | Mass (g) | Applicable Screw, T Nut | Allowable Load (N) | |||
Type | Screw | Quantity | T Nut | Quantity | ||
HBLSS5 | 3.8 | CBM5-8 | 2 | HNTT5-5 | 2 | 686 |
HBLSSB5* (Black Anodize) | ||||||
HBLSD5 | 10 | 4 | 4 | 1176 | ||
HBLSDB5* (Black Anodize) | ||||||
HBLST5 | 15 | 6 | 6 | 1617 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Bracket Type | Thin Brackets | Aligment tabs | No Tab | Perpendicularity | Not Right-angled |
---|---|---|---|---|---|
Material | A6N01SS-T5 Aluminum Alloy | Extrusion Series | HFS | Extrusion No. | 5 |
Extrusion Size | For 20, 25, 40 | Bracket Type | Thin Brackets | Cover Mounting Hole Addition Work | Not Provided |
Applicable Screws | M5 Screws |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy