(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chain Tensioners - Idler Set

Chain Tensioners - Idler Set
  • Volume Discount

For complete product overview and details on Chain Tensioners - Idler Set see the sections below:

  • inCAD Components
Chain Tensioners - Idler Set:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Idler Sprockets1035 Carbon Steel (Induction Hardened Tooth Tip)Black Oxide
Base PlateLow Carbon Steel
Spacer1018 Carbon Steel

Specifications

Part Number
THBS35
Part NumberApplicable Roller ChainIdler SprocketsABMass (kg)
TypeNo.Part No.Number of TeethDoDp
THBS35JIS35DRC35-18186054.8526470.89
40JIS40DRC40-15156761.080.92
50JIS50DRC50-13137466.340.96
60JIS60DRC60-11117667.621.00
80JIS80DRC80-998574.2630511.11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
THBS35
THBS40
THBS50
THBS60
THBS80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Applicable Roller Chain)
1 Piece(s)Available

8 Days or more

1035 (JIS35)
1 Piece(s)Available

8 Days or more

1040 (JIS40)
1 Piece(s)Available

8 Days or more

1050 (JIS50)
1 Piece(s)Available

8 Days or more

1060 (JIS60)
1 Piece(s)Available

8 Days or more

1080 (JIS80)

Loading...

  1. 1

More Information

Chain Tensioners - Idler Set:Related Image
Chain Tensioners - Idler Set:Related Image
When adjusting tension at the nondrive side, >> Click here
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.