(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tensioner unit easy to assemble. Can be used by chain or belt drive.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |||
Attachment Plate | Tension Pin | Slide Plate | Tension Block | ||
TNSR | 1018 Carbon Steel-D | 1045 Carbon Steel | 1045 Carbon Steel (Precision Casting) | 1018 Carbon Steel-D | Black Oxide |
TNSN | Electroless Nickel Plating |
Part Number | - | Y | - | F |
TNSR20 TNSN15 | - - | Y15 Y20 | - - | F12 F32 |
Part Number | 1mm Increment | ST (Stroke) | A | B | T | J | C | E | G | K | S | X | Z | N | ||
Type | Dg6 | Y | F | |||||||||||||
TNSR TNSN | 10 | 10~50 | 8~50 | 25 | 120 | 50 | 6 | 24 | 55 | 35 | 42.0 | 22.5 | 57.5 | 14 | 21 | 5.5 |
12 | ||||||||||||||||
15 | 12~60 | 10~50 | 25 | 125 | 55 | 9 | 31 | 57.5 | 40 | 48.5 | 25.5 | 60 | 19 | 29 | 6.6 | |
17 | 30 | 140 | 60 | 30 | 70 | 27 | 62.5 | |||||||||
20 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
TNSN10-Y[10-50/1]-F[8-50/1] |
TNSN12-Y[10-50/1]-F[8-50/1] |
TNSN15-Y[12-60/1]-F[10-50/1] |
TNSN17-Y[12-60/1]-F[10-50/1] |
TNSN20-Y[12-60/1]-F[10-50/1] |
TNSR10-Y[10-50/1]-F[8-50/1] |
TNSR12-Y[10-50/1]-F[8-50/1] |
TNSR15-Y[12-60/1]-F[10-50/1] |
TNSR17-Y[12-60/1]-F[10-50/1] |
TNSR20-Y[12-60/1]-F[10-50/1] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy