(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joint Links for Small Conveyor Chains

Joint Links for Small Conveyor Chains
  • Volume Discount

Conventional chains with attachments. Suitable for a short distance- and short pitch-based conveyance.

  • inCAD Components
Joint Links for Chains with Attachment:Related Image
・Materials
[ M ] Material: Steel

Specifications

Part Number
JNT-L40
Part Number
TypeNo.
JNT-L
(One Side Type)
JNT-T
(Both Sides Type)
40
50
60
80
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ] For orders of 1~9 pieces: Unit Price + Small Order Charge.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JNT-L40
JNT-L50
JNT-L60
JNT-L80
JNT-T40
JNT-T50
JNT-T60
JNT-T80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSChain Number Allowable Tension(Range Selection)
(kN)
Attachment Allowable Tension
1 Piece(s)Available

8 Days or more

10402.71~5.00One Side Type2.75
1 Piece(s)Available

Same day

Stock

10502.71~5.00One Side Type4.41
1 Piece(s)Available

8 Days or more

10605.01~10.00One Side Type6.28
1 Piece(s)Available

8 Days or more

108010.01 or MoreOne Side Type10.69
1 Piece(s)Available

8 Days or more

10402.71~5.00Both Sides Type2.75
1 Piece(s)Available

8 Days or more

10502.71~5.00Both Sides Type4.41
1 Piece(s)Available

8 Days or more

10605.01~10.00Both Sides Type6.28
1 Piece(s)Available

8 Days or more

108010.01 or MoreBoth Sides Type10.69

Loading...

  1. 1
 

Basic Information

Material Steel Type Joint Links Unit

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.