(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Joint Links for Double Pitch Conveyor Chains, JNTWC

Joint Links for Double Pitch Conveyor Chains, JNTWC
  • Volume Discount

•Type: Individual Joint Link
For complete product overview and details on Joint Links for Double Pitch Conveyor Chains, JNTWC see the sections below:

  • inCAD Components
Joint Links for Double Pitch Chains:Related Image
・Materials
[ M ]Material: Steel

Specifications

Part Number
JNTWC40
Part Number
TypeNo.
JNTWC
(Steel)
40
50
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JNTWC40
JNTWC50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPart number (No. ) Max. Allowable Tension (Range Selection)
(kN)
Max. Allowable Tension (kN)
1 Piece(s)Available

8 Days or more

10402.61~4.002.75
1 Piece(s)Available

8 Days or more

10504.01~6.504.41

Loading...

  1. 1
 

Basic Information

Type Joint Links Unit

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.