(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chains - 80B Series, Pitch 25.4 mm

Chains - 80B Series, Pitch 25.4 mm
  • Volume Discount

ANSI Roller Chain with 1" (1.00 inch) pitch.

  • inCAD Components
・Materials
Type[ M ]Material
CHE80Steel

Specifications

Part Number-Number of Links
(Number of Links Configurable)CHE80-200
(Unit Type)CHE80-U
■Number of Links Configurable
Part NumberNumber of Links
(Specify Even Number)
Max. Allowable Tension (kN)
CHE804~14.71
①Specify links by even numbers. (One joint link included)
②A roller chain longer than the unit length (number of unit links) is divided into separate packages per unit.
Ex.) CHE80-200, 2 Separate Packages: 120 Links+80 Links.
■Unit Type
Part NumberMax. Allowable Tension (kN)
CHE80-U (120 Links, Circumference Length 3,048mm)14.71

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHE80-[4-3000/2]
CHE80-U
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Number of Links
(pcs)
Number of Links
(pc(s).)
1 Piece(s)

8 Days or more

10Number of Links Configurable-4 ~ 3000
1 Piece(s)Available

10 Days or more

10Unit Type120-

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.