(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - B-Type, 50B Series

Roller Chain Sprockets - B-Type, 50B Series
  • Volume Discount

Sprockets with shaft bore and keyway already machined.

  • inCAD Components

PDFP.2019-1515

Unit examples related to this product
Sprockets - 50B Series:Related Image

・Materials
Type[ M ] Material[ S ] Surface Treatment
SP50B1045 Carbon Steel Equivalent (Induction Hardened Teeth Tip)-
BSP50BBlack Oxide
SSP50B304 Stainless Steel Equivalent-
[ A ] Accessories: Set Screw(Only for shaft bore specifications Sprockets - 50B Series:Related Image )



Specifications

Part Number-Bore Specification-Shaft Bore Dia.
SP50B16
SSP50B18
-
-
N
S
-
-
25
14

Part NumberShaft Bore Specs. Shaft Bore Dia.DpDoHGDLMass (g)Unit Price
TypeNumber of TeethS Specification (DH8)N Specification (DH7)S SpecificationN Spec. (In Stock)N Spec. (Other than In Stock)
SP50B9S

N
10 16171819           46.42533429255200   
101015161718192022         51.37584034270   
1112151617181920222425       56.356445.538330   
1212151617181920222425283032    61.34695044410   
1312151617181920222425283032    66.34745149460   
1412151617181920222425283032    71.347952-7520   
15121516171819202224252830323538  76.358457620   
1614151617181920222425283032353840 81.378962720   
1714151617181920222425283032353840 86.399467830   
18141516171819202224252830323538404591.42100722881000   
19141516171819202224252830323538404596.45105731100   
201415161718192022242528303235384045101.481101200   
2114     2022242528303235384045106.51115   
2216     2022242528303235384045111.551201300   
2316     2022242528303235384045116.58125   
2416     2022242528303235384045121.621301400   
2516       242528303235384045126.661351500   
2616        2528303235384045131.7140 - 
2816        2528303235384045141.791501600   
3016        2528303235384045151.871611800   
3216        2528303235384045161.961711900 - 
3416        2528303235384045172.051812100 - 
3516        2528303235384045177.11862200 - 
BSP50B
(BSP is not compliant with S Spec.)
9N- 16171819           46.42533429255200-- 
1015161718192022         51.37584034270-- 
11151617181920222425       56.356445.538330-- 
12151617181920222425283032    61.34695044410-- 
13151617181920222425283032    66.34745149460-  
14151617181920222425283032    71.347952-7520-- 
151516171819202224252830323538  76.358457620-- 
16151617181920222425283032353840 81.378962720-  
17151617181920222425283032353840 86.399467830-- 
181516171819202224252830323538404591.42100722881000-  
191516171819202224252830323538404596.45105731100-- 
2015161718192022242528303235384045101.481101200-- 
21     2022242528303235384045106.51115-- 
22     2022242528303235384045111.551201300-- 
23     2022242528303235384045116.58125-- 
24     2022242528303235384045121.621301400-- 
25       242528303235384045126.661351500-- 
26        2528303235384045131.7140-- 
28        2528303235384045141.791501600-- 
30        2528303235384045151.871611800-- 
32        2528303235384045161.961711900-- 
34        2528303235384045172.051812100-- 
35        2528303235384045177.11862200-- 
SSP50B10S

N
10     2022         51.37584034255270   
1112     20222425       56.356445.539330 - 
1212     20222425       61.34695044410 - 
1312     20222425       66.34745149460 - 
1412     202224252830     71.347952-7520 - 
1512     20222425283032    76.358457620 - 
1614     20222425283032 38  81.378962720 - 
1714     202224252830323538  86.399467830 - 
1814     20222425283032353840 91.42100722881000   
1914     20222425283032353840 96.45105731100 - 
2014     20222425283032353840 101.481101200 - 
2114     20  25 30 35 40 106.51115 - 
2216     20  25 30 35 40 111.551201300 - 
2316     20  25 30 35   116.58125 - 
2416     20  25 30 35   121.621301400 - 
2516     20  25 30 35 40 126.661351500 - 
2616     20  25 30 35   131.7140 - 
2816     20  25 30 35 40 141.791501600 - 
3016     20  25 30 35 40 151.871611800 - 
3216        25 30 35   161.961711900 - 
3516        25 30 35   177.11862200 - 
[ ! ]For the Number of Teeth: 11~13 and the Shaft Dia.: 24mm or less, the M6 set screw is applicable.

■Shaft Bore Specifications
Shaft Bore Dia. DKeyway b2xt2Set Screw M
15~175x2.3
6
18~226x2.8
6
24~308x3.3
8
32~3810x3.3
8
4012x3.3
8
4514x3.8
10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BSP50B9-N-[16,​17,​18,​19]
BSP50B10-N-[15,​16,​17,​18,​19,​20,​22]
BSP50B11-N-[15,​16,​17,​18,​19,​20,​22,​24,​25]
BSP50B12-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
BSP50B13-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
BSP50B14-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
BSP50B15-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38]
BSP50B16-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40]
BSP50B17-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40]
BSP50B18-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​45]
BSP50B19-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​45]
BSP50B20-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​45]
BSP50B21-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​45]
BSP50B22-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​45]
BSP50B23-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​45]
BSP50B24-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​45]
BSP50B25-N-[24,​25,​28,​30,​32,​35,​38,​40,​45]
BSP50B26-N-[25,​28,​30,​32,​35,​38,​40,​45]
BSP50B28-N-[25,​28,​30,​32,​35,​38,​40,​45]
BSP50B30-N-[25,​28,​30,​32,​35,​38,​40,​45]
BSP50B32-N-[25,​28,​30,​32,​35,​38,​40,​45]
BSP50B34-N-[25,​28,​30,​32,​35,​38,​40,​45]
BSP50B35-N-[25,​28,​30,​32,​35,​38,​40,​45]
SP50B9-N-[16,​17,​18,​19]
SP50B9-S-10
SP50B10-N-[15,​16,​17,​18,​19,​20,​22]
SP50B10-S-10
SP50B11-N-[15,​16,​17,​18,​19,​20,​22,​24,​25]
SP50B11-S-12
SP50B12-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
SP50B12-S-12
SP50B13-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
SP50B13-S-12
SP50B14-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
SP50B14-S-12
SP50B15-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38]
SP50B15-S-12
SP50B16-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40]
SP50B16-S-14
SP50B17-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40]
SP50B17-S-14
SP50B18-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​45]
SP50B18-S-14
SP50B19-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​45]
SP50B19-S-14
SP50B20-N-[15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​45]
SP50B20-S-14
SP50B21-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​45]
SP50B21-S-14
SP50B22-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​45]
SP50B22-S-16
SP50B23-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​45]
SP50B23-S-16
SP50B24-N-[20,​22,​24,​25,​28,​30,​32,​35,​38,​40,​45]
SP50B24-S-16
SP50B25-N-[24,​25,​28,​30,​32,​35,​38,​40,​45]
SP50B25-S-16
SP50B26-N-[25,​28,​30,​32,​35,​38,​40,​45]
SP50B26-S-16
SP50B28-N-[25,​28,​30,​32,​35,​38,​40,​45]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Bore Dia. D (or d)
(mm)
Bore Style Number of Teeth
(T)
Shaft Type Surface Treatment Hole Specifications
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)16 ~ 19with Finished Bore9Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 22with Finished Bore10Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 25with Finished Bore11Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 32with Finished Bore12Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 32with Finished Bore13Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 32with Finished Bore14Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 38with Finished Bore15Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 40with Finished Bore16Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 40with Finished Bore17Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 45with Finished Bore18Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 45with Finished Bore19Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 45with Finished Bore20Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 45with Finished Bore21Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 45with Finished Bore22Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

14 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 45with Finished Bore23Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 45with Finished Bore24Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)24 ~ 45with Finished Bore25Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)25 ~ 45with Finished Bore26Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)25 ~ 45with Finished Bore28Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)25 ~ 45with Finished Bore30Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)25 ~ 45with Finished Bore32Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)25 ~ 45with Finished Bore34Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

12 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)25 ~ 45with Finished Bore35Shaft Bore Machining ConfigurableBlack OxideN (New JIS Key + Tap)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)16 ~ 19with Finished Bore9Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore9Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 22with Finished Bore10Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore10Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 25with Finished Bore11Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore11Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 32with Finished Bore12Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore12Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 32with Finished Bore13Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore13Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 32with Finished Bore14Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore14Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 38with Finished Bore15Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore15Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 40with Finished Bore16Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore16Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 40with Finished Bore17Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore17Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 45with Finished Bore18Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore18Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 45with Finished Bore19Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore19Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)15 ~ 45with Finished Bore20Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore20Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 45with Finished Bore21Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore21Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 45with Finished Bore22Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore22Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 45with Finished Bore23Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore23Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)20 ~ 45with Finished Bore24Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore24Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)24 ~ 45with Finished Bore25Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore25Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)25 ~ 45with Finished Bore26Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)-with Machinable Pilot Bore26Standard Pilot HoleNoneS (Pilot Hole)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel (Spurs are Induction Hardened)25 ~ 45with Finished Bore28Shaft Bore Machining ConfigurableNoneN (New JIS Key + Tap)

Loading...

 

Basic Information

Sprocket Shape Shape B For Chain No. (Chain Pitch) 50B (5/8" pitch) Number of Tracks Single Row
Chain Type RS

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support