(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Offset Links

Offset Links
  • Volume Discount

Joint Link intended to link chains with each other. Use this when an odd number of links is required.

  • inCAD Components
Offset Links:Related Image

Specifications

Part Number
JNTC25
Part Number
TypeNo.
JNOC
JMOC
JNOS
35
40
50
60
80
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ] For orders of 1~9 pieces: Unit Price + Small Order Charge.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JMOC40
JMOC50
JMOC60
JNOC35
JNOC40
JNOC50
JNOC60
JNOC80
JNOS35
JNOS40
JNOS50
JNOS60
JNOS80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Type No.
1 Piece(s)Available

8 Days or more

10[Steel] Oil Impregnated Steel Bushings40
1 Piece(s)Available

8 Days or more

10[Steel] Oil Impregnated Steel Bushings50
1 Piece(s)Available

8 Days or more

10[Steel] Oil Impregnated Steel Bushings60
1 Piece(s)Available

8 Days or more

10[Steel] Steel35
1 Piece(s)Available

8 Days or more

10[Steel] Steel40
1 Piece(s)Available

8 Days or more

10[Steel] Steel50
1 Piece(s)Available

8 Days or more

10[Steel] Steel60
1 Piece(s)Available

8 Days or more

10[Steel] Steel80
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel35
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel40
1 Piece(s)Available

8 Days or more

-[Stainless Steel] Stainless Steel50
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel60
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel80

Loading...

  1. 1

More Information

■Correspondence Table b/w chains and joint links
Chain Part NumberJoint Link Part Number
CHE_ _JNTC, JNOC
CHEM_ _JMTC, JMOC
CHES_ _JNTS, JNOS
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.