(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Chain 11B-Pitch 0.148". Ultra Miniature Chain made of 304 stainless steel throughout. Chain 15B-Pitch 0.188". Smallest ANSI Roller Chain available.
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
CHES11 | 304 Stainless Steel |
CHE15 | Steel |
Part Number | - | Number of Links | |
(Number of Links Configurable) (Unit Type) | CHES11 CHE15-U | - | 200 |
Part Number | Number of Links (Specify Even Number) | Max. Allowable Tension (kN) |
CHES11 | 4~ | 0.05 |
CHE15 | 4~ | 0.39 |
Part Number | Max. Allowable Tension (kN) |
CHES11-U (134 Links, Circumference Length 502mm) | 0.05 |
CHE15-U (210 Links, Circumference Length 1000mm) | 0.39 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CHE15-[4-9998/2] |
CHE15-U |
CHES11-[4-9998/2] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy