(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rack Gears - Pressure Angle 20°, Configurable L Dimension

Rack Gears - Pressure Angle 20°, Configurable L Dimension

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change

This enables to switch between rotating motion and linear motion. Length and mounting hole machining can be specified.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Gear Racks - Pressure Angle 20Deg., Configurable L Dimension:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Hole Position Configurable TypeNumber of Holes Configurable Type
RGEALLRGEA1045 Carbon SteelBlack Oxide
RGEABL-Free-Cutting Brass Bar-
RGEASLLRGEAS304 Stainless Steel-
RGEAML-MC Nylon-

Specifications

Part Number-L (Length)-Hole Position (First)-Hole Position (Second)-Hole Position (Third)
RGEAML1.0Z-450-A50-B150-C150
 
Part Number-L (Length)-K (Number of Holes)-B (Hole Pitch)
LRGEA2.0ST-1800-K8-B200
■Hole Position Configurable Type (Number of Holes is up to 3, L Dimension 20~480)
Part NumberOverall Length
L
1mm Increment
Hole Position ABC
1mm Increment
P (Pitch)WHhd1d2Z1M (Coarse)
TypeModuleHole Machining
(1045 Carbon Steel)
RGEAL
1.0N (No Hole Machining)
HT (Bottom Tapped)
ST (Side Tapped)
Z (Side Counterbored)
20~4805~4753.1421012113.56.53.5M3
1.54.712152018.54.584.5M4
2.06.2832025235.59.55.5M5
2.57.854253027.56.5116.5M6
3.09.4243035329.0149M8
(Free-Cutting Brass Bar)RGEABL0.5N20~280-1.571398.5----
0.82.5134109.2
(304 Stainless Steel)
RGEASL
0.5N20~280-1.571398.5----
0.82.5134109.2
1.0N,HT,ST20~4805~4753.14210109---M3
1.5N (No Hole Machining)
HT (Bottom Tapped)
ST (Side Tapped)
Z (Side Counterbored)
4.712151513.54.584.5M4
2.06.2832020185.59.55.5M5
2.57.854252522.56.5116.5M6
3.09.4243030279.0149M8
(MC Nylon)
RGEAML
0.5N20~280-1.571398.5----
0.82.5134109.2
1.0N, HT, ST, Z20~4805~4753.1421012113.56.53.5M3
■Number of Holes Configurable Type (B Hole Pitch Selectable, L Dimension 500~980)
Part NumberOverall Length
L
1mm Increment
K
(Number of Holes)
B
(Hole Pitch)
1mm Increment
P (Pitch)WHhd1d2Z1M (Coarse)
TypeModuleHole Machining
(1045 Carbon Steel)
LRGEA
1.0N
(No Hole Machining)
HT
(Bottom Tapped)
ST
(Side Tapped)
Z
(Side Counterbored)
500~9802~650~5003.1421012113.56.53.5M3
1.5500~9802~124.712152018.55.59.55.5M5
2.06.2832025236.5116.5M6
2.57.854253027.59149M8
3.09.4243035321117.511M10
(304 Stainless Steel)
LRGEAS
1.5500~9802~124.712151513.55.59.55.5M5
2.06.2832020186.5116.5M6
2.57.854252522.59149M8
3.09.4243030271117.511M10

Alterations

Gear Racks - Pressure Angle 20Deg., Configurable L Dimension:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LRGEA1.0HT-[500-980/1]-K[2,​3,​4,​5,​6]-B[50-500/1]
LRGEA1.0N-[500-980/1]
LRGEA1.0ST-[500-980/1]-K[2,​3,​4,​5,​6]-B[50-500/1]
LRGEA1.0Z-[500-980/1]-K[2,​3,​4,​5,​6]-B[50-500/1]
LRGEA1.5HT-[500-1980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEA1.5N-[500-1980/1]
LRGEA1.5ST-[500-1980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEA1.5Z-[500-1980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEA2.0HT-[500-1980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEA2.0N-[500-1980/1]
LRGEA2.0ST-[500-1980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEA2.0Z-[500-1980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEA2.5HT-[500-1980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEA2.5N-[500-1980/1]
LRGEA2.5ST-[500-1980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEA2.5Z-[500-1980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEA3.0HT-[500-1980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEA3.0N-[500-1980/1]
LRGEA3.0ST-[500-1980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEA3.0Z-[500-1980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEAS1.5HT-[500-980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEAS1.5N-[500-980/1]
LRGEAS1.5ST-[500-980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEAS1.5Z-[500-980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEAS2.0HT-[500-980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEAS2.0N-[500-980/1]
LRGEAS2.0ST-[500-980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEAS2.0Z-[500-980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEAS2.5HT-[500-980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEAS2.5N-[500-980/1]
LRGEAS2.5ST-[500-980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEAS2.5Z-[500-980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEAS3.0HT-[500-980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEAS3.0N-[500-980/1]
LRGEAS3.0ST-[500-980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
LRGEAS3.0Z-[500-980/1]-K[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12]-B[50-500/1]
RGEABL0.5N-[20-280/1]
RGEABL0.8N-[20-280/1]
RGEAL1.0HT-[20-480/1]-A[5-475/1]
RGEAL1.0N-[20-480/1]
RGEAL1.0ST-[20-480/1]-A[5-475/1]
RGEAL1.0Z-[20-480/1]-A[5-475/1]
RGEAL1.5HT-[20-980/1]-A[5-975/1]
RGEAL1.5N-[20-480/1]
RGEAL1.5ST-[20-480/1]-A[5-475/1]
RGEAL1.5Z-[20-480/1]-A[5-475/1]
RGEAL2.0HT-[20-480/1]-A[5-475/1]
RGEAL2.0N-[20-480/1]
RGEAL2.0ST-[20-480/1]-A[5-475/1]
RGEAL2.0Z-[20-480/1]-A[5-475/1]
RGEAL2.5HT-[20-480/1]-A[5-475/1]
RGEAL2.5N-[20-480/1]
RGEAL2.5ST-[20-480/1]-A[5-475/1]
RGEAL2.5Z-[20-480/1]-A[5-475/1]
RGEAL3.0HT-[20-480/1]-A[5-475/1]
RGEAL3.0N-[20-480/1]
RGEAL3.0ST-[20-480/1]-A[5-475/1]
RGEAL3.0Z-[20-480/1]-A[5-475/1]
RGEAML0.5N-[20-280/1]
RGEAML0.8N-[20-280/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L
(mm)
Material Surface Treatment Tooth Width (W or D)
(mm)
Rack Height
(mm)
Hole Machining Hole Position (First) [A]
(mm)
Hole Position (Second) [B]
(mm)
Number of Holes [K]
1 Piece(s)

10 Days or more

10500 ~ 980SteelBlack Oxide Coating1012HT (Back Tapped)-50 ~ 5002 ~ 6
1 Piece(s)

10 Days or more

10500 ~ 980SteelBlack Oxide Coating1012N (No Hole Machining)---
1 Piece(s)

10 Days or more

10500 ~ 980SteelBlack Oxide Coating1012ST (Side Tapped)-50 ~ 5002 ~ 6
1 Piece(s)

10 Days or more

10500 ~ 980SteelBlack Oxide Coating1012Z (Side Counterbored)-50 ~ 5002 ~ 6
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating1520HT (Back Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating1520N (No Hole Machining)---
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating1520ST (Side Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating1520Z (Side Counterbored)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating2025HT (Back Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating2025N (No Hole Machining)---
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating2025ST (Side Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating2025Z (Side Counterbored)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating2530HT (Back Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating2530N (No Hole Machining)---
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating2530ST (Side Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating2530Z (Side Counterbored)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating3035HT (Back Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating3035N (No Hole Machining)---
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating3035ST (Side Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 1980SteelBlack Oxide Coating3035Z (Side Counterbored)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided1515HT (Back Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided1515N (No Hole Machining)---
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided1515ST (Side Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided1515Z (Side Counterbored)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided2020HT (Back Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided2020N (No Hole Machining)---
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided2020ST (Side Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided2020Z (Side Counterbored)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided2525HT (Back Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided2525N (No Hole Machining)---
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided2525ST (Side Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided2525Z (Side Counterbored)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided3030HT (Back Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided3030N (No Hole Machining)---
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided3030ST (Side Tapped)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

10500 ~ 980Stainless SteelNot Provided3030Z (Side Counterbored)-50 ~ 5002 ~ 12
1 Piece(s)

10 Days or more

1020 ~ 280BrassNot Provided39N (No Hole Machining)---
1 Piece(s)

10 Days or more

1020 ~ 280BrassNot Provided410N (No Hole Machining)---
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating1012HT (Back Tapped)5 ~ 475--
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating1012N (No Hole Machining)---
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating1012ST (Side Tapped)5 ~ 475--
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating1012Z (Side Counterbored)5 ~ 475--
1 Piece(s)

10 Days or more

1020 ~ 980SteelBlack Oxide Coating1520HT (Back Tapped)5 ~ 975--
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating1520N (No Hole Machining)---
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating1520ST (Side Tapped)5 ~ 475--
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating1520Z (Side Counterbored)5 ~ 475--
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating2025HT (Back Tapped)5 ~ 475--
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating2025N (No Hole Machining)---
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating2025ST (Side Tapped)5 ~ 475--
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating2025Z (Side Counterbored)5 ~ 475--
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating2530HT (Back Tapped)5 ~ 475--
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating2530N (No Hole Machining)---
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating2530ST (Side Tapped)5 ~ 475--
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating2530Z (Side Counterbored)5 ~ 475--
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating3035HT (Back Tapped)5 ~ 475--
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating3035N (No Hole Machining)---
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating3035ST (Side Tapped)5 ~ 475--
1 Piece(s)

10 Days or more

1020 ~ 480SteelBlack Oxide Coating3035Z (Side Counterbored)5 ~ 475--
1 Piece(s)

10 Days or more

1020 ~ 280ResinNot Provided39N (No Hole Machining)---
1 Piece(s)

10 Days or more

1020 ~ 280ResinNot Provided410N (No Hole Machining)---

Loading...

More Information

[ ! ]RGEAML (MC Nylon) dimensions may change depending on the operating environment.
 

Basic Information

Teeth Type Standard Shape Rack Gears Heat Treatment Not Provided
Ground Teeth Not Provided End Face Machining One End Machined

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.