(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bevel Gears - Pressure Angle 20 Degrees, Straight, Spiral, Module 1.0, 1.5, 2.0

Bevel Gears - Pressure Angle 20 Degrees, Straight, Spiral, Module 1.0, 1.5, 2.0

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change

Gears capable of transmitting force at a right angle

  • inCAD Components
Bevel Gears - Pressure Angle 20Deg., Straight / Spiral Type:Related Image
[ ! ]Keyway Dimension Details >> Click here
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
Straight TypeSpiral Type
Straight BoreStraight Bore+TapKeyway+TapStraight Bore+TapKeyway+Tap
KGEASHKGEASTKGEASKKGEAPTKGEAPK1045 Carbon Steel-Set Screw
(4137 Alloy Steel Black Oxide)
KGEASHBKGEASTBKGEASKBKGEAPTBKGEAPKBBlack Oxide
KGEASHGKGEASTGKGEASKGKGEAPTGKGEAPKGElectroless Nickel Plating
KGHSKGTSKGKS--304 Stainless Steel-Set Screw(304 Stainless Steel)
[ ! ]Set Screw is not included in Un-tapped Type products.

Specifications

Part Number-Number (of teeth / mating gear)-Shaft Bore Dia. PH7-Twisting Direction
KGEASH1.0
KGEAPTG1.5
-
-
2020
3618
-
-
6
10

-

R
■Straight Type
Part NumberNominalShaft Bore Dia. PH7 (1mm Increment)Number of TeethR
(Gear Ratio)
Mating Gear NumberBHdDSELG12L1M (Coarse)
TypeModuleStraight Bore Straight Bore+TapKeyway+Tap
Straight Bore
KGEASH
KGEASHB
KGEASHG
KGHS
Straight Bore+Tap
KGEAST
KGEASTB
KGEASTG
KGTS
Keyway+Tap
KGEASK
KGEASKB
KGEASKG
KGKS
1.020206, 88201:120204.3162021.4111.82114.5311.7194.51349°3'M4
25256, 8, 108, 102525255.3202526.41152314.711.21841348°51'M4
30308, 10, 128, 10, 123030306.2223031.4119.42615.8911.718.94.514.547°42'M4(M5)
20406, 88201:240205.7162021.7912.129.615.0310.058.641429°8'M4
40208, 10, 128, 10, 124020405.7254040.8928.421.815.0212.69841366°0'M4(M5)
1.5202010, 1210, 12201:120206.8243032.1217.72818.5314.0610516.549°3'M4
252510~1410~142525257.53037.539.6223.73421.2616.3111.551948°51'M4
303012~1612~163030309.3334547.1229.63822.8316.5612.3462147°42'M5
18368, 10, 128181:236189.8222729.6812.2(12.1)40.7422.9614.4112.562129°25'M4
361810~1510~153618369.8305455.3434.326.7518.5414.5910515.566°17'M5
2.0202012~1412~14201:120208.5344041.3223.9372418.411472149°3'M5
*252525252510.5425051.3332.34023.3416.4110.9952148°51'M5
303016~1816~1830303012.4446061.3638.95130.7722.4116.7982847°42'M6
18361010181:2361812.6283637.8119.153.122918.0115.1272729°25'M4
361812~1412~1436183612.6367272.1547.635.2124.0719136.52166°17'M5
[ ! ]Sizes marked with *are only applicable to 1045 Carbon Steel. [ ! ]Sizes in ( ) are for Stainless Steel 304. [ ! ]Module 1.0 is not available for KGHS (Round Shaft Bore of 304 Stainless Steel).
[ ! ]Spiral bevel gears from different manufacturers may not match correctly. Always select mating sets from MISUMI. [ ! ]Note.) The gears are sold in each piece qty, not as sets.
[ ! ]Select 10K as P dimension if you request keyway width of 4.0mm (height 1.8mm) for Keyway + Tap with shaft bore diameter of 10. >> Click here
■Spiral Type (Spiral Angle 35°)
Part NumberNominalShaft Bore Dia. PH7 (1mm Increment)Twisting DirectionNumber of TeethR
(Gear Ratio)
Mating Gear NumberBHdDSELG12L1M (Coarse)
TypeModuleStraight Bore+TapKeyway+Tap
Straight Bore+Tap
KGEAPT
KGEAPTB
KGEAPTG

Keyway+Tap
KGEAPK
KGEAPKB
KGEAPKG
1.020206, 88L R201:120204.5162021.1211.32114.4311.5694.51350°31'M4
303010, 1210, 12(Left) (Right)3030306.2223031.0919.42615.6711.5494.514.548°21'M5
20408, 10, 128L (Left)201:240205.7162021.8712.129.61510.078.641430°13'M4
402010, 1210, 12R (Right)4020405.7254040.4128.421.814.5712.21841365°36'M5
1.5202010, 1210, 12L R201:120207243031.8517.22818.4413.9310516.550°5'M4
303012~1612~16(Left) (Right)3030309.3334546.7929.73822.6416.41262147°54'M5
18368, 10, 128L (Left)181:236189.8222730.0912.240.7422.9614.5112.4962130°44'M4
361810~1510~15R (Right)3618369.8305454.7634.326.7518.0114.0194.515.565°57'M5
[ ! ]Use Spiral Type in L and R sets.
[ ! ]Spiral bevel gears from different manufacturers may not match correctly. Always select mating sets from MISUMI. [ ! ]Note.) The gears are sold in each piece qty, not as sets.
[ ! ]Select 10K as P dimension if you request keyway width of 4.0mm (height 1.8mm) for Keyway+Tap with shaft bore diameter of 10. >> Click here

Alterations

Bevel Gears - Pressure Angle 20Deg., Straight / Spiral Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KGEAPK1.0-2020-8-[L,​R]
KGEAPK1.0-2040-8-L
KGEAPK1.0-3030-10K-[L,​R]
KGEAPK1.0-3030-[10,​12]-[L,​R]
KGEAPK1.0-4020-10K-R
KGEAPK1.0-4020-[10,​12]-R
KGEAPK1.5-1836-8-L
KGEAPK1.5-2020-10K-[L,​R]
KGEAPK1.5-2020-[10,​12]-[L,​R]
KGEAPK1.5-3030-[12,​13,​14,​15,​16]-[L,​R]
KGEAPK1.5-3618-10K-R
KGEAPK1.5-3618-[10-15/1]-R
KGEAPKB1.0-2020-8-[L,​R]
KGEAPKB1.0-2040-8-L
KGEAPKB1.0-3030-10K-[L,​R]
KGEAPKB1.0-3030-[10,​12]-[L,​R]
KGEAPKB1.0-4020-10K-R
KGEAPKB1.0-4020-[10,​12]-R
KGEAPKB1.5-1836-8-L
KGEAPKB1.5-2020-10K-[L,​R]
KGEAPKB1.5-2020-[10,​12]-[L,​R]
KGEAPKB1.5-3030-[12,​13,​14,​15,​16]-[L,​R]
KGEAPKB1.5-3618-10K-R
KGEAPKB1.5-3618-[10-15/1]-R
KGEAPKG1.0-2020-8-[L,​R]
KGEAPKG1.0-2040-8-L
KGEAPKG1.0-3030-10K-[L,​R]
KGEAPKG1.0-3030-[10,​12]-[L,​R]
KGEAPKG1.0-4020-10K-R
KGEAPKG1.0-4020-[10,​12]-R
KGEAPKG1.5-1836-8-L
KGEAPKG1.5-2020-10K-[L,​R]
KGEAPKG1.5-2020-[10,​12]-[L,​R]
KGEAPKG1.5-3030-[12,​13,​14,​15,​16]-[L,​R]
KGEAPKG1.5-3618-10K-R
KGEAPKG1.5-3618-11-R
KGEAPKG1.5-3618-[10,​12,​13,​14,​15]-R
KGEAPT1.0-2020-[6,​8]-[L,​R]
KGEAPT1.0-2040-[8,​10,​12]-L
KGEAPT1.0-3030-[10,​12]-[L,​R]
KGEAPT1.0-4020-[10,​12]-R
KGEAPT1.5-1836-[8,​10,​12]-L
KGEAPT1.5-2020-[10,​12]-[L,​R]
KGEAPT1.5-3030-[12,​13,​14,​15,​16]-[L,​R]
KGEAPT1.5-3618-[10-15/1]-R
KGEAPTB1.0-2020-[6,​8]-[L,​R]
KGEAPTB1.0-2040-[8,​10,​12]-L
KGEAPTB1.0-3030-[10,​12]-[L,​R]
KGEAPTB1.0-4020-[10,​12]-R
KGEAPTB1.5-1836-[8,​10,​12]-L
KGEAPTB1.5-2020-[10,​12]-[L,​R]
KGEAPTB1.5-3030-[12,​13,​14,​15,​16]-[L,​R]
KGEAPTB1.5-3618-[10-15/1]-R
KGEAPTG1.0-2020-[6,​8]-[L,​R]
KGEAPTG1.0-2040-[8,​10,​12]-L
KGEAPTG1.0-3030-[10,​12]-[L,​R]
KGEAPTG1.0-4020-[10,​12]-R
KGEAPTG1.5-1836-[8,​10,​12]-L
KGEAPTG1.5-2020-[10,​12]-[L,​R]
KGEAPTG1.5-3030-[12,​13,​14,​15,​16]-[L,​R]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Shape Number of Teeth
(Teeth)
Reduction Ratio Material Tooth Width B
(mm)
Surface Treatment Shaft Bore Dia. P
(Ø)
Shaft Hole Specifications Nominal Twisting Direction
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel4.5Not Provided8Keyway + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101Spiral Type202Steel5.7Not Provided8Keyway + Tap2040Left [L]
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel6.2Not Provided10Keyway + Tap3030Left [L] / Right [R]
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel6.2Not Provided10 ~ 12Keyway + Tap3030Left [L] / Right [R]
1 Piece(s)

10 Days or more

101Spiral Type402Steel5.7Not Provided10Keyway + Tap4020Right [R]
1 Piece(s)

10 Days or more

101Spiral Type402Steel5.7Not Provided10 ~ 12Keyway + Tap4020Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type182Steel9.8Not Provided8Keyway + Tap1836Left [L]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel7Not Provided10Keyway + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel7Not Provided10 ~ 12Keyway + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel9.3Not Provided12 ~ 16Keyway + Tap3030Left [L] / Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type362Steel9.8Not Provided10Keyway + Tap3618Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type362Steel9.8Not Provided10 ~ 15Keyway + Tap3618Right [R]
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel4.5Black Oxide Coating8Keyway + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101Spiral Type202Steel5.7Black Oxide Coating8Keyway + Tap2040Left [L]
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel6.2Black Oxide Coating10Keyway + Tap3030Left [L] / Right [R]
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel6.2Black Oxide Coating10 ~ 12Keyway + Tap3030Left [L] / Right [R]
1 Piece(s)

10 Days or more

101Spiral Type402Steel5.7Black Oxide Coating10Keyway + Tap4020Right [R]
1 Piece(s)

10 Days or more

101Spiral Type402Steel5.7Black Oxide Coating10 ~ 12Keyway + Tap4020Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type182Steel9.8Black Oxide Coating8Keyway + Tap1836Left [L]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel7Black Oxide Coating10Keyway + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel7Black Oxide Coating10 ~ 12Keyway + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel9.3Black Oxide Coating12 ~ 16Keyway + Tap3030Left [L] / Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type362Steel9.8Black Oxide Coating10Keyway + Tap3618Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type362Steel9.8Black Oxide Coating10 ~ 15Keyway + Tap3618Right [R]
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel4.5Electroless Nickel Plating8Keyway + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101Spiral Type202Steel5.7Electroless Nickel Plating8Keyway + Tap2040Left [L]
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel6.2Electroless Nickel Plating10Keyway + Tap3030Left [L] / Right [R]
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel6.2Electroless Nickel Plating10 ~ 12Keyway + Tap3030Left [L] / Right [R]
1 Piece(s)

10 Days or more

101Spiral Type402Steel5.7Electroless Nickel Plating10Keyway + Tap4020Right [R]
1 Piece(s)

10 Days or more

101Spiral Type402Steel5.7Electroless Nickel Plating10 ~ 12Keyway + Tap4020Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type182Steel9.8Electroless Nickel Plating8Keyway + Tap1836Left [L]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel7Electroless Nickel Plating10Keyway + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel7Electroless Nickel Plating10 ~ 12Keyway + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel9.3Electroless Nickel Plating12 ~ 16Keyway + Tap3030Left [L] / Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type362Steel9.8Electroless Nickel Plating10Keyway + Tap3618Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type362Steel9.8Electroless Nickel Plating11Keyway + Tap3618Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type362Steel9.8Electroless Nickel Plating10 ~ 15Keyway + Tap3618Right [R]
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel4.5Not Provided6 ~ 8Round Hole + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101Spiral Type202Steel5.7Not Provided8 ~ 12Round Hole + Tap2040Left [L]
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel6.2Not Provided10 ~ 12Round Hole + Tap3030Left [L] / Right [R]
1 Piece(s)

10 Days or more

101Spiral Type402Steel5.7Not Provided10 ~ 12Round Hole + Tap4020Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type182Steel9.8Not Provided8 ~ 12Round Hole + Tap1836Left [L]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel7Not Provided10 ~ 12Round Hole + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel9.3Not Provided12 ~ 16Round Hole + Tap3030Left [L] / Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type362Steel9.8Not Provided10 ~ 15Round Hole + Tap3618Right [R]
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel4.5Black Oxide Coating6 ~ 8Round Hole + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101Spiral Type202Steel5.7Black Oxide Coating8 ~ 12Round Hole + Tap2040Left [L]
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel6.2Black Oxide Coating10 ~ 12Round Hole + Tap3030Left [L] / Right [R]
1 Piece(s)

10 Days or more

101Spiral Type402Steel5.7Black Oxide Coating10 ~ 12Round Hole + Tap4020Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type182Steel9.8Black Oxide Coating8 ~ 12Round Hole + Tap1836Left [L]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel7Black Oxide Coating10 ~ 12Round Hole + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel9.3Black Oxide Coating12 ~ 16Round Hole + Tap3030Left [L] / Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type362Steel9.8Black Oxide Coating10 ~ 15Round Hole + Tap3618Right [R]
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel4.5Electroless Nickel Plating6 ~ 8Round Hole + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101Spiral Type202Steel5.7Electroless Nickel Plating8 ~ 12Round Hole + Tap2040Left [L]
1 Piece(s)

10 Days or more

101[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel6.2Electroless Nickel Plating10 ~ 12Round Hole + Tap3030Left [L] / Right [R]
1 Piece(s)

10 Days or more

101Spiral Type402Steel5.7Electroless Nickel Plating10 ~ 12Round Hole + Tap4020Right [R]
1 Piece(s)

10 Days or more

101.5Spiral Type182Steel9.8Electroless Nickel Plating8 ~ 12Round Hole + Tap1836Left [L]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears201Steel7Electroless Nickel Plating10 ~ 12Round Hole + Tap2020Left [L] / Right [R]
1 Piece(s)

10 Days or more

101.5[Miter Gears|Spiral Miter Gears] Spiral Miter Gears301Steel9.3Electroless Nickel Plating12 ~ 16Round Hole + Tap3030Left [L] / Right [R]

Loading...

 

Basic Information

Heat Treatment Not Provided Ground Tooth Not Provided Precision(* New JIS) Grade 4
Shaft Bore Tolerance H7

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.