(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Gears with hardened teeth which provides excellent strength, abrasion resistance and high precision
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ]Surface Treatment | [ H ]Hardness | [ A ]Accessories | ||
Straight Bore | Straight Bore+Tap | Keyway / Keyway+Tap | ||||
GEAHBH | GEABH | GEAKBH | 1045 Carbon Steel or Equivalent | Black Oxide | Tooth Induction Hardened 51~55HRC (Depth 1mm or more) | Set Screw (4137 Alloy Steel Black Oxide) |
Part Number | - | Number of Teeth | - | B | - | Gear Shape | - | P |
GEAKBH2.0 GEABH1.0 | - - | 30 30 | - - | 20 8 | - - | A B | - - | 25N 15 |
Part Number | Number of Teeth | B | Gear Shape | Shaft Hole Dia PH7 (1mm Increment) | d Reference Dia. | D Tip Dia. | G Root Dia. | H | L | ℓ1 | ℓ2 | *1. Allowable Transmission Force (N·m) Bending Strength | ||
Type | Module | Straight Bore Straight Bore+Tap | Keyway Keyway+Tap | |||||||||||
(Selectable Gear Shapes) | 1.0 | 18 | 8 | A B | 6~10 | - | 18 | 20 | 15.5 | 15 | 18 | 10 | 5 | 4.76 |
20 | 6~11 | 8N, 10N | 20 | 22 | 17.5 | 17 | 5.57 | |||||||
22 | 8~14 | 8N~12N | 22 | 24 | 19.5 | 18 | 6.42 | |||||||
Straight Bore (Shape A, Shape B) GEAHBH Straight Bore+Tap (Shape B) GEABH Keyway (Shape A) Keyway+Tap (Shape B) GEAKBH | 24 | 24 | 26 | 21.5 | 20 | 7.27 | ||||||||
25 | 25 | 27 | 22.5 | 7.69 | ||||||||||
26 | 26 | 28 | 23.5 | 8.12 | ||||||||||
28 | 28 | 30 | 25.5 | 9.02 | ||||||||||
30 | 10~17 | 10N~15N | 30 | 32 | 27.5 | 25 | 9.87 | |||||||
32 | 32 | 34 | 29.5 | 10.79 | ||||||||||
35 | 35 | 37 | 32.5 | 12.13 | ||||||||||
36 | 36 | 38 | 33.5 | 12.52 | ||||||||||
40 | 10~21 | 10N~18N | 40 | 42 | 37.5 | 30 | 13.07 | |||||||
45 | 45 | 47 | 42.5 | 15.18 | ||||||||||
48 | 48 | 50 | 45.5 | 16.44 | ||||||||||
50 | 12~24 | 12N~18N | 50 | 52 | 47.5 | 35 | 17.23 | |||||||
60 | 12~28 | 12N~25N | 60 | 62 | 57.5 | 40 | 21.50 | |||||||
70 | 70 | 72 | 67.5 | 25.74 | ||||||||||
80 | 15~35 | 15N~30N | 80 | 82 | 77.5 | 50 | 29.98 | |||||||
100 | 100 | 102 | 97.5 | 38.72 | ||||||||||
1.5 | 15 | 15 | 10~12 | 10N | 22.5 | 25.5 | 18.75 | 18 | 29 | 14 | 7 | 15.11 | ||
16 | 10~13 | 10N, 11N | 24 | 27 | 20.25 | 19.5 | 16.74 | |||||||
18 | 10~15 | 10N~13N | 27 | 30 | 23.25 | 22 | 20.08 | |||||||
20 | 10~16 | 10N~14N | 30 | 33 | 26.25 | 24 | 23.51 | |||||||
24 | 12~19 | 12N~17N | 36 | 39 | 32.25 | 28 | 30.56 | |||||||
25 | 12~21 | 12N~18N | 37.5 | 40.5 | 33.75 | 30 | 32.39 | |||||||
26 | 12~22 | 12N~19N | 39 | 42 | 35.25 | 32 | 31.16 | |||||||
28 | 15~25 | 15N~19N | 42 | 45 | 38.25 | 36 | 34.58 | |||||||
30 | 15~26 | 15N~23N | 45 | 48 | 41.25 | 38 | 37.84 | |||||||
32 | 15~28 | 15N~24N | 48 | 51 | 44.25 | 40 | 41.03 | |||||||
35 | 15~29 | 15N~26N | 52.5 | 55.5 | 48.75 | 42 | 46.51 | |||||||
36 | 15~31 | 15N~28N | 54 | 57 | 50.25 | 45 | 48.00 | |||||||
40 | 15~35 | 15N~31N | 60 | 63 | 56.25 | 50 | 54.90 | |||||||
45 | 18~35 | 18N~31N | 67.5 | 70.5 | 63.75 | 63.90 | ||||||||
48 | 72 | 75 | 68.25 | 69.20 | ||||||||||
50 | 18~42 | 18N~38N | 75 | 78 | 71.25 | 60 | 72.69 | |||||||
60 | 20~42 | 20N~38N | 90 | 93 | 86.25 | 90.68 | ||||||||
70 | 105 | 108 | 101.25 | 108.59 |
Part Number | Number of Teeth | B | Gear Shape | Shaft Hole Dia PH7 (1mm Increment) | d Reference Dia. | D Tip Dia. | G Root Dia. | H | L | ℓ1 | ℓ2 | *1. Allowable Transmission Force (N·m) Bending Strength | ||
Type | Module | Straight Bore Straight Bore+Tap | Keyway Keyway+Tap | |||||||||||
Straight Bore (Shape A, Shape B) GEAHBH Straight Bore+Tap (Shape B) GEABH Keyway (Shape A) Keyway+Tap (Shape B) GEAKBH | 2.0 | 15 | 20 | A B | 12~17 | 12N~14N | 30 | 34 | 25 | 24 | 36 | 16 | 8 | 35.81 |
16 | 12~18 | 12N~15N | 32 | 36 | 27 | 26 | 39.67 | |||||||
18 | 12~21 | 12N~18N | 36 | 40 | 31 | 30 | 47.59 | |||||||
20 | 15~22 | 15N~19N | 40 | 44 | 35 | 32 | 50.67 | |||||||
22 | 44 | 48 | 39 | 36 | 58.24 | |||||||||
24 | 15~26 | 15N~23N | 48 | 52 | 43 | 38 | 65.86 | |||||||
25 | 15~28 | 15N~24N | 50 | 54 | 45 | 40 | 69.81 | |||||||
28 | 15~31 | 15N~28N | 56 | 60 | 51 | 45 | 81.96 | |||||||
30 | 18~35 | 18N~31N | 60 | 64 | 55 | 50 | 89.70 | |||||||
32 | 64 | 68 | 59 | 97.27 | ||||||||||
36 | 72 | 76 | 67 | 113.78 | ||||||||||
40 | 20~42 | 20N~38N | 80 | 84 | 75 | 60 | 130.13 | |||||||
45 | 90 | 94 | 85 | 151.46 | ||||||||||
48 | 96 | 100 | 91 | 164.04 | ||||||||||
50 | 25~42 | 25N~38N | 100 | 104 | 95 | 172.31 | ||||||||
60 | 25~45 | 25N~42N | 120 | 124 | 115 | 65 | 205.60 | |||||||
2.5 | 16 | 25 | 15~22 | 15N~19N | 40 | 45 | 33.75 | 32 | 43 | 18 | 9 | 70.43 | ||
20 | 18~28 | 18N~24N | 50 | 55 | 43.75 | 40 | 98.97 | |||||||
24 | 18~33 | 18N~30N | 60 | 65 | 53.75 | 48 | 128.63 | |||||||
25 | 20~35 | 20N~31N | 62.5 | 67.5 | 56.25 | 50 | 136.34 | |||||||
28 | 20~42 | 20N~38N | 70 | 75 | 63.75 | 60 | 160.07 | |||||||
30 | 20~45 | 20N~42N | 75 | 80 | 68.75 | 65 | 175.19 | |||||||
36 | 20~49 | 20N~45N | 90 | 95 | 83.75 | 70 | 222.23 | |||||||
40 | 25~49 | 25N~45N | 100 | 105 | 93.75 | 254.16 | ||||||||
45 | 25~52 | 25N~49N | 112.5 | 117.5 | 106.25 | 75 | 295.82 | |||||||
48 | 120 | 125 | 113.75 | 306.46 | ||||||||||
50 | 25~56 | 25N~50N | 125 | 130 | 118.75 | 80 | 321.92 | |||||||
3.0 | 16 | 30 | 16~26 | 16N~23N | 48 | 54 | 40.5 | 38 | 50 | 20 | 10 | 121.71 | ||
20 | 20~35 | 20N~31N | 60 | 66 | 52.5 | 50 | 171.01 | |||||||
24 | 20~40 | 20N~37N | 72 | 78 | 64.5 | 58 | 222.27 | |||||||
25 | 20~42 | 20N~38N | 75 | 81 | 67.5 | 60 | 235.60 | |||||||
30 | 25~52 | 25N~49N | 90 | 96 | 82.5 | 75 | 302.72 | |||||||
32 | 96 | 102 | 88.5 | 328.27 | ||||||||||
36 | 25~56 | 25N~50N | 108 | 114 | 100.5 | 80 | 384.01 | |||||||
40 | 120 | 126 | 112.5 | 420.10 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
GEABH1.0-18-8-B-6.35 |
GEABH1.0-18-8-B-[6-10/1] |
GEABH1.0-20-8-B-6.35 |
GEABH1.0-20-8-B-[6-11/1] |
GEABH1.0-22-8-B-[8-14/1] |
GEABH1.0-24-8-B-[8-14/1] |
GEABH1.0-25-8-B-[8-14/1] |
GEABH1.0-26-8-B-[8-14/1] |
GEABH1.0-28-8-B-[8-14/1] |
GEABH1.0-30-8-B-[10-17/1] |
GEABH1.0-32-8-B-[10-17/1] |
GEABH1.0-35-8-B-[10-17/1] |
GEABH1.0-36-8-B-[10-17/1] |
GEABH1.0-40-8-B-[10-21/1] |
GEABH1.0-45-8-B-[10-21/1] |
GEABH1.0-48-8-B-[10-21/1] |
GEABH1.0-50-8-B-[12-24/1] |
GEABH1.0-60-8-B-[12-28/1] |
GEABH1.0-70-8-B-[12-28/1] |
GEABH1.0-80-8-B-[15-35/1] |
GEABH1.0-100-8-B-[15-35/1] |
GEABH1.5-15-15-B-[10-12/1] |
GEABH1.5-16-15-B-[10-13/1] |
GEABH1.5-18-15-B-[10-15/1] |
GEABH1.5-20-15-B-[10-16/1] |
GEABH1.5-24-15-B-[12-19/1] |
GEABH1.5-25-15-B-[12-21/1] |
GEABH1.5-26-15-B-[12-22/1] |
GEABH1.5-28-15-B-[15-25/1] |
GEABH1.5-30-15-B-[15-26/1] |
GEABH1.5-32-15-B-[15-28/1] |
GEABH1.5-35-15-B-[15-29/1] |
GEABH1.5-36-15-B-[15-31/1] |
GEABH1.5-40-15-B-[15-35/1] |
GEABH1.5-45-15-B-[18-35/1] |
GEABH1.5-48-15-B-[18-35/1] |
GEABH1.5-50-15-B-[18-42/1] |
GEABH1.5-60-15-B-[20-42/1] |
GEABH1.5-70-15-B-[20-42/1] |
GEABH2.0-15-20-B-[12-17/1] |
GEABH2.0-16-20-B-[12-18/1] |
GEABH2.0-18-20-B-[12-21/1] |
GEABH2.0-20-20-B-[15-22/1] |
GEABH2.0-22-20-B-[15-22/1] |
GEABH2.0-24-20-B-[15-26/1] |
GEABH2.0-25-20-B-[15-28/1] |
GEABH2.0-28-20-B-[15-31/1] |
GEABH2.0-30-20-B-[18-35/1] |
GEABH2.0-32-20-B-[18-35/1] |
GEABH2.0-36-20-B-[18-35/1] |
GEABH2.0-40-20-B-[20-42/1] |
GEABH2.0-45-20-B-[20-42/1] |
GEABH2.0-48-20-B-[20-42/1] |
GEABH2.0-50-20-B-[25-42/1] |
GEABH2.0-60-20-B-[25-45/1] |
GEABH2.5-16-25-B-[15-22/1] |
GEABH2.5-20-25-B-[18-28/1] |
GEABH2.5-24-25-B-[18-33/1] |
GEABH2.5-25-25-B-[20-35/1] |
GEABH2.5-28-25-B-[20-42/1] |
Loading...
Material | 1045 Carbon Steel or Equivalent | Heat Treatment | Induction Hardened | Surface Treatment | Black Oxide Coating |
---|---|---|---|---|---|
Ground Tooth | Provided | Backlash | Provided | Bearing | Not Provided |
Shaft Bore Tolerance | H7 | Precision(Old JIS) | JIS B 1702 (Class 2) |
[6-56/1Ø Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy