(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spur Gears - Pressure Angle 20Deg., Module 3.0

Spur Gears - Pressure Angle 20Deg., Module 3.0
  • Lead Time Reduction

New: Width 25 mm added. [July 2023]
•Material : 1045 Carbon Steel or Equivalent, 304 Stainless Steel, Stainless Steel, Steel
•Shape : Shape A, Shape B
For complete product overview and details on Spur Gears - Pressure Angle 20Deg., Module 3.0 see the sections below:

  • inCAD Components
Spur Gears - Pressure Angle 20Deg., Module 3.0:Related Image
[ ! ]Keyway Dimension Details >> Click here
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
Straight BoreStraight Bore+TapKeyway / Keyway+Tap  
GEAHBGEABGEAKB1045 Carbon Steel or Equivalent-Set Screw
(4137 Alloy Steel Black Oxide)
GEAHBBGEABBGEAKBBBlack Oxide
GEAHBGGEABGGEAKBGElectroless Nickel Plating
GEAHSGEASGEAKS304 Stainless Steel-Set Screw (304 Stainless Steel)
[ ! ]Set Screw is not included in Un-tapped Type products.
 

Specifications

Part Number-Number of Teeth-B-Gears
Shape
-P
GEAHB3.0
GEAKBG3.0
-
-
15
30
-
-
30
30
-
-
B
A
-
-
8
10N
[ ! ]Gear shape will be "B" when not specified.
For alterations on tooth width and hub dimensions >>Click here

[ NG ]*marked number of teeth is not available for GEAHS, GEAKS.
[ NG ]Shaft bore diameter 9N is not available for Keyway Bore+Tap.
[ ! ]Select 10K as P dimension if you request keyway width of 4.0mm (height 1.8mm) for Keyway + Tap with shaft bore diameter of 10. >> Click here
*1. Allowable Transmission Forces in the table are reference values calculated with prescribed conditions. For conditions, refer to >> Click here.

Alterations





 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GEAHB3.0-12-30-A-[8-17/1]
GEAHB3.0-12-30-B-[8-17/1]
GEAHB3.0-14-30-A-[8-22/1]
GEAHB3.0-14-30-B-[8-22/1]
GEAHB3.0-15-30-A-[8-24/1]
GEAHB3.0-15-30-B-[8-24/1]
GEAHB3.0-16-30-A-[8-28/1]
GEAHB3.0-16-30-B-[8-28/1]
GEAHB3.0-17-30-A-[8-28/1]
GEAHB3.0-17-30-B-[8-28/1]
GEAHB3.0-18-30-A-[8-32/1]
GEAHB3.0-18-30-B-[8-32/1]
GEAHB3.0-19-30-A-[8-33/1]
GEAHB3.0-19-30-B-[8-33/1]
GEAHB3.0-20-30-A-[8-38/1]
GEAHB3.0-20-30-B-[8-38/1]
GEAHB3.0-21-30-A-[8-40/1]
GEAHB3.0-21-30-B-[8-40/1]
GEAHB3.0-22-30-A-[8-42/1]
GEAHB3.0-22-30-B-[8-42/1]
GEAHB3.0-23-30-A-[8-44/1]
GEAHB3.0-23-30-B-[8-44/1]
GEAHB3.0-24-30-A-[8-46/1]
GEAHB3.0-24-30-B-[8-46/1]
GEAHB3.0-25-30-A-[8-48/1]
GEAHB3.0-25-30-B-[8-48/1]
GEAHB3.0-26-30-A-[10-53/1]
GEAHB3.0-26-30-B-[10-53/1]
GEAHB3.0-27-30-A-[10-53/1]
GEAHB3.0-27-30-B-[10-53/1]
GEAHB3.0-28-30-A-[10-58/1]
GEAHB3.0-28-30-B-[10-58/1]
GEAHB3.0-29-30-A-[10-58/1]
GEAHB3.0-29-30-B-[10-58/1]
GEAHB3.0-30-30-A-[10-60/1]
GEAHB3.0-30-30-B-[10-60/1]
GEAHB3.0-32-30-A-[10-60/1]
GEAHB3.0-32-30-B-[10-60/1]
GEAHB3.0-34-30-A-[12-63/1]
GEAHB3.0-34-30-B-[12-63/1]
GEAHB3.0-35-30-A-[12-63/1]
GEAHB3.0-35-30-B-[12-63/1]
GEAHB3.0-36-30-A-[12-63/1]
GEAHB3.0-36-30-B-[12-63/1]
GEAHB3.0-38-30-A-[12-63/1]
GEAHB3.0-38-30-B-[12-63/1]
GEAHB3.0-40-30-A-[12-65/1]
GEAHB3.0-40-30-B-[12-65/1]
GEAHB3.0-42-30-A-[20-65/1]
GEAHB3.0-42-30-B-[20-65/1]
GEAHB3.0-44-30-A-[20-65/1]
GEAHB3.0-44-30-B-[20-65/1]
GEAHB3.0-45-30-A-[20-65/1]
GEAHB3.0-45-30-B-[20-65/1]
GEAHB3.0-46-30-A-[25-68/1]
GEAHB3.0-46-30-B-[25-68/1]
GEAHB3.0-48-30-A-[25-68/1]
GEAHB3.0-48-30-B-[25-68/1]
GEAHB3.0-50-30-A-[25-68/1]
GEAHB3.0-50-30-B-[25-68/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Material Shape Surface Treatment Shaft Bore Dia.
(Ø)
Hole Shape
1 Piece(s)

8 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided8 ~ 17Round Hole
1 Piece(s)

8 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 17Round Hole
1 Piece(s)

8 Days or more

1014[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided8 ~ 22Round Hole
1 Piece(s)

8 Days or more

1014[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 22Round Hole
1 Piece(s)

8 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided8 ~ 24Round Hole
1 Piece(s)

8 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 24Round Hole
1 Piece(s)

8 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided8 ~ 28Round Hole
1 Piece(s)

8 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 28Round Hole
1 Piece(s)

8 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided8 ~ 28Round Hole
1 Piece(s)

8 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 28Round Hole
1 Piece(s)

8 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided8 ~ 32Round Hole
1 Piece(s)

8 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 32Round Hole
1 Piece(s)

8 Days or more

1019[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided8 ~ 33Round Hole
1 Piece(s)

8 Days or more

1019[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 33Round Hole
1 Piece(s)

8 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided8 ~ 38Round Hole
1 Piece(s)

8 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 38Round Hole
1 Piece(s)

8 Days or more

1021[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided8 ~ 40Round Hole
1 Piece(s)

8 Days or more

1021[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 40Round Hole
1 Piece(s)

8 Days or more

1022[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided8 ~ 42Round Hole
1 Piece(s)

8 Days or more

1022[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 42Round Hole
1 Piece(s)

8 Days or more

1023[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided8 ~ 44Round Hole
1 Piece(s)

8 Days or more

1023[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 44Round Hole
1 Piece(s)

8 Days or more

1024[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided8 ~ 46Round Hole
1 Piece(s)

8 Days or more

1024[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 46Round Hole
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided8 ~ 48Round Hole
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 48Round Hole
1 Piece(s)

10 Days or more

1026[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided10 ~ 53Round Hole
1 Piece(s)

10 Days or more

1026[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 53Round Hole
1 Piece(s)

10 Days or more

1027[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided10 ~ 53Round Hole
1 Piece(s)

10 Days or more

1027[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 53Round Hole
1 Piece(s)

10 Days or more

1028[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided10 ~ 58Round Hole
1 Piece(s)

10 Days or more

1028[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 58Round Hole
1 Piece(s)

10 Days or more

1029[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided10 ~ 58Round Hole
1 Piece(s)

10 Days or more

1029[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 58Round Hole
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided10 ~ 60Round Hole
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 60Round Hole
1 Piece(s)

10 Days or more

1032[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided10 ~ 60Round Hole
1 Piece(s)

10 Days or more

1032[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 60Round Hole
1 Piece(s)

10 Days or more

1034[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided12 ~ 63Round Hole
1 Piece(s)

10 Days or more

1034[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 63Round Hole
1 Piece(s)

10 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided12 ~ 63Round Hole
1 Piece(s)

10 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 63Round Hole
1 Piece(s)

10 Days or more

1036[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided12 ~ 63Round Hole
1 Piece(s)

10 Days or more

1036[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 63Round Hole
1 Piece(s)

10 Days or more

1038[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided12 ~ 63Round Hole
1 Piece(s)

10 Days or more

1038[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 63Round Hole
1 Piece(s)

10 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided12 ~ 65Round Hole
1 Piece(s)

10 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 65Round Hole
1 Piece(s)

10 Days or more

1042[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided20 ~ 65Round Hole
1 Piece(s)

10 Days or more

1042[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided20 ~ 65Round Hole
1 Piece(s)

10 Days or more

1044[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided20 ~ 65Round Hole
1 Piece(s)

10 Days or more

1044[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided20 ~ 65Round Hole
1 Piece(s)

10 Days or more

1045[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided20 ~ 65Round Hole
1 Piece(s)

10 Days or more

1045[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided20 ~ 65Round Hole
1 Piece(s)

10 Days or more

1046[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided25 ~ 68Round Hole
1 Piece(s)

10 Days or more

1046[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided25 ~ 68Round Hole
1 Piece(s)

10 Days or more

1048[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided25 ~ 68Round Hole
1 Piece(s)

10 Days or more

1048[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided25 ~ 68Round Hole
1 Piece(s)

10 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentShape ANot Provided25 ~ 68Round Hole
1 Piece(s)

10 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided25 ~ 68Round Hole

Loading...

 

Basic Information

Heat Treatment Not Provided Ground Tooth Not Provided Backlash Provided
Bearing Not Provided Tooth Width B(mm) 30 Shaft Bore Tolerance H7
Precision(Old JIS) JIS B 1702 (Class 4)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.