(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Width 20 mm added. [July 2023]
•Material : 1045 Carbon Steel or Equivalent, 304 Stainless Steel, Stainless Steel, Steel
•Shape : Shape A, Shape B
For complete product overview and details on Spur Gears - Pressure Angle 20Deg., Module 2.5 see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | ||
Straight Bore | Straight Bore+Tap | Keyway / Keyway+Tap | |||
GEAHB | GEAB | GEAKB | 1045 Carbon Steel | - | Set Screw (4137 Alloy Steel Black Oxide) |
GEAHBB | GEABB | GEAKBB | Black Oxide | ||
GEAHBG | GEABG | GEAKBG | Electroless-Ni Plating | ||
GEAHS | GEAS | GEAKS | 304 SS | - | Set Screw (304 SS) |
Part Number | - | Number of Teeth | - | B | - | Gears Shape | - | P |
GEAB2.5 GEAKB2.5 | - - | 15 30 | - - | 25 25 | - - | B A | - - | 8 10N |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
GEAB2.5-12-25-B-[8-13/1] |
GEAB2.5-14-25-B-[8-15/1] |
GEAB2.5-15-25-B-[8-20/1] |
GEAB2.5-16-25-B-[8-22/1] |
GEAB2.5-17-25-B-[8-24/1] |
GEAB2.5-18-25-B-[8-26/1] |
GEAB2.5-19-25-B-[8-27/1] |
GEAB2.5-20-25-B-[8-28/1] |
GEAB2.5-21-25-B-[8-30/1] |
GEAB2.5-22-25-B-[8-32/1] |
GEAB2.5-23-25-B-[8-34/1] |
GEAB2.5-24-25-B-[8-36/1] |
GEAB2.5-25-25-B-[8-38/1] |
GEAB2.5-26-25-B-[8-43/1] |
GEAB2.5-27-25-B-[8-48/1] |
GEAB2.5-28-25-B-[8-48/1] |
GEAB2.5-29-25-B-[8-49/1] |
GEAB2.5-30-25-B-[8-51/1] |
GEAB2.5-32-25-B-[8-55/1] |
GEAB2.5-34-25-B-[10-55/1] |
GEAB2.5-35-25-B-[10-55/1] |
GEAB2.5-36-25-B-[10-57/1] |
GEAB2.5-38-25-B-[10-57/1] |
GEAB2.5-40-25-B-[10-60/1] |
GEAB2.5-42-25-B-[10-60/1] |
GEAB2.5-44-25-B-[10-60/1] |
GEAB2.5-45-25-B-[10-60/1] |
GEAB2.5-46-25-B-[10-60/1] |
GEAB2.5-48-25-B-[10-60/1] |
GEAB2.5-50-25-B-[12-60/1] |
GEAB2.5-52-25-B-[15-60/1] |
GEAB2.5-54-25-B-[15-60/1] |
GEAB2.5-55-25-B-[15-60/1] |
GEAB2.5-56-25-B-[15-60/1] |
GEAB2.5-58-25-B-[15-60/1] |
GEAB2.5-60-25-B-[25-60/1] |
GEAB2.5-62-25-B-[25-60/1] |
GEAB2.5-64-25-B-[25-60/1] |
GEAB2.5-65-25-B-[25-60/1] |
GEAB2.5-68-25-B-[25-60/1] |
GEAB2.5-70-25-B-[25-60/1] |
GEAB2.5-72-25-B-[25-60/1] |
GEAB2.5-75-25-B-[25-60/1] |
GEAB2.5-80-25-B-[25-60/1] |
GEABB2.5-12-25-B-[8-13/1] |
GEABB2.5-14-25-B-[8-15/1] |
GEABB2.5-15-25-B-[8-20/1] |
GEABB2.5-16-25-B-[8-22/1] |
GEABB2.5-17-25-B-[8-24/1] |
GEABB2.5-18-25-B-[8-26/1] |
GEABB2.5-19-25-B-[8-27/1] |
GEABB2.5-20-25-B-[8-28/1] |
GEABB2.5-21-25-B-[8-30/1] |
GEABB2.5-22-25-B-[8-32/1] |
GEABB2.5-23-25-B-[8-34/1] |
GEABB2.5-24-25-B-[8-36/1] |
GEABB2.5-25-25-B-[8-38/1] |
GEABB2.5-26-25-B-[8-43/1] |
GEABB2.5-27-25-B-[8-48/1] |
GEABB2.5-28-25-B-[8-48/1] |
Loading...
Material | 1045 Carbon Steel or Equivalent | Heat Treatment | Not Provided | Ground Tooth | Not Provided |
---|---|---|---|---|---|
Backlash | Provided | Bearing | Not Provided | Tooth Width B(mm) | 25 |
Shaft Bore Tolerance | H7 | Precision(Old JIS) | JIS B 1702 (Class 4) |
[8-60/1Ø Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy