(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spur Gears - Pressure Angle 20Deg., Module 2.0

Spur Gears - Pressure Angle 20Deg., Module 2.0
  • Lead Time Reduction

New: Width 15 mm added. [July 2023]
•Material : 1045 Carbon Steel or Equivalent, 304 Stainless Steel, Stainless Steel, Steel
•Shape : Shape A, Shape B
For complete product overview and details on Spur Gears - Pressure Angle 20Deg., Module 2.0 see the sections below:

  • inCAD Components
Spur Gears - Pressure Angle 20Deg., Module 2.0:Related Image
[ ! ]Keyway Dimension Details >> Click here
・Materials
Type[ M ] Material[ S ]Surface Treatment[ A ]Accessories
Straight BoreStraight Bore+TapKeyway / Keyway+Tap
GEAHBGEABGEAKB1045 Carbon Steel or Equivalent-Set Screw
(4137 Alloy Steel Black Oxide)
GEAHBBGEABBGEAKBBBlack Oxide
GEAHBGGEABGGEAKBGElectroless Nickel Plating
GEAHSGEASGEAKS304 Stainless Steel-Set Screw (304 Stainless Steel)
[ ! ]Set Screw is not included in Un-tapped Type products.

Specifications

Part Number-Number of Teeth-B-Gear Shape-P
GEAKBG2.0
GEAHB2.0
-
-
15
30
-
-
20
20
-
-
B
A
-
-
10N
8
[ ! ]Gear shape will be "B" when not specified.
For alterations on tooth width and hub dimensions >> Click here

[ NG ]*marked number of teeth is not available for GEAHS and GEAKS.
[ NG ]Shaft bore diameter 9N is not available for Keyway Bore+Tap.
[ ! ]Select 10K as P dimension if you request keyway width of 4.0mm (height 1.8mm) for Keyway+Tap with shaft bore diameter of 10. >> Click here
*1. Allowable Transmission Forces in the table are reference values calculated with prescribed conditions. For conditions, >> Refer to Click here.

Alterations




Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GEAB2.0-12-20-B-8
GEAB2.0-13-20-B-[8-11/1]
GEAB2.0-14-20-B-[8-11/1]
GEAB2.0-15-20-B-[8-15/1]
GEAB2.0-16-20-B-[8-16/1]
GEAB2.0-17-20-B-[8-19/1]
GEAB2.0-18-20-B-[8-21/1]
GEAB2.0-19-20-B-[8-21/1]
GEAB2.0-20-20-B-[8-23/1]
GEAB2.0-21-20-B-[8-23/1]
GEAB2.0-22-20-B-[8-25/1]
GEAB2.0-23-20-B-[8-25/1]
GEAB2.0-24-20-B-[8-28/1]
GEAB2.0-25-20-B-[8-28/1]
GEAB2.0-26-20-B-[8-30/1]
GEAB2.0-27-20-B-[8-33/1]
GEAB2.0-28-20-B-[8-33/1]
GEAB2.0-29-20-B-[8-35/1]
GEAB2.0-30-20-B-[8-36/1]
GEAB2.0-32-20-B-[8-38/1]
GEAB2.0-34-20-B-[10-38/1]
GEAB2.0-35-20-B-[10-40/1]
GEAB2.0-36-20-B-[10-43/1]
GEAB2.0-38-20-B-[10-43/1]
GEAB2.0-40-20-B-[10-48/1]
GEAB2.0-42-20-B-[10-48/1]
GEAB2.0-44-20-B-[10-48/1]
GEAB2.0-45-20-B-[10-48/1]
GEAB2.0-46-20-B-[10-48/1]
GEAB2.0-48-20-B-[10-50/1]
GEAB2.0-50-20-B-[10-50/1]
GEAB2.0-52-20-B-[12-52/1]
GEAB2.0-54-20-B-[12-52/1]
GEAB2.0-55-20-B-[12-52/1]
GEAB2.0-56-20-B-[12-52/1]
GEAB2.0-58-20-B-[12-52/1]
GEAB2.0-60-20-B-[12-52/1]
GEAB2.0-62-20-B-[15-52/1]
GEAB2.0-64-20-B-[15-52/1]
GEAB2.0-65-20-B-[15-52/1]
GEAB2.0-68-20-B-[15-52/1]
GEAB2.0-70-20-B-[15-52/1]
GEAB2.0-72-20-B-[15-52/1]
GEAB2.0-75-20-B-[20-52/1]
GEAB2.0-80-20-B-[20-52/1]
GEAB2.0-85-20-B-[20-55/1]
GEAB2.0-90-20-B-[20-55/1]
GEAB2.0-95-20-B-[20-55/1]
GEAB2.0-100-20-B-[20-55/1]
GEABB2.0-12-20-B-8
GEABB2.0-13-20-B-[8-11/1]
GEABB2.0-14-20-B-[8-11/1]
GEABB2.0-15-20-B-[8-15/1]
GEABB2.0-16-20-B-[8-16/1]
GEABB2.0-17-20-B-[8-19/1]
GEABB2.0-18-20-B-[8-21/1]
GEABB2.0-19-20-B-[8-21/1]
GEABB2.0-20-20-B-[8-23/1]
GEABB2.0-21-20-B-[8-23/1]
GEABB2.0-22-20-B-[8-25/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Material Shape Surface Treatment Shaft Bore Dia.
(Ø)
Hole Shape
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8Round Hole + Tap
1 Piece(s)

10 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 11Round Hole + Tap
1 Piece(s)

10 Days or more

1014[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 11Round Hole + Tap
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 15Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 16Round Hole + Tap
1 Piece(s)

10 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 19Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 21Round Hole + Tap
1 Piece(s)

10 Days or more

1019[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 21Round Hole + Tap
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 23Round Hole + Tap
1 Piece(s)

10 Days or more

1021[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 23Round Hole + Tap
1 Piece(s)

10 Days or more

1022[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 25Round Hole + Tap
1 Piece(s)

10 Days or more

1023[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 25Round Hole + Tap
1 Piece(s)

10 Days or more

1024[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 28Round Hole + Tap
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 28Round Hole + Tap
1 Piece(s)

10 Days or more

1026[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 30Round Hole + Tap
1 Piece(s)

10 Days or more

1027[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 33Round Hole + Tap
1 Piece(s)

10 Days or more

1028[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 33Round Hole + Tap
1 Piece(s)

10 Days or more

1029[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 35Round Hole + Tap
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 36Round Hole + Tap
1 Piece(s)

10 Days or more

1032[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 38Round Hole + Tap
1 Piece(s)

10 Days or more

1034[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 38Round Hole + Tap
1 Piece(s)

10 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 40Round Hole + Tap
1 Piece(s)

10 Days or more

1036[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 43Round Hole + Tap
1 Piece(s)

10 Days or more

1038[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 43Round Hole + Tap
1 Piece(s)

10 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 48Round Hole + Tap
1 Piece(s)

10 Days or more

1042[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 48Round Hole + Tap
1 Piece(s)

10 Days or more

1044[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 48Round Hole + Tap
1 Piece(s)

10 Days or more

1045[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 48Round Hole + Tap
1 Piece(s)

10 Days or more

1046[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 48Round Hole + Tap
1 Piece(s)

10 Days or more

1048[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 50Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided10 ~ 50Round Hole + Tap
1 Piece(s)

10 Days or more

1052[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 52Round Hole + Tap
1 Piece(s)

10 Days or more

1054[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 52Round Hole + Tap
1 Piece(s)

10 Days or more

1055[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 52Round Hole + Tap
1 Piece(s)

10 Days or more

1056[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 52Round Hole + Tap
1 Piece(s)

10 Days or more

1058[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 52Round Hole + Tap
1 Piece(s)

10 Days or more

1060[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 52Round Hole + Tap
1 Piece(s)

10 Days or more

1062[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided15 ~ 52Round Hole + Tap
1 Piece(s)

10 Days or more

1064[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided15 ~ 52Round Hole + Tap
1 Piece(s)

10 Days or more

1065[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided15 ~ 52Round Hole + Tap
1 Piece(s)

10 Days or more

1068[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided15 ~ 52Round Hole + Tap
1 Piece(s)

10 Days or more

1070[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided15 ~ 52Round Hole + Tap
1 Piece(s)

10 Days or more

1072[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided15 ~ 52Round Hole + Tap
1 Piece(s)

10 Days or more

1075[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided20 ~ 52Round Hole + Tap
1 Piece(s)

10 Days or more

1080[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided20 ~ 52Round Hole + Tap
1 Piece(s)

10 Days or more

1085[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided20 ~ 55Round Hole + Tap
1 Piece(s)

10 Days or more

1090[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided20 ~ 55Round Hole + Tap
1 Piece(s)

10 Days or more

1095[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided20 ~ 55Round Hole + Tap
1 Piece(s)

10 Days or more

10100[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided20 ~ 55Round Hole + Tap
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentShape BBlack Oxide Coating8Round Hole + Tap
1 Piece(s)

10 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentShape BBlack Oxide Coating8 ~ 11Round Hole + Tap
1 Piece(s)

10 Days or more

1014[Steel] 1045 Carbon Steel or EquivalentShape BBlack Oxide Coating8 ~ 11Round Hole + Tap
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentShape BBlack Oxide Coating8 ~ 15Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentShape BBlack Oxide Coating8 ~ 16Round Hole + Tap
1 Piece(s)

10 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentShape BBlack Oxide Coating8 ~ 19Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentShape BBlack Oxide Coating8 ~ 21Round Hole + Tap
1 Piece(s)

10 Days or more

1019[Steel] 1045 Carbon Steel or EquivalentShape BBlack Oxide Coating8 ~ 21Round Hole + Tap
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentShape BBlack Oxide Coating8 ~ 23Round Hole + Tap
1 Piece(s)

10 Days or more

1021[Steel] 1045 Carbon Steel or EquivalentShape BBlack Oxide Coating8 ~ 23Round Hole + Tap
1 Piece(s)

10 Days or more

1022[Steel] 1045 Carbon Steel or EquivalentShape BBlack Oxide Coating8 ~ 25Round Hole + Tap

Loading...

 

Basic Information

Heat Treatment Not Provided Ground Tooth Not Provided Backlash Provided
Bearing Not Provided Tooth Width B(mm) 20 Shaft Bore Tolerance H7
Precision(Old JIS) JIS B 1702 (Class 4)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support