(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spur Gears - Pressure Angle 20Deg., Module 1.5

Spur Gears - Pressure Angle 20Deg., Module 1.5
  • Lead Time Reduction

New: Width 10 mm added. [July 2023]
•Material : 1045 Carbon Steel or Equivalent, 304 Stainless Steel, Stainless Steel, Steel
•Shape : Shape A, Shape B, Shape K
For complete product overview and details on Spur Gears - Pressure Angle 20Deg., Module 1.5 see the sections below:

  • inCAD Components

PDFP.2019-1472

Unit examples related to this product
Spur Gears - Pressure Angle 20Deg., Module 1.5:Related Image
[ ! ]Keyway Dimension Details >> Click here
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
Straight BoreStraight Bore+TapKeyway / Keyway+Tap
GEAHBGEABGEAKB1045 Carbon Steel-Set Screw
(4137 Alloy Steel Black Oxide)
GEAHBBGEABBGEAKBBBlack Oxide
GEAHBGGEABGGEAKBGElectroless Nickel Plating
GEAHSGEASGEAKS304 Stainless Steel-Set Screw (304 Stainless Steel)
[ ! ]Set Screw is not included in Un-tapped Type products.
[ ! ]Selectable Gear Shapes differ depending on the number of teeth. Check the spec. table.

Specifications

Part Number-Number of Teeth-B-Gear Shape-P
GEAB1.5
GEAKBG1.5
GEAS1.5
-
-
-
20
30
12
-
-
-
15
15
15
-
-
-
B
A
K
-
-
-
8
10N
8
[ ! ]When gear shape is not specified, number of teeth 12 or 13 will be Shape K, 14~120 will be Shape B.
For alterations on tooth width and hub dimensions >> Click here


[ NG ]
*marked number of teeth is not available for GEAHS, GEAS, GEAKS. [ NG ]Shaft bore diameter 9N is not available for Keyway Bore+Tap.
[ ! ]Select 10K as P dimension if you request keyway width of 4.0mm (height 1.8mm) for Keyway+Tap with shaft bore diameter of 10. >> Click here [ ! ]Shaft bore diameter 6.35 is available for Straight Bore and Straight Bore+Tap.
*1. Allowable Transmission Forces in the table are reference values calculated with prescribed conditions. For conditions, refer to >> Click here.

Alterations




Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GEAB1.5-12-15-K-6.35
GEAB1.5-12-15-K-[6-12/1]
GEAB1.5-13-15-K-6.35
GEAB1.5-13-15-K-[6-13/1]
GEAB1.5-14-15-B-6.35
GEAB1.5-14-15-B-[6-8/1]
GEAB1.5-15-15-B-6.35
GEAB1.5-15-15-B-[6-12/1]
GEAB1.5-16-15-B-6.35
GEAB1.5-16-15-B-[6-12/1]
GEAB1.5-17-15-B-6.35
GEAB1.5-17-15-B-[6-12/1]
GEAB1.5-18-15-B-6.35
GEAB1.5-18-15-B-[6-13/1]
GEAB1.5-19-15-B-6.35
GEAB1.5-19-15-B-[6-15/1]
GEAB1.5-20-15-B-6.35
GEAB1.5-20-15-B-[6-16/1]
GEAB1.5-21-15-B-6.35
GEAB1.5-21-15-B-[6-16/1]
GEAB1.5-22-15-B-6.35
GEAB1.5-22-15-B-[6-17/1]
GEAB1.5-23-15-B-6.35
GEAB1.5-23-15-B-[6-18/1]
GEAB1.5-24-15-B-6.35
GEAB1.5-24-15-B-[6-20/1]
GEAB1.5-25-15-B-6.35
GEAB1.5-25-15-B-[6-20/1]
GEAB1.5-26-15-B-6.35
GEAB1.5-26-15-B-[6-22/1]
GEAB1.5-27-15-B-6.35
GEAB1.5-27-15-B-[6-23/1]
GEAB1.5-28-15-B-6.35
GEAB1.5-28-15-B-[6-23/1]
GEAB1.5-29-15-B-6.35
GEAB1.5-29-15-B-[6-24/1]
GEAB1.5-30-15-B-6.35
GEAB1.5-30-15-B-[6-24/1]
GEAB1.5-32-15-B-6.35
GEAB1.5-32-15-B-[6-28/1]
GEAB1.5-34-15-B-6.35
GEAB1.5-34-15-B-[6-28/1]
GEAB1.5-35-15-B-6.35
GEAB1.5-35-15-B-[6-28/1]
GEAB1.5-36-15-B-6.35
GEAB1.5-36-15-B-[6-28/1]
GEAB1.5-38-15-B-6.35
GEAB1.5-38-15-B-[6-33/1]
GEAB1.5-40-15-B-[8-33/1]
GEAB1.5-42-15-B-[8-33/1]
GEAB1.5-44-15-B-[8-33/1]
GEAB1.5-45-15-B-[8-33/1]
GEAB1.5-46-15-B-[8-33/1]
GEAB1.5-48-15-B-[8-38/1]
GEAB1.5-50-15-B-[8-38/1]
GEAB1.5-52-15-B-[8-38/1]
GEAB1.5-54-15-B-[12-38/1]
GEAB1.5-55-15-B-[12-38/1]
GEAB1.5-56-15-B-[12-38/1]
GEAB1.5-58-15-B-[12-38/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Material Shape Surface Treatment Shaft Bore Dia.
(Ø)
Hole Shape
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 12Round Hole + Tap
1 Piece(s)

10 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 13Round Hole + Tap
1 Piece(s)

10 Days or more

1014[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1014[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 8Round Hole + Tap
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 12Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 12Round Hole + Tap
1 Piece(s)

10 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 12Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 13Round Hole + Tap
1 Piece(s)

10 Days or more

1019[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1019[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 15Round Hole + Tap
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 16Round Hole + Tap
1 Piece(s)

10 Days or more

1021[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1021[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 16Round Hole + Tap
1 Piece(s)

10 Days or more

1022[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1022[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 17Round Hole + Tap
1 Piece(s)

10 Days or more

1023[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1023[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 18Round Hole + Tap
1 Piece(s)

10 Days or more

1024[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1024[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 20Round Hole + Tap
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 20Round Hole + Tap
1 Piece(s)

10 Days or more

1026[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1026[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 22Round Hole + Tap
1 Piece(s)

10 Days or more

1027[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1027[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 23Round Hole + Tap
1 Piece(s)

10 Days or more

1028[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1028[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 23Round Hole + Tap
1 Piece(s)

10 Days or more

1029[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1029[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 24Round Hole + Tap
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 24Round Hole + Tap
1 Piece(s)

10 Days or more

1032[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1032[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 28Round Hole + Tap
1 Piece(s)

10 Days or more

1034[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1034[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 28Round Hole + Tap
1 Piece(s)

10 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 28Round Hole + Tap
1 Piece(s)

10 Days or more

1036[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1036[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 28Round Hole + Tap
1 Piece(s)

10 Days or more

1038[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6.35Round Hole + Tap
1 Piece(s)

10 Days or more

1038[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 33Round Hole + Tap
1 Piece(s)

10 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 33Round Hole + Tap
1 Piece(s)

10 Days or more

1042[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 33Round Hole + Tap
1 Piece(s)

10 Days or more

1044[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 33Round Hole + Tap
1 Piece(s)

10 Days or more

1045[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 33Round Hole + Tap
1 Piece(s)

10 Days or more

1046[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 33Round Hole + Tap
1 Piece(s)

10 Days or more

1048[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 38Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 38Round Hole + Tap
1 Piece(s)

10 Days or more

1052[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided8 ~ 38Round Hole + Tap
1 Piece(s)

10 Days or more

1054[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 38Round Hole + Tap
1 Piece(s)

10 Days or more

1055[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 38Round Hole + Tap
1 Piece(s)

10 Days or more

1056[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 38Round Hole + Tap
1 Piece(s)

10 Days or more

1058[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided12 ~ 38Round Hole + Tap

Loading...

 

Basic Information

Heat Treatment Not Provided Ground Tooth Not Provided Backlash Provided
Bearing Not Provided Tooth Width B(mm) 15 Shaft Bore Tolerance H7
Precision(Old JIS) JIS B 1702 (Class 4)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support