(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spur Gears - Pressure Angle 20Deg., Module 1.0

Spur Gears - Pressure Angle 20Deg., Module 1.0

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

New: Width 8 mm for thin type and 12 mm for standard type are added. [July 2023]
•Material : 1045 Carbon Steel or Equivalent, 304 Stainless Steel, Stainless Steel, Steel
•Shape : Shape A, Shape B, Shape K
For complete product overview and details on Spur Gears - Pressure Angle 20Deg., Module 1.0 see the sections below:

  • inCAD Components
Spur Gears - Pressure Angle 20Deg., Module 1.0:Related Image
[ ! ]Keyway Dimension Details >> Click here
・Materials
Type[ M ] Material[ S ]Surface Treatment[ A ]Accessories
Straight BoreStraight Bore+TapKeyway / Keyway+Tap
GEAHBGEABGEAKB1045 Carbon Steel-Set Screw
(4137 Alloy Steel Black Oxide)
GEAHBBGEABBGEAKBBBlack Oxide
GEAHBGGEABGGEAKBGElectroless Nickel Plating
GEAHSGEASGEAKS304 Stainless Steel-Set Screw (304 Stainless Steel)
[ ! ]Set Screw is not included in Un-tapped Type products.
[ ! ]Selectable Gear Shapes differ depending on the number of teeth. Check the spec. table.

Specifications

Part Number-Number of Teeth-B-Gear Shape-P
GEAB1.0
GEAKB1.0
GEAS1.0
-
-
-
25
38
18
-
-
-
12
10
6
-
-
-
B
A
K
-
-
-
8
10N
10
[ ! ]When gear shape is not specified, number of teeth 12~18 will be Shape K, 16~120 will be Shape B.
For alterations on tooth width and hub dimensions >> Click here
■Standard Type


[ NG ]
*marked number of teeth is not available for stainless steel type (GEAHS, GEAS and GEAKS).
[ NG ]Shaft bore diameter 9N is not available for Keyway Bore + Tap.
[ ! ]Select 10K as P dimension if you request keyway width of 4.0mm (height 1.8mm) for Keyway+Tap with shaft bore diameter of 10. >> Click here
[ ! ]Shaft bore diameter 6.35 is available for Straight Bore and Straight Bore+Tap.
*1 Allowable Transmission Forces in the table are reference values calculated with prescribed conditions. For conditions For Conditions, refer to >> Click here. Tooth width is calculated as 10mm.
■Thin Type

[ NG ]
*marked number of teeth is not available for stainless steel type (GEAHS, GEAS and GEAKS). [ NG ]Shaft bore diameter 9N is not available for Keyway Bore + Tap.
[ ! ]Select 10K as P dimension if you request keyway width of 4.0mm (height 1.8mm) for Keyway + Tap with shaft bore diameter of 10. >> Click here [ ! ]Shaft bore diameter 6.35 is available for Straight Bore and Straight Bore + Tap.
*1. Allowable Transmission Forces in the table are reference values calculated with prescribed conditions. For conditions, refer to >> Click here.
Tooth width is calculated as 6mm.

Alterations

Spur Gears - Pressure Angle 20Deg., Module 1.0:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GEAB1.0-12-10-K-6.35
GEAB1.0-12-10-K-[6-8/1]
GEAB1.0-12-12-[6,​6.35,​7,​8,​9]
GEAB1.0-12-12-K-6.35
GEAB1.0-12-12-K-[6-8/1]
GEAB1.0-13-10-K-6.35
GEAB1.0-13-10-K-[6-10/1]
GEAB1.0-13-12-K-6.35
GEAB1.0-13-12-K-[6-10/1]
GEAB1.0-14-6-K-6.35
GEAB1.0-14-6-K-[6-10/1]
GEAB1.0-14-8-[6,​6.35,​7,​8,​10,​11]
GEAB1.0-14-8-K-6.35
GEAB1.0-14-8-K-[6-10/1]
GEAB1.0-14-10-K-6.35
GEAB1.0-14-10-K-[6-10/1]
GEAB1.0-14-12-[6,​6.35,​7,​8,​9,​10]
GEAB1.0-14-12-K-6.35
GEAB1.0-14-12-K-[6-10/1]
GEAB1.0-15-6-K-6.35
GEAB1.0-15-6-K-[6-10/1]
GEAB1.0-15-8-[6,​6.35,​7,​8,​10,​11]
GEAB1.0-15-8-K-6.35
GEAB1.0-15-8-K-[6-10/1]
GEAB1.0-15-10-K-6.35
GEAB1.0-15-10-K-[6-10/1]
GEAB1.0-15-12-[6,​6.35,​7,​8,​10,​11]
GEAB1.0-15-12-K-6.35
GEAB1.0-15-12-K-[6-10/1]
GEAB1.0-16-6-K-6.35
GEAB1.0-16-6-K-[6-12/1]
GEAB1.0-16-8-[6,​6.35,​7,​8,​10,​12]
GEAB1.0-16-8-K-6.35
GEAB1.0-16-8-K-[6-12/1]
GEAB1.0-16-10-K-6.35
GEAB1.0-16-10-K-[6-12/1]
GEAB1.0-16-12-[6-12/1]
GEAB1.0-16-12-K-6.35
GEAB1.0-16-12-K-[6-12/1]
GEAB1.0-17-6-K-6.35
GEAB1.0-17-6-K-[6-12/1]
GEAB1.0-17-8-K-6.35
GEAB1.0-17-8-K-[6-12/1]
GEAB1.0-17-10-K-6.35
GEAB1.0-17-10-K-[6-12/1]
GEAB1.0-17-12-K-6.35
GEAB1.0-17-12-K-[6-12/1]
GEAB1.0-18-6-K-6.35
GEAB1.0-18-6-K-[6-12/1]
GEAB1.0-18-8-[6-12/1]
GEAB1.0-18-8-K-6.35
GEAB1.0-18-8-K-[6-12/1]
GEAB1.0-18-10-K-6.35
GEAB1.0-18-10-K-[6-12/1]
GEAB1.0-18-12-[6-12/1]
GEAB1.0-18-12-K-6.35
GEAB1.0-18-12-K-[6-12/1]
GEAB1.0-19-6-B-6.35
GEAB1.0-19-6-B-[6-10/1]
GEAB1.0-19-8-[6,​6.35,​7,​8,​9,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Material Shape Surface Treatment Shaft Bore Dia.
(Ø)
Tooth Width B
(mm)
Hole Shape
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-10Round Hole + Tap
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 810Round Hole + Tap
1 Piece(s)

10 Days or more

1096[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 96Round Hole + Tap
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-12Round Hole + Tap
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 812Round Hole + Tap
1 Piece(s)

10 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-10Round Hole + Tap
1 Piece(s)

10 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 1010Round Hole + Tap
1 Piece(s)

10 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-12Round Hole + Tap
1 Piece(s)

10 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 1012Round Hole + Tap
1 Piece(s)

10 Days or more

1014[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-6Round Hole + Tap
1 Piece(s)

10 Days or more

1014[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 106Round Hole + Tap
1 Piece(s)

10 Days or more

1096[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 106Round Hole + Tap
1 Piece(s)

10 Days or more

1014[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-8Round Hole + Tap
1 Piece(s)

10 Days or more

1014[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 108Round Hole + Tap
1 Piece(s)

10 Days or more

1014[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-10Round Hole + Tap
1 Piece(s)

10 Days or more

1014[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 1010Round Hole + Tap
1 Piece(s)

10 Days or more

1096[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 106Round Hole + Tap
1 Piece(s)

10 Days or more

1014[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-12Round Hole + Tap
1 Piece(s)

10 Days or more

1014[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 1012Round Hole + Tap
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-6Round Hole + Tap
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 106Round Hole + Tap
1 Piece(s)

10 Days or more

1096[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 106Round Hole + Tap
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-8Round Hole + Tap
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 108Round Hole + Tap
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-10Round Hole + Tap
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 1010Round Hole + Tap
1 Piece(s)

10 Days or more

1096[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 106Round Hole + Tap
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-12Round Hole + Tap
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 1012Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-6Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 126Round Hole + Tap
1 Piece(s)

10 Days or more

1096[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 106Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-8Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 128Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-10Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 1210Round Hole + Tap
1 Piece(s)

10 Days or more

1096[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 126Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-12Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 1212Round Hole + Tap
1 Piece(s)

10 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-6Round Hole + Tap
1 Piece(s)

10 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 126Round Hole + Tap
1 Piece(s)

10 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-8Round Hole + Tap
1 Piece(s)

10 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 128Round Hole + Tap
1 Piece(s)

10 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-10Round Hole + Tap
1 Piece(s)

10 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 1210Round Hole + Tap
1 Piece(s)

10 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-12Round Hole + Tap
1 Piece(s)

10 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 1212Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-6Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 126Round Hole + Tap
1 Piece(s)

10 Days or more

1096[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 126Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-8Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 128Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-10Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 1210Round Hole + Tap
1 Piece(s)

10 Days or more

1096[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 126Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided-12Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentShape KNot Provided6 ~ 1212Round Hole + Tap
1 Piece(s)

10 Days or more

1019[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided-6Round Hole + Tap
1 Piece(s)

10 Days or more

1019[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 106Round Hole + Tap
1 Piece(s)

10 Days or more

1096[Steel] 1045 Carbon Steel or EquivalentShape BNot Provided6 ~ 106Round Hole + Tap

Loading...

Example

Spur Gears - Pressure Angle 20Deg., Module 1.0:Related Image
 

Basic Information

Heat Treatment Not Provided Ground Tooth Not Provided Backlash Provided
Bearing Not Provided Shaft Bore Tolerance H7 Precision(Old JIS) JIS B 1702 (Class 4)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support