(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spur Gears - Pressure Angle 20Deg., Module 0.8

Spur Gears - Pressure Angle 20Deg., Module 0.8
  • Lead Time Reduction

New: Width 3 mm added. [July 2023]
•Material : 1045 Carbon Steel or Equivalent, 304 Stainless Steel, Brass, Free-Cutting Brass Bar, Stainless Steel, Steel
•Shape : Shape A, Shape B, Shape K
For complete product overview and details on Spur Gears - Pressure Angle 20Deg., Module 0.8 see the sections below:

  • inCAD Components
Spur Gears - Pressure Angle 20Deg., Module 0.8:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
Straight BoreStraight Bore+Tap
GEAHBNGEABN1045 Carbon Steel or Equivalent-Set Screw
(4137 Alloy Steel: Black Oxide)
GEAHBBGEABBBlack Oxide
GEAHBGGEABGElectroless Nickel Plating
GEAHBGEABFree-Cutting Brass Bar-
GEAHBSGEABS 304 Stainless Steel-Set Screw (304 Stainless Steel)
[ ! ]Set Screw is not included in Un-tapped Type products.
 

Specifications

Part Number-Number of Teeth-B-Gears
Shape
-P
GEAB0.8
GEAHB0.8
GEABS Resin0.8
-
-
-
25
30
15
-
-
-
5
7
7
-
-
-
B
A
K
-
-
-
6
8
5
[ ! ]When gear shape is not specified, number of teeth 12~15 will be Shape K, 16~50 will be Shape B.
For alterations on tooth width and hub dimensions >>Click here


*1. Allowable Transmission Forces in the table are reference values calculated with prescribed conditions.
 For conditions >> Click here [ ! ]Shaft Bore Dia. 6.35 is available.
[ ! ]For the unit price of GEABB, multiply the price in the table by 1.1. (Round down to nearest ten cent.)
[ ! ]For the unit price of GEABG, multiply the price in the table by 1.2. (Round down to nearest ten cent.)

Alterations

Spur Gears - Pressure Angle 20Deg., Module 0.8:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GEAB0.8-12-7-[4,​5]
GEAB0.8-12-7-K-[4-5/1]
GEAB0.8-14-7-[4,​5,​6,​6.35]
GEAB0.8-14-7-K-6.35
GEAB0.8-14-7-K-[4-6/1]
GEAB0.8-15-7-[4,​5,​6,​6.35]
GEAB0.8-15-7-K-6.35
GEAB0.8-15-7-K-[4-6/1]
GEAB0.8-16-5-[4,​5,​6,​6.35]
GEAB0.8-16-5-B-6.35
GEAB0.8-16-5-B-[4-6/1]
GEAB0.8-16-7-[4,​5,​6,​6.35]
GEAB0.8-16-7-B-6.35
GEAB0.8-16-7-B-[4-6/1]
GEAB0.8-18-5-B-6.35
GEAB0.8-18-5-B-[4-6/1]
GEAB0.8-18-7-B-6.35
GEAB0.8-18-7-B-[4-6/1]
GEAB0.8-20-5-[4,​5,​6,​6.35]
GEAB0.8-20-5-B-6.35
GEAB0.8-20-5-B-[4-6/1]
GEAB0.8-20-7-B-6.35
GEAB0.8-20-7-B-[4-6/1]
GEAB0.8-24-5-[5,​6,​6.35,​7,​8]
GEAB0.8-24-5-B-6.35
GEAB0.8-24-5-B-[5-8/1]
GEAB0.8-24-7-[5,​6,​6.35,​7,​8]
GEAB0.8-24-7-B-6.35
GEAB0.8-24-7-B-[5-8/1]
GEAB0.8-25-5-[5,​6,​6.35,​7,​8]
GEAB0.8-25-5-B-6.35
GEAB0.8-25-5-B-[5-8/1]
GEAB0.8-25-7-B-6.35
GEAB0.8-25-7-B-[5-8/1]
GEAB0.8-28-5-B-6.35
GEAB0.8-28-5-B-[5-8/1]
GEAB0.8-28-7-B-6.35
GEAB0.8-28-7-B-[5-8/1]
GEAB0.8-30-5-[5,​6,​6.35,​7,​8]
GEAB0.8-30-5-B-6.35
GEAB0.8-30-5-B-[5-8/1]
GEAB0.8-30-7-B-6.35
GEAB0.8-30-7-B-[5-8/1]
GEAB0.8-32-5-[5,​6,​6.35,​7,​8]
GEAB0.8-32-5-B-6.35
GEAB0.8-32-5-B-[5-8/1]
GEAB0.8-36-5-[6,​6.35,​7,​8,​9]
GEAB0.8-36-5-B-6.35
GEAB0.8-36-5-B-[6-9/1]
GEAB0.8-40-5-B-6.35
GEAB0.8-40-5-B-[6-9/1]
GEAB0.8-45-5-[6,​6.35,​7,​8,​9]
GEAB0.8-45-5-B-6.35
GEAB0.8-45-5-B-[6-9/1]
GEAB0.8-48-5-[6,​6.35,​7,​8,​9]
GEAB0.8-48-5-B-6.35
GEAB0.8-48-5-B-[6-9/1]
GEAB0.8-50-5-[6,​6.35,​7,​8,​9]
GEAB0.8-50-5-B-6.35
GEAB0.8-50-5-B-[6-9/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Material Shape Surface Treatment Shaft Bore Dia.
(Ø)
Tooth Width B
(mm)
Hole Shape
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided4 ~ 55Round Hole + Tap
1 Piece(s)

10 Days or more

1012[Brass] Free-Cutting Brass BarShape KNot Provided4 ~ 57Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided4 ~ 6.355Round Hole + Tap
1 Piece(s)

10 Days or more

1014[Brass] Free-Cutting Brass BarShape KNot Provided-7Round Hole + Tap
1 Piece(s)

10 Days or more

1014[Brass] Free-Cutting Brass BarShape KNot Provided4 ~ 67Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided4 ~ 6.355Round Hole + Tap
1 Piece(s)

10 Days or more

1015[Brass] Free-Cutting Brass BarShape KNot Provided-7Round Hole + Tap
1 Piece(s)

10 Days or more

1015[Brass] Free-Cutting Brass BarShape KNot Provided4 ~ 67Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided4 ~ 6.355Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Brass] Free-Cutting Brass BarShape BNot Provided-5Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Brass] Free-Cutting Brass BarShape BNot Provided4 ~ 65Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided4 ~ 6.355Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Brass] Free-Cutting Brass BarShape BNot Provided-7Round Hole + Tap
1 Piece(s)

10 Days or more

1016[Brass] Free-Cutting Brass BarShape BNot Provided4 ~ 67Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Brass] Free-Cutting Brass BarShape BNot Provided-5Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Brass] Free-Cutting Brass BarShape BNot Provided4 ~ 65Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Brass] Free-Cutting Brass BarShape BNot Provided-7Round Hole + Tap
1 Piece(s)

10 Days or more

1018[Brass] Free-Cutting Brass BarShape BNot Provided4 ~ 67Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided4 ~ 6.355Round Hole + Tap
1 Piece(s)

10 Days or more

1020[Brass] Free-Cutting Brass BarShape BNot Provided-5Round Hole + Tap
1 Piece(s)

10 Days or more

1020[Brass] Free-Cutting Brass BarShape BNot Provided4 ~ 65Round Hole + Tap
1 Piece(s)

10 Days or more

1020[Brass] Free-Cutting Brass BarShape BNot Provided-7Round Hole + Tap
1 Piece(s)

10 Days or more

1020[Brass] Free-Cutting Brass BarShape BNot Provided4 ~ 67Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided5 ~ 85Round Hole + Tap
1 Piece(s)

10 Days or more

1024[Brass] Free-Cutting Brass BarShape BNot Provided-5Round Hole + Tap
1 Piece(s)

10 Days or more

1024[Brass] Free-Cutting Brass BarShape BNot Provided5 ~ 85Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided5 ~ 85Round Hole + Tap
1 Piece(s)

10 Days or more

1024[Brass] Free-Cutting Brass BarShape BNot Provided-7Round Hole + Tap
1 Piece(s)

10 Days or more

1024[Brass] Free-Cutting Brass BarShape BNot Provided5 ~ 87Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided5 ~ 85Round Hole + Tap
1 Piece(s)

10 Days or more

1025[Brass] Free-Cutting Brass BarShape BNot Provided-5Round Hole + Tap
1 Piece(s)

10 Days or more

1025[Brass] Free-Cutting Brass BarShape BNot Provided5 ~ 85Round Hole + Tap
1 Piece(s)

10 Days or more

1025[Brass] Free-Cutting Brass BarShape BNot Provided-7Round Hole + Tap
1 Piece(s)

10 Days or more

1025[Brass] Free-Cutting Brass BarShape BNot Provided5 ~ 87Round Hole + Tap
1 Piece(s)

10 Days or more

1028[Brass] Free-Cutting Brass BarShape BNot Provided-5Round Hole + Tap
1 Piece(s)

10 Days or more

1028[Brass] Free-Cutting Brass BarShape BNot Provided5 ~ 85Round Hole + Tap
1 Piece(s)

10 Days or more

1028[Brass] Free-Cutting Brass BarShape BNot Provided-7Round Hole + Tap
1 Piece(s)

10 Days or more

1028[Brass] Free-Cutting Brass BarShape BNot Provided5 ~ 87Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided5 ~ 85Round Hole + Tap
1 Piece(s)

10 Days or more

1030[Brass] Free-Cutting Brass BarShape BNot Provided-5Round Hole + Tap
1 Piece(s)

10 Days or more

1030[Brass] Free-Cutting Brass BarShape BNot Provided5 ~ 85Round Hole + Tap
1 Piece(s)

10 Days or more

1030[Brass] Free-Cutting Brass BarShape BNot Provided-7Round Hole + Tap
1 Piece(s)

10 Days or more

1030[Brass] Free-Cutting Brass BarShape BNot Provided5 ~ 87Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided5 ~ 85Round Hole + Tap
1 Piece(s)

10 Days or more

1032[Brass] Free-Cutting Brass BarShape BNot Provided-5Round Hole + Tap
1 Piece(s)

10 Days or more

1032[Brass] Free-Cutting Brass BarShape BNot Provided5 ~ 85Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided6 ~ 95Round Hole + Tap
1 Piece(s)

10 Days or more

1036[Brass] Free-Cutting Brass BarShape BNot Provided-5Round Hole + Tap
1 Piece(s)

10 Days or more

1036[Brass] Free-Cutting Brass BarShape BNot Provided6 ~ 95Round Hole + Tap
1 Piece(s)

10 Days or more

1040[Brass] Free-Cutting Brass BarShape BNot Provided-5Round Hole + Tap
1 Piece(s)

10 Days or more

1040[Brass] Free-Cutting Brass BarShape BNot Provided6 ~ 95Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided6 ~ 95Round Hole + Tap
1 Piece(s)

10 Days or more

1045[Brass] Free-Cutting Brass BarShape BNot Provided-5Round Hole + Tap
1 Piece(s)

10 Days or more

1045[Brass] Free-Cutting Brass BarShape BNot Provided6 ~ 95Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided6 ~ 95Round Hole + Tap
1 Piece(s)

10 Days or more

1048[Brass] Free-Cutting Brass BarShape BNot Provided-5Round Hole + Tap
1 Piece(s)

10 Days or more

1048[Brass] Free-Cutting Brass BarShape BNot Provided6 ~ 95Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided6 ~ 95Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided-5Round Hole + Tap
1 Piece(s)

10 Days or more

1050[Brass] Free-Cutting Brass BarShape BNot Provided6 ~ 95Round Hole + Tap

Loading...

 

Basic Information

Heat Treatment Not Provided Ground Tooth Not Provided Backlash Provided
Bearing Not Provided Shaft Bore Tolerance H7 Precision(Old JIS) JIS B 1702 (Class 4)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.