(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Standard
•Shape: Unit
•Body Material: 304 Stainless Steel
•Ball Dia. SD (Ø): 15.87
•Load Capacity Range (n): 500.1~5000
Part Number
Configured Part Number is shown.
Type | Ball Roller | [ M ]Material | |||||
Ball Rollers | Frame | ||||||
Shape | Part Number (See Click here) | Bearing | Spacer | Main Ball | Sub Ball | ||
BUHL | Hex Head Stud | BCHL16 | 304 Stainless Steel | 304 Stainless Steel | 440C Stainless Steel(HRC55~) | 440C Stainless Steel (HRC55~) | 6063 Aluminum Alloy (Clear Anodize) |
BUHA | Press Fit | BCHA24 |
Part Number |
BUHL200 |
Part Number | Number of Rollers | |
Type | Overall Length | |
Hex Head Stud BUHL (Stainless Steel Ball) Press Fit BUHA (Stainless Steel Ball) | 200 | 4 |
400 | 8 | |
600 | 12 |
Type | Allowable Load N(kgf) |
BUHL BUHA | 343 (35) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BUHA200 |
BUHA400 |
BUHA600 |
BUHL200 |
BUHL400 |
BUHL600 |
Loading...
Type | Standard | Shape | Unit | Body Material | 304 Stainless Steel |
---|---|---|---|---|---|
Load Capacity Range(N) | 500.1~5000 | Ball Dia.(Ø) | 15.87 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy