(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Rollers - Hex head.

Ball Rollers - Hex head.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ball Rollers - Hex head.
  • Ball Rollers - Hex head.
  • Ball Rollers - Hex head.
  • On Sale Till 15/12/2024
  • Volume Discount

•Type: Standard
For complete product overview and details on Ball Transfers - Hex Head, Stud see the sections below:

  • inCAD Components
Ball Rollers - Hex Head, Stud Type:Related Image
・Materials
Type[ M ]Material
①Main Body②Spacer③Main Ball④Sub Ball
BCHL304 Stainless Steel304 Stainless Steel440C Stainless Steel(HRC55~)440C Stainless Steel(HRC55~)
BCHLJPolyacetal Ball
BCHLJJPolyacetal-
BCHLJPPEEK-PEEK

Specifications

Part Number
BCHP18
Part NumberLL1HdSAllowable Load N(kgf)
TypeMBCHLBCHLJ
BCHL
(Stainless Steel Ball)
BCHLJ
(Polyacetal Ball)
561.154812 (1.2)6 (0.6)
681.264.761014 (1.4)7 (0.7)
8101.575.561341 (4.2)27 (2.8)
10122.5108.731755 (5.6)34 (3.5)
12153.51110.321962 (6.3)55 (5.6)
16205.31515.8724343 (35)69 (7)
20256.31819.0530412 (42)82 (8.4)

Part NumberLL1HdSEAllowable Load N(kgf)
TypeMBCHLJJBCHLJPBCHLJJBCHLJPBCHLJJBCHLJP
BCHLJJ
(Polyacetal)
BCHLJP
(PEEK)
561.5-54.76-81.52 (0.2)-
681.7265.566.35102.54 (0.4)5 (0.5)
8102.82.588.737.941337 (0.7)6 (0.6)
10123.531010.329.53173.511 (1.1)8 (0.8)
[ ! ]BCHLJJ is not suitable for high-speed transfer.

Alterations

Ball Rollers - Hex Head, Stud Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCHL5
BCHL6
BCHL8
BCHL10
BCHL12
BCHL20
BCHLJ5
BCHLJ6
BCHLJ8
BCHLJ10
BCHLJ12
BCHLJ16
BCHLJ20
BCHLJJ5
BCHLJJ6
BCHLJJ8
BCHLJJ10
BCHLJP6
BCHLJP8
BCHLJP10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Main Ball material Load Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
Nominal of Thread M
(mm)
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel-10.1~20.012845
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel-10.1~20.014-4.766
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel-20.1~50.041-5.568
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel-50.1~100.055-8.7310
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel-50.1~100.062-10.3212
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel-100.1~500.0412-19.0520
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Resin] Polyacetal1.0~10.06845
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Resin] Polyacetal1.0~10.07-4.766
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Resin] Polyacetal20.1~50.027-5.568
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Resin] Polyacetal20.1~50.034-8.7310
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Resin] Polyacetal50.1~100.055-10.3212
1 Piece(s)Available

44 Days

Stock

10[Stainless Steel] 304 Stainless Steel[Resin] Polyacetal50.1~100.069-15.8716
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Resin] Polyacetal50.1~100.082-19.0520
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Resin] Polyacetal1.0~10.02-4.765
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Resin] Polyacetal1.0~10.04-5.566
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Resin] Polyacetal1.0~10.07-8.738
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal[Resin] Polyacetal10.1~20.011-10.3210
1 Piece(s)Available

10 Days or more

10[Resin] PEEK[Resin] PEEK1.0~10.05106.356
1 Piece(s)Available

10 Days or more

10[Resin] PEEK[Resin] PEEK1.0~10.06137.948
1 Piece(s)Available

10 Days or more

10[Resin] PEEK[Resin] PEEK1.0~10.08179.5310

Loading...

  1. 1

Example

Ball Rollers - Hex Head, Stud Type:Related Image
 

Basic Information

Type Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.