(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Rollers - Plastic

Conveyor Rollers - Plastic

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Long Roller
•Shaft Type: Shafts
•Bearing: Double
•Long Roller Type: Straight Type
•Roller Material: ABS Resin

  • inCAD Components

PDFP.2019-1184

Unit examples related to this product
Conveyor Rollers - Plastic:Related Image
[ ! ]Use in combination with Roller Shaft (>> Click here).
・Materials
 RollersWheel
[ M ]MaterialABS Resin PlasticOuter Wheel / Inner Wheel: Polyacetal
Retainer: 66 Nylon
Cover: ABS Resin Plastic
Ball: 304 Stainless Steel

Specifications

Part Number-L
HRJA20-213
Part NumberL
1mm Increment
D a  b Bd(d1)tRoller Strength for Reference (N)
TypeNo.L113L213L313L413L513
HRJA2050~51320.4±0.5(2)(1)(14.9)6.19.5(±0.2)1.5(+0.5)113105989083
3030.6±0.5(24.9)8.214(±0.2)1.8(+0.5)162154147139132
5050.3±0.5(39.9)12.217(±0.2)2.8(+0.5)314304294289279

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HRJA20-[50-513/1]
HRJA30-[50-513/1]
HRJA50-[50-513/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(Ø)
L
(mm)
1 Piece(s)

10 Days or more

102050 ~ 513
1 Piece(s)

10 Days or more

103050 ~ 513
1 Piece(s)

10 Days or more

105050 ~ 513

Loading...

  1. 1
 

Basic Information

Type Long Roller Long Roller Type Straight Type Shaft Type Straight
Roller Material ABS Resin Bearing Double Type of Lining No
Surface Treatment No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.